SN74AS298A
- Selects One of Two 4-Bit Data Sources and Synchronously Stores Data With System Clock
- Applications:
- Dual Source for Operands and Constants in Arithmetic Processor; Can Release Processor Register Files for Acquiring New Data
- Implements Separate Registers Capable of Parallel Exchange of Contents, Yet Retains External Load Capability
- Has Universal-Type Register for Implementing Various Shift Patterns, Including Compound Left-Right Capability
- Package Options Include Plastic Small-Outline (D) Packages and Standard Plastic (N) 300-mil DIPs
The SN74AS298A is a quadruple 2-input multiplexer with storage that provides essentially the equivalent functional capabilities of two separate MSI functions (SN74AS157 and ´AS175A) in a 16-pin package.
When the word-select (WS) input is low, word 1 (A1, B1, C1, D1) is applied to the flip-flops. A high input to WS causes the selection of word 2 (A2, B2, C2, D2). The selected word is clocked to the output terminals on the negative-going edge of the clock pulse.
The SN74AS298A is characterized for operation from 0°C to 70°C.
a1, a2, etc. = the level of steady-state input at A1, A2,
etc.
QA0, QB0, etc. = the level of QA,
QB, etc. entered on the most recent transition of
CLK
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Quadruple 2-Input Multiplexer With Storage 数据表 (Rev. B) | 1994年 12月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点