数据表
SN74CBT16292
- Member of Texas Instruments' WidebusTM Family
- 4-
Switch Connection Between Two Ports - TTL-Compatible Control Input Levels
- Make-Before-Break Feature
- Internal 500-
Pulldown Resistors to Ground - Latch-Up Performance Exceeds 250 mA Per JESD 17
Widebus is a trademark of Texas Instruments.
The SN74CBT16292 is a 12-bit 1-of-2 high-speed TTL-compatible FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.
When the select (S) input is low, port A is connected to port B1, and RINT is connected to port B2. When S is high, port A is connected to port B2, and RINT is connected to port B1.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | 12-Bit 1-of-2 FET Multiplexer/Demultiplexer With Internal Pulldown Resistors 数据表 (Rev. E) | 2000年 10月 23日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点