产品详情

Protocols Analog Configuration 8:1 Number of channels 1 Bandwidth (MHz) 200 Supply voltage (max) (V) 5.5 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 4 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 15000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
Protocols Analog Configuration 8:1 Number of channels 1 Bandwidth (MHz) 200 Supply voltage (max) (V) 5.5 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 4 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 15000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
SOIC (D) 16 59.4 mm² 9.9 x 6 SSOP (DB) 16 48.36 mm² 6.2 x 7.8 SSOP (DBQ) 16 29.4 mm² 4.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4 VQFN (RGY) 16 14 mm² 4 x 3.5
  • 5-Ω Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Low Crosstalk Between Switches
  • Fast Switching and Propagation Speeds
  • Operating Temperature Range: –40°C to 85°C

All trademarks are the property of their respective owners.

  • 5-Ω Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Low Crosstalk Between Switches
  • Fast Switching and Propagation Speeds
  • Operating Temperature Range: –40°C to 85°C

All trademarks are the property of their respective owners.

The SN74CBT3251 is a 1-of-8 high-speed TTL-compatible FET multiplexer and demultiplexer. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.

When output enable (OE) is low, the SN74CBT3251 is enabled, and S0, S1, and S2 select one of the B outputs for the A-input data.

The SN74CBT3251 is a 1-of-8 high-speed TTL-compatible FET multiplexer and demultiplexer. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.

When output enable (OE) is low, the SN74CBT3251 is enabled, and S0, S1, and S2 select one of the B outputs for the A-input data.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TMUX1308 正在供货 5V、8:1、单通道、模拟多路复用器、注入电流控制、1.8V 逻辑电平 Upgraded 1.8-V logic support and smaller package options

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 SN74CBT3251 1-of-8 FET Multiplexer and Demultiplexer 数据表 (Rev. M) PDF | HTML 2015年 12月 29日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训