SN74CBTK6800
- 5-
Switch Connection Between Two Ports
- TTL-Compatible Input Levels
- Power Off Disables Outputs, Permitting Live Insertion
- Outputs Are Precharged by Bias Voltage to Minimize Signal Distortion During Live Insertion
- Active-Clamp Undershoot-Protection Circuit on the I/Os Clamps Undershoots Down to \x962 V
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
The SN74CBTK6800 device provides ten bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows bidirectional connections to be made while adding near-zero propagation delay. The device also precharges the B port to a user-selectable bias voltage (BIASV) to minimize live-insertion noise.
The A and B ports have an active-clamp undershoot-protection circuit. When there is an undershoot, the active-clamp circuit is enabled and current from VCC is supplied to clamp the output, preventing the pass transistor from turning on.
The SN74CBTK6800 is organized as one 10-bit switch with a single enable (ON\) input. When ON\ is low, the switch is on, and port A is connected to port B. When ON\ is high, the switch between port A and port B is open. When ON\ is high or VCC is 0 V, B port is precharged to BIASV through the equivalent of a 10-k resistor.
您可能感兴趣的相似产品
功能与比较器件相似
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 10-Bit FET Bus Switch W/ Precharged Outputs and Active-Clamp Undershoot-Prot.Ckt 数据表 (Rev. B) | 2000年 10月 20日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点