主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS54326

正在供货

具有 Eco-Mode™ 的 4.5V 至 18V 输入、3A 同步降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似。
TPS563211 正在供货 采用 SOT583 封装且具有 1% 精度、PG/SS 和 PFM/强制 PWM 的 4.2V 至 18V、3A 同步降压转换器 This product has improved performance, selectable power good or soft start feature

产品详情

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Features Enable, Light-load efficiency, Power good, Soft-start adjustable, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00085 Duty cycle (max) (%) 90
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Features Enable, Light-load efficiency, Power good, Soft-start adjustable, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00085 Duty cycle (max) (%) 90
HTSSOP (PWP) 14 32 mm² (5 mm × 6.4 mm) VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    - 120 mΩ (High Side) and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at Shutdown
  • Auto-Skip Eco-mode™ for High Efficiency at Light Load
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • Power Good Output
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

D-CAP2 Is a trademark of Texas InstrumentsPower
PAD Is a trademark of Texas InstrumentsPower

  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    - 120 mΩ (High Side) and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at Shutdown
  • Auto-Skip Eco-mode™ for High Efficiency at Light Load
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • Power Good Output
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

D-CAP2 Is a trademark of Texas InstrumentsPower
PAD Is a trademark of Texas InstrumentsPower

The TPS54326 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54326 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54326 uses the D-CAP2™ mode control which provides a fast transient response with no external components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency Eco-mode operation at light load for high efficiency.

The TPS54326 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input , and from 2-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54326 is available in the 14 pin HTSSOP or 16 pin QFN package, and designed to operate from –40°C to 85°C.

The TPS54326 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54326 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54326 uses the D-CAP2™ mode control which provides a fast transient response with no external components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency Eco-mode operation at light load for high efficiency.

The TPS54326 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input , and from 2-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54326 is available in the 14 pin HTSSOP or 16 pin QFN package, and designed to operate from –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
TPS54426 正在供货 具有 Eco-Mode™ 的 4.5V 至 18V 输入、4A 同步降压转换器 This product offers higher current (4A).
TPS54226 正在供货 具有 Eco-Mode™ 的 4.5V 至 18V 输入、2A 同步降压转换器 This product offers lower current (2A).
功能与比较器件相似。
TPS563203 正在供货 采用 SOT563 封装的 4.2V 至 17V 输入、3A 同步降压转换器 This product has a smaller package with less external component count
TPS563252 正在供货 采用 SOT563 封装的 3V 至 17V 输入电压、3A、1.2Mhz 同步降压转换器 This product has a smaller package with 1.2MHz switching frequency

技术文档

未找到结果。请清除搜索并重试。
查看全部 5
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 4.5V to 18V Input, 3-A Synchronous Step-Down Converter with Eco-mode 数据表 (Rev. E) 2012-6-6
选择指南 SWIFT DC/DC Converters Selector Guide (Rev. G) 2019-2-6
技术文章 Keeping DC/DC solutions (super) simple for cost-sensitive applications PDF | HTML 2016-10-18
应用手册 基于带有纹波注入谷底检测定导通时间频域分析的D-CAP2™频率响应模型 英语版 2015-9-2
应用手册 Understanding Thermal Dissipation and Design of a Heatsink 2011-5-4

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54326EVM-540 — 4.5V 至 18V 输入、3A 转换器评估模块

TPS54326 是一款单相、自适应接通时间 D-CAP2™ 模式同步降压转换器,它需要很少的外部组件。D-CAP2™ 控制电路针对低 ESR 输出电容器(例如 POSCAP、SP-CAP 或陶瓷电容器)进行了优化,并且具有快速瞬态响应,无需外部补偿。开关频率被内部设置为 700kHz 的额定频率。TPS54326 封装内部采用了高端和低端开关 MOSFET 以及栅极驱动器电路。MOSFET 的漏源电阻能使 TPS54326 实现高效率,并在高输出电流的情况下帮助保持低结温。TPS54226 还具有“自动跳过”模式,可提高轻载时的效率。TPS54326 dc/dc 同步转换器设计用于从 (...)
用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS54326 IBIS Model

SLVM731.ZIP (15 KB) - IBIS 模型
支持的产品和硬件
仿真模型

TPS54326 TINA-TI Transient Reference Design

SLVM263.TSC (211 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS54326 TINA-TI Transient Spice Model

SLVM264.ZIP (40 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS54326 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM296A.ZIP (41 KB) - PSpice 模型
支持的产品和硬件
参考设计

TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计

该参考设计展示了各种电源架构,这些架构可为需要 >1A 负载电流和高效率的应用处理器模块生成多个电压轨。所需的电源通过来自背板的 5V、12V 或 24V 直流输入生成。电源通过带集成 FET 的直流/直流转换器生成并且使用带集成电感器的电源模块以减小尺寸。此设计采用 HotRod™ 封装类型,适用于需要低 EMI 的应用,也非常适合设计时间受限的应用。其他功能包括 DDR 端接稳压器、输入电源 OR-ing、电压时序控制、过载保护电子保险丝以及电压和负载电流监控。该设计可以用于处理器、数字信号处理器和现场可编程门阵列。该设计已依照 CISPR22 标准针对辐射发射进行了测试,符合 A (...)
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 14 Ultra Librarian
VQFN (RGT) 16 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频