TPS65167A

正在供货

具有完全集成的正电荷泵、LDO 控制器、HVS (VDD/VGH) 和温度传感器

产品详情

Display type LCD unipolar IC integration LCD bias Vin (min) (V) 6 Vin (max) (V) 14 Applications 13 to 21 inches, 21 inches and above Source driver voltage (max) (V) 19 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Features GPM or GVS, Output discharge, Temperature sensor or compensation Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias Vin (min) (V) 6 Vin (max) (V) 14 Applications 13 to 21 inches, 21 inches and above Source driver voltage (max) (V) 19 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Features GPM or GVS, Output discharge, Temperature sensor or compensation Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHA) 40 36 mm² 6 x 6
  • 6 V to 14 V Input Voltage Range
  • Vs Output Voltage Range up to 19 V
  • Boost Converter With 3.5-A Switch Current
  • Boost Converter Overvoltage Protection
  • 2.5-A Step-Down Converter With 3.3-V Fixed or Adjustable Output
  • 750 kHz Fixed Switching Frequency
  • 150 mA Negative Charge Pump Driver for VGL
  • 50 mA Positive Charge Pump for VGH
  • LDO Controller for Logic Supply
  • Gate Voltage Shaping for VGH
  • Temperature Sensor Output
  • TPS65167 - High Voltage Stress Test Vs
    and VGH
  • TPS65167A - High Voltage Stress Test Vs only
  • Adjustable Sequencing
  • Gate Drive Signal for Isolation Switch
  • Short-Circuit Protection
  • Internal Soft-start
  • Thermal Shutdown
  • Available in 6 × 6 mm 40 Pin QFN Package
  • APPLICATIONS
    • LCD TV Panel
    • LCD Monitor
  • 6 V to 14 V Input Voltage Range
  • Vs Output Voltage Range up to 19 V
  • Boost Converter With 3.5-A Switch Current
  • Boost Converter Overvoltage Protection
  • 2.5-A Step-Down Converter With 3.3-V Fixed or Adjustable Output
  • 750 kHz Fixed Switching Frequency
  • 150 mA Negative Charge Pump Driver for VGL
  • 50 mA Positive Charge Pump for VGH
  • LDO Controller for Logic Supply
  • Gate Voltage Shaping for VGH
  • Temperature Sensor Output
  • TPS65167 - High Voltage Stress Test Vs
    and VGH
  • TPS65167A - High Voltage Stress Test Vs only
  • Adjustable Sequencing
  • Gate Drive Signal for Isolation Switch
  • Short-Circuit Protection
  • Internal Soft-start
  • Thermal Shutdown
  • Available in 6 × 6 mm 40 Pin QFN Package
  • APPLICATIONS
    • LCD TV Panel
    • LCD Monitor

The TPS65167 offers a compact power supply solution to provide all voltages required by a LCD panel for large size monitor and TV panel applications running from a 12-V supply rail.

The device generates all 3 voltage rails for the TFT LCD bias (Vs, VGL and VGH). In addition to that it includes a step-down converter and a LDO controller to provide two logic voltage rails. The device incorporates a high voltage switch that can be controlled by a logic signal from the external timing controller (TCON). This function allows gate voltage shaping for VGH. The device also features a high voltage stress test where the output voltage of VGH is set to typically 30 V and the output voltage of Vs is programmable to any higher voltage. The high voltage stress test is enabled by pulling the HVS pin high. The device consists of a boost converter to provide the source voltage Vs operating at a fixed switching frequency of 750 kHz. A fully integrated positive charge pump, switching automatically between doubler and tripler mode provides an adjustable regulated TFT gate on voltage VGH. A negative charge pump driver provides adjustable regulated output voltages VGL. To minimize external components the charge pumps for VGH and VGL operate at a fixed switching frequency of 1.5 MHz. The device includes safety features like overvoltage protection of the boost converter, short-circuit protection of VGH and VGL as well as thermal shutdown.

The TPS65167 offers a compact power supply solution to provide all voltages required by a LCD panel for large size monitor and TV panel applications running from a 12-V supply rail.

The device generates all 3 voltage rails for the TFT LCD bias (Vs, VGL and VGH). In addition to that it includes a step-down converter and a LDO controller to provide two logic voltage rails. The device incorporates a high voltage switch that can be controlled by a logic signal from the external timing controller (TCON). This function allows gate voltage shaping for VGH. The device also features a high voltage stress test where the output voltage of VGH is set to typically 30 V and the output voltage of Vs is programmable to any higher voltage. The high voltage stress test is enabled by pulling the HVS pin high. The device consists of a boost converter to provide the source voltage Vs operating at a fixed switching frequency of 750 kHz. A fully integrated positive charge pump, switching automatically between doubler and tripler mode provides an adjustable regulated TFT gate on voltage VGH. A negative charge pump driver provides adjustable regulated output voltages VGL. To minimize external components the charge pumps for VGH and VGL operate at a fixed switching frequency of 1.5 MHz. The device includes safety features like overvoltage protection of the boost converter, short-circuit protection of VGH and VGL as well as thermal shutdown.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 Compact LCD Bias Supply for TFT-LCD TV Panels 数据表 (Rev. C) 2008年 3月 10日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日
应用手册 Generation of a VCOM buffer input using PWM signal 2015年 12月 21日
应用手册 Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHA) 40 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频