产品详情

我们无法提供此信息。请参阅产品数据表
DSBGA (YFP) 6 1.4000000000000001 mm² 1 x 1.4000000000000001
  • Low ON-State Resistance (0.75 Ω)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Isolation in Power-Down Mode, VCC = 0
  • Specified Break-Before-Make Switching
  • 2.25-V to 5.5-V Power Supply (VCC)
  • 6-MΩ Input Pulldown Allows Control Input (IN) to Be Unconnected
  • 1.8-V Compatible Control Input Threshold Independent of VCC
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 3000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance COM Port to GND
    • 8000-V Human-Body Model (A114-B, Class II)
    • ±8-kV Contact Discharge (IEC 61000-4-2)
    • ±15-kV Air-Gap Discharge (IEC 61000-4-2)
  • APPLICATIONS
    • Cell Phones
    • PDAs
    • Portable Instrumentation
    • MP3 Players
    • Portable Media Players

All other trademarks are the property of their respective owners

  • Low ON-State Resistance (0.75 Ω)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Isolation in Power-Down Mode, VCC = 0
  • Specified Break-Before-Make Switching
  • 2.25-V to 5.5-V Power Supply (VCC)
  • 6-MΩ Input Pulldown Allows Control Input (IN) to Be Unconnected
  • 1.8-V Compatible Control Input Threshold Independent of VCC
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 3000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance COM Port to GND
    • 8000-V Human-Body Model (A114-B, Class II)
    • ±8-kV Contact Discharge (IEC 61000-4-2)
    • ±15-kV Air-Gap Discharge (IEC 61000-4-2)
  • APPLICATIONS
    • Cell Phones
    • PDAs
    • Portable Instrumentation
    • MP3 Players
    • Portable Media Players

All other trademarks are the property of their respective owners

The TS5A12301E device is a bidirectional, 1-channel, single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers a low ON-state resistance with excellent channel-to-channel ON-state resistance matching and the break-before-make feature to prevent signal distortion during the transferring of a signal from one path to another.

The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications. The control input (IN) pin can be connected to low-voltage GPIOs, allowing it to be controlled by 1.8-V signals.

The TS5A12301E has ±15-kV air-gap discharge and ±8-kV contact discharge ESD protection for the COM port to GND, which makes it compliant with the IEC Level 4 ESD standard (IEC 61000-4-2).

The TS5A12301E device is a bidirectional, 1-channel, single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers a low ON-state resistance with excellent channel-to-channel ON-state resistance matching and the break-before-make feature to prevent signal distortion during the transferring of a signal from one path to another.

The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications. The control input (IN) pin can be connected to low-voltage GPIOs, allowing it to be controlled by 1.8-V signals.

The TS5A12301E has ±15-kV air-gap discharge and ±8-kV contact discharge ESD protection for the COM port to GND, which makes it compliant with the IEC Level 4 ESD standard (IEC 61000-4-2).

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TS5A12301E IEC Level 4 ESD-protected 0.75-Ω SPDT Analog Switch With 1.8-V Compatible Input Logic 数据表 (Rev. C) PDF | HTML 2016年 12月 23日
应用手册 使用 2 引脚接口为 TWS 高效充电 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 5月 23日
应用简报 用于多路复用器和信号开关的 1.8V 逻辑 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2022年 8月 18日
应用手册 选择正确的德州仪器 (TI) 信号开关 (Rev. E) PDF | HTML 英语版 (Rev.E) PDF | HTML 2022年 8月 5日
应用手册 多路复用器和信号开关词汇表 (Rev. B) 英语版 (Rev.B) PDF | HTML 2022年 3月 11日
应用简报 利用关断保护信号开关消除电源时序 (Rev. C) 英语版 (Rev.C) PDF | HTML 2021年 10月 21日
应用手册 防止模拟开关的额外功耗 英语版 2008年 7月 15日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TS5A12301E HSPICE model

SCEM576.ZIP (95 KB) - HSpice Model
参考设计

TIDA-HAPTIC-MOTOR-CONTROL-REFERENCE-DESIGN — 高级触觉驱动器可简化消费类和工业类产品的触觉反馈设计

适用于 LRA 和 ERM 电机的 DRV2605 触觉驱动器可帮助消除触觉电机控制的设计复杂性,具有较小的解决方案尺寸、高效率输出驱动器、闭环电机控制、快速器件启动以及自动共振频率跟踪等特点。DRV2605EVM-CT 评估模块可用于开发、测试和演示具有电容式触摸按钮和其他接口的系统的基于电机的触觉效果。它还为 ERM 和 LRA 触觉效果的比较提供了一种简单方式。
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YFP) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频