产品详情

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Audio Ron (typ) (Ω) 0.7 CON (typ) (pF) 176 ON-state leakage current (max) (µA) 0.375 Supply current (typ) (µA) 6 Bandwidth (MHz) 32 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make, Supports I2C signals, Supports negative voltages Input/output continuous current (max) (A) 0.15 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Audio Ron (typ) (Ω) 0.7 CON (typ) (pF) 176 ON-state leakage current (max) (µA) 0.375 Supply current (typ) (µA) 6 Bandwidth (MHz) 32 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make, Supports I2C signals, Supports negative voltages Input/output continuous current (max) (A) 0.15 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
DSBGA (YFC) 12 1.8369 mm² 1.57 x 1.17
  • Negative Signaling Capability: Maximum Swing From –2.75 V to 2.75 V (V+ = 2.75 V)
  • Low ON-State Resistance (0.7 Ω Typ)
  • Excellent ON-State Resistance Matching
  • 1.8-V Compatible Control Input Threshold Independent of V+
  • Control Inputs Are 5.5-V Tolerant
  • 2.25-V to 5.5-V Power Supply (V+)
  • Low Charge Injection
  • Specified Break-Before-Make Switching
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 200-V Machine Model (A115-A)
  • Negative Signaling Capability: Maximum Swing From –2.75 V to 2.75 V (V+ = 2.75 V)
  • Low ON-State Resistance (0.7 Ω Typ)
  • Excellent ON-State Resistance Matching
  • 1.8-V Compatible Control Input Threshold Independent of V+
  • Control Inputs Are 5.5-V Tolerant
  • 2.25-V to 5.5-V Power Supply (V+)
  • Low Charge Injection
  • Specified Break-Before-Make Switching
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 200-V Machine Model (A115-A)

The TS5A22366 is a dual single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device features negative signal capability that allows signals below ground to pass through the switch without distortion.

The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications.

The TS5A22366 is available is a ultra small 1.6 mm × 1.2 mm wafer-chip-scale package (WCSP) (0.4 mm pitch).

The TS5A22366 is a dual single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device features negative signal capability that allows signals below ground to pass through the switch without distortion.

The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications.

The TS5A22366 is available is a ultra small 1.6 mm × 1.2 mm wafer-chip-scale package (WCSP) (0.4 mm pitch).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TMUX4827 正在供货 支持 ±12V 超电源轨信号、2:1 (SPDT)、2 通道、1.8V 逻辑兼容的模拟开关 Improved +/- 12V beyond the supply feature, 0.13-ohm Ron, and 1.8V logic support
TS5A22362 正在供货 0.65V、2:1 (SPDT)、双通道、模拟开关、0.65Ω 导通电阻、负信号处理功能 Similar 2:1 2 channel audio switch with negative rail capability and better specifications

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 0.8-Ohm Dual SPDT Analog Switch With Negative Rail Capability and 1.8-V Compatib 数据表 (Rev. B) 2013年 6月 3日
应用简报 用于多路复用器和信号开关的 1.8V 逻辑 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2022年 8月 18日
应用手册 选择正确的德州仪器 (TI) 信号开关 (Rev. E) PDF | HTML 英语版 (Rev.E) PDF | HTML 2022年 8月 5日
应用手册 多路复用器和信号开关词汇表 (Rev. B) 英语版 (Rev.B) PDF | HTML 2022年 3月 11日
应用手册 防止模拟开关的额外功耗 英语版 2008年 7月 15日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

HSPICE Model for TS5A22366

SCDM125.ZIP (106 KB) - HSpice Model
仿真模型

TS5A22366 IBIS Model

SCDM124.ZIP (67 KB) - IBIS Model
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YFC) 12 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频