UCC28070-Q1

正在供货

汽车类两相交错式连续导通 (CCM) 模式 PFC 控制器

产品详情

Vin (max) (V) 21 Operating temperature range (°C) -40 to 125 Control mode CCM Topology Boost, PFC controller Rating Automotive Features Automotive qualified, Feed-forward Correction, Frequency Dithering, Interleaved, Programable Switching Frequency, Programmable Soft-start, Synchronizable Duty cycle (max) (%) 98
Vin (max) (V) 21 Operating temperature range (°C) -40 to 125 Control mode CCM Topology Boost, PFC controller Rating Automotive Features Automotive qualified, Feed-forward Correction, Frequency Dithering, Interleaved, Programable Switching Frequency, Programmable Soft-start, Synchronizable Duty cycle (max) (%) 98
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Qualified for Automotive Applications
  • Interleaved Average Current-Mode PWM Control with
    Inherent Current Matching
  • Advanced Current Synthesizer Current Sensing for Superior Efficiency
  • Highly-Linear Multiplier Output with Internal Quantized Voltage
    Feed-Forward Correction for Near-Unity PF
  • Programmable Frequency (30 kHz to 300 kHz)
  • Programmable Maximum Duty-Cycle Clamp
  • Programmable Frequency Dithering Rate and Magnitude for
    Enhanced EMI Reduction
    • Magnitude: 3 kHz to 30 kHz
    • Rate: Up to 30 kHz
  • External Clock Synchronization Capability
  • Enhanced Load and Line Transient Response through Voltage Amplifier
    Output Slew-Rate Correction
  • Programmable Peak Current Limiting
  • Bias-Supply UVLO, Over-Voltage Protection, Open-Loop Detection,
    and PFC-Enable Monitoring
  • External PFC-Disable Interface
  • Open-Circuit Protection on VSENSE and VINAC pins
  • Programmable Soft Start
  • 20-Lead TSSOP Package

  • Qualified for Automotive Applications
  • Interleaved Average Current-Mode PWM Control with
    Inherent Current Matching
  • Advanced Current Synthesizer Current Sensing for Superior Efficiency
  • Highly-Linear Multiplier Output with Internal Quantized Voltage
    Feed-Forward Correction for Near-Unity PF
  • Programmable Frequency (30 kHz to 300 kHz)
  • Programmable Maximum Duty-Cycle Clamp
  • Programmable Frequency Dithering Rate and Magnitude for
    Enhanced EMI Reduction
    • Magnitude: 3 kHz to 30 kHz
    • Rate: Up to 30 kHz
  • External Clock Synchronization Capability
  • Enhanced Load and Line Transient Response through Voltage Amplifier
    Output Slew-Rate Correction
  • Programmable Peak Current Limiting
  • Bias-Supply UVLO, Over-Voltage Protection, Open-Loop Detection,
    and PFC-Enable Monitoring
  • External PFC-Disable Interface
  • Open-Circuit Protection on VSENSE and VINAC pins
  • Programmable Soft Start
  • 20-Lead TSSOP Package

The UCC28070 is an advanced power factor correction device that integrates two pulse-width modulators (PWMs) operating 180° out of phase. This interleaved PWM operation generates substantial reduction in the input and output ripple currents, and the conducted-EMI filtering becomes easier and less expensive. A significantly improved multiplier design provides a shared current reference to two independent current amplifiers that ensures matched average current mode control in both PWM outputs while maintaining a stable, low-distortion sinusoidal input line current.

The UCC28070 contains multiple innovations including current synthesis and quantized voltage feed-forward to promote performance enhancements in PF, efficiency, THD, and transient response. Features including frequency dithering, clock synchronization, and slew rate enhancement further expand the potential performance enhancements.

The UCC28070 also contains a variety of protection features including output over-voltage detection, programmable peak-current limit, under-voltage lockout, and open-loop protection.

The UCC28070 is an advanced power factor correction device that integrates two pulse-width modulators (PWMs) operating 180° out of phase. This interleaved PWM operation generates substantial reduction in the input and output ripple currents, and the conducted-EMI filtering becomes easier and less expensive. A significantly improved multiplier design provides a shared current reference to two independent current amplifiers that ensures matched average current mode control in both PWM outputs while maintaining a stable, low-distortion sinusoidal input line current.

The UCC28070 contains multiple innovations including current synthesis and quantized voltage feed-forward to promote performance enhancements in PF, efficiency, THD, and transient response. Features including frequency dithering, clock synchronization, and slew rate enhancement further expand the potential performance enhancements.

The UCC28070 also contains a variety of protection features including output over-voltage detection, programmable peak-current limit, under-voltage lockout, and open-loop protection.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
UCC28070 正在供货 两相交错式连续导通模式 (CCM) PFC 控制器 This is the non-automotive version

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 UCC28070-Q1 Interleaving Continuous Conduction Mode PFC Controller. 数据表 (Rev. A) 2011年 6月 30日
应用手册 PFC Design Choice for On Board Charger Designs 2018年 5月 24日
应用简报 Reducing Switching Losses in On-Board Chargers for Electric Vehicles 2018年 3月 27日
技术文章 Hybrid electric vehicles and electric vehicles need different isolated DC/DCs to w PDF | HTML 2017年 12月 27日
技术文章 Are you on-board? Demystifying EV charging systems PDF | HTML 2017年 7月 31日
应用手册 UCC28070 Implement Bridgeless PFC Pre-Regulator Design 2009年 6月 18日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC28070EVM — UCC28070 评估模块

UCC28070 评估模块是使用平均电流模式控制技术以达到临近单位功率因数的 300W、二相交错 PFC 前置稳压器。前置稳压器设计为在通用 AC 线路输入电压为 85V 至 265V 的范围内运行,并提供 390V 稳压 DC 输出。此评估模块演示了 TI 的交错 PFC 控制技术。
用户指南: PDF
TI.com 上无现货
光绘文件

UCC28070 Mathcad Design Tool

SLUC667.ZIP (217 KB)
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频