ホーム データ コンバータ 統合型やスペシャル ファンクションの各データ コンバータ 医療用 AFE バイオセンシング AFE

AFE159P4

アクティブ

ペースメーカー、リード オフ (リード線外れ) 検出、リード品質検出の各機能搭載、FIFO 搭載、低消費電力、4 チャネル、ECG (心電計) AFE

製品詳細

Applications AEDs, Bedside patient monitoring and diagnostic ECG, ECG patch, EEG, EMG, Event, Evoked audio potential (EAP), Holter monitor and multi-lead patch, Portable telemetry, Sleep study monitor, Telemedicine bispectral index (BIS) Number of input channels 4 Resolution (Bits) 24 Interface type SPI Operating temperature range (°C) -20 to 85 Rating Catalog
Applications AEDs, Bedside patient monitoring and diagnostic ECG, ECG patch, EEG, EMG, Event, Evoked audio potential (EAP), Holter monitor and multi-lead patch, Portable telemetry, Sleep study monitor, Telemedicine bispectral index (BIS) Number of input channels 4 Resolution (Bits) 24 Interface type SPI Operating temperature range (°C) -20 to 85 Rating Catalog
DSBGA (YAF) 49 13.387056 mm² 3.694 x 3.624 VQFN (RGZ) 48 49 mm² 7 x 7
  • Integrated Signal Chain for ECG, Pace Detection, and Respiration Measurement
  • ECG Receiver
    • Four high resolution channels at low power of 0.42mW/channel
    • Flexible four leads selectable from six electrodes
    • Programmable gain: 1.25 to 9
    • Input-referred noise: 4µVPP in 150Hz BW
    • Differential input range: ±1V with Gain = 4
    • CMRR: -140dB
    • Data rate: 125SPS to 128kSPS
  • Pace Detection
    • On-chip digital pace detection algorithm on programmable two leads
    • High-speed 128kSPS pace output on two channels for software pace detection
  • Respiration
    • Low-noise of 24mΩPP with 2kΩ body impedance and 1kΩ defibrillator protection resistor on each electrode
    • Supports Sine and Square wave excitation
  • Other Features
    • Built-in right leg drive amplifier steerable to any electrode
    • DC lead-off detection, AC lead impedance detection, Wilson Center Terminal (WCT), Goldberger Central Terminals (GCT), test signals
    • Battery voltage monitoring
    • Flexible power-down and standby modes
    • Built-in oscillator, PLL, and reference
    • 1k sample main FIFO and 2k sample pace FIFO
    • SPI-compatible serial interface
    • Analog supply voltage 1: 3.15V to 5.25V
    • Analog supply voltage 2: 1.7V to 1.9V
    • I/O supply voltage: 1.65V to 3.6V
  • Supports systems meeting AAMI EC11, AMI EC13, AMI EC38, IEC60601-1, IEC60601-2-25, IEC60601-2-27, and IEC60601-2-51 standards
  • Integrated Signal Chain for ECG, Pace Detection, and Respiration Measurement
  • ECG Receiver
    • Four high resolution channels at low power of 0.42mW/channel
    • Flexible four leads selectable from six electrodes
    • Programmable gain: 1.25 to 9
    • Input-referred noise: 4µVPP in 150Hz BW
    • Differential input range: ±1V with Gain = 4
    • CMRR: -140dB
    • Data rate: 125SPS to 128kSPS
  • Pace Detection
    • On-chip digital pace detection algorithm on programmable two leads
    • High-speed 128kSPS pace output on two channels for software pace detection
  • Respiration
    • Low-noise of 24mΩPP with 2kΩ body impedance and 1kΩ defibrillator protection resistor on each electrode
    • Supports Sine and Square wave excitation
  • Other Features
    • Built-in right leg drive amplifier steerable to any electrode
    • DC lead-off detection, AC lead impedance detection, Wilson Center Terminal (WCT), Goldberger Central Terminals (GCT), test signals
    • Battery voltage monitoring
    • Flexible power-down and standby modes
    • Built-in oscillator, PLL, and reference
    • 1k sample main FIFO and 2k sample pace FIFO
    • SPI-compatible serial interface
    • Analog supply voltage 1: 3.15V to 5.25V
    • Analog supply voltage 2: 1.7V to 1.9V
    • I/O supply voltage: 1.65V to 3.6V
  • Supports systems meeting AAMI EC11, AMI EC13, AMI EC38, IEC60601-1, IEC60601-2-25, IEC60601-2-27, and IEC60601-2-51 standards

The AFE1594 is a family of multichannel, simultaneous sampling, 24-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with built-in programmable gain Instrumentation Amplifiers (INAs), internal reference, and an on-chip PLL. The AFE supports digital pace pulse detection, thoracic impedance measurement and incorporates all of the features that are commonly required in medical electrocardiogram (ECG) and electroencephalogram (EEG) applications. Multiple AFE159x devices can be cascaded in high channel count systems. With high levels of integration and exceptional performance, the AFE159x enables the development of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

The AFE1594 is a family of multichannel, simultaneous sampling, 24-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with built-in programmable gain Instrumentation Amplifiers (INAs), internal reference, and an on-chip PLL. The AFE supports digital pace pulse detection, thoracic impedance measurement and incorporates all of the features that are commonly required in medical electrocardiogram (ECG) and electroencephalogram (EEG) applications. Multiple AFE159x devices can be cascaded in high channel count systems. With high levels of integration and exceptional performance, the AFE159x enables the development of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

ダウンロード 字幕付きのビデオを表示 ビデオ
Request more information

The full data sheet is available. Request now

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
AFE1594 アクティブ リード オフ (リード線外れ) 検出およびリード品質検出機能搭載、FIFO 搭載、低消費電力、4 チャネル、ECG (心電計) AFE Same device minus pace detection.
AFE159RP4 アクティブ 呼吸測定、ペースメーカー、リード オフ (リード線外れ) 検出、リード品質検出の各機能搭載、FIFO 搭載、低消費電力、4 チャネル、ECG (心電計) AFE Same device plus respiration.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート AFE159x Low-Power, 4-Channel, 24-Bit Analog Front-Ends for Bio-Potential Measurements データシート (Rev. A) PDF | HTML 2024年 11月 12日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AFE1594EVM — AFE1594 評価基板

AFE1594 評価キットは、メディカル モニタや診断の各アプリケーションに適した AFE1594 の性能を評価するための開発プラットフォームです。AFE1594 は、プログラマブル ゲインの計測アンプ (INA)、内部基準電圧、オンチップ クロック処理機能を搭載した、マルチチャネル、同時サンプリング、24 ビット、デルタ シグマ (ΔΣ) A/D コンバータ (ADC) ファミリに属しています。この AFE は、医療用心電図 (ECG) や脳波計 (EEG) の各アプリケーションで一般的に必要な機能全般を搭載しています。AFE1594 (...)
ドライバまたはライブラリ

AFE159RP4-DESIGN AFE159RP4 design resources

The full data sheet and other design resources for this device are available here.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バイオセンシング AFE
AFE1594 リード オフ (リード線外れ) 検出およびリード品質検出機能搭載、FIFO 搭載、低消費電力、4 チャネル、ECG (心電計) AFE AFE159P4 ペースメーカー、リード オフ (リード線外れ) 検出、リード品質検出の各機能搭載、FIFO 搭載、低消費電力、4 チャネル、ECG (心電計) AFE AFE159RP3 呼吸測定、ペースメーカー、リード オフ (リード線外れ) 検出、リード品質検出の各機能搭載、FIFO 搭載、低消費電力、3 チャネル、ECG (心電計) AFE AFE159RP4 呼吸測定、ペースメーカー、リード オフ (リード線外れ) 検出、リード品質検出の各機能搭載、FIFO 搭載、低消費電力、4 チャネル、ECG (心電計) AFE
ハードウェア開発
評価ボード
AFE1594EVM AFE1594 評価基板
サポート・ソフトウェア

TIDA-010280-DESIGN TIDA-010280 user guide, design files, and firmware

With these downloadable design files, the TIDA-010280 reference design allows users to connect with the TI Simplelink Conncet mobile app for a real-time ECG, Respiration, Pace pulse and temperature demo.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バイオセンシング AFE
AFE1594 リード オフ (リード線外れ) 検出およびリード品質検出機能搭載、FIFO 搭載、低消費電力、4 チャネル、ECG (心電計) AFE AFE159P4 ペースメーカー、リード オフ (リード線外れ) 検出、リード品質検出の各機能搭載、FIFO 搭載、低消費電力、4 チャネル、ECG (心電計) AFE AFE159RP4 呼吸測定、ペースメーカー、リード オフ (リード線外れ) 検出、リード品質検出の各機能搭載、FIFO 搭載、低消費電力、4 チャネル、ECG (心電計) AFE
サポート・ソフトウェア

TIDA-010288-DESIGN TIDA-010288 user guide, design files, and firmware

With these downloadable design files, the TIDA-010288 reference design allows users to connect with the TI Simplelink Conncet mobile app for a real-time AI-enabled ECG, Respiration, Pace pulse and temperature demo.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バイオセンシング AFE
AFE1594 リード オフ (リード線外れ) 検出およびリード品質検出機能搭載、FIFO 搭載、低消費電力、4 チャネル、ECG (心電計) AFE AFE159P4 ペースメーカー、リード オフ (リード線外れ) 検出、リード品質検出の各機能搭載、FIFO 搭載、低消費電力、4 チャネル、ECG (心電計) AFE AFE159RP4 呼吸測定、ペースメーカー、リード オフ (リード線外れ) 検出、リード品質検出の各機能搭載、FIFO 搭載、低消費電力、4 チャネル、ECG (心電計) AFE
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YAF) 49 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ