AFE4400
- Fully-Integrated Analog Front-End for Pulse Oximeter Applications:
- Flexible Pulse Sequencing and
Timing Control
- Flexible Pulse Sequencing and
- Transmit:
- Integrated LED Driver
(H-Bridge, Push, or Pull) - Dynamic Range: 95 dB
- LED Current:
- Programmable to 50 mA with 8-Bit Current Resolution
- Low Power:
- 100 µA + Average LED Current
- Programmable LED On-Time
- Independent LED2 and LED1 Current Reference
- Integrated LED Driver
- Receive Channel with High Dynamic Range:
- 13 Noise-Free Bits
- Low Power: < 670 µA at 3.3-V Supply
- Integrated Digital Ambient Estimation and Subtraction
- Flexible Receive Sample Time
- Flexible Transimpedance Amplifier with Programmable LED Settings
- Integrated Fault Diagnostics:
- Photodiode and LED Open and
Short Detection - Cable On and Off Detection
- Photodiode and LED Open and
- Supplies:
- Rx = 2.0 V to 3.6 V
- Tx = 3.0 V to 5.25 V
- Package: Compact VQFN-40 (6 mm × 6 mm)
- Specified Temperature Range: 0°C to 70°C
The AFE4400 is a fully-integrated analog front-end (AFE) ideally suited for pulse oximeter applications. The device consists of a low-noise receiver channel with an integrated analog-to-digital converter (ADC), an LED transmit section, and diagnostics for sensor and LED fault detection. The device is a very configurable timing controller. This flexibility enables the user to have complete control of the device timing characteristics. To ease clocking requirements and provide a low-jitter clock to the AFE4400, an oscillator is also integrated that functions from an external crystal. The device communicates to an external microcontroller or host processor using an SPI™ interface.
The device is a complete AFE solution packaged in a single, compact VQFN-40 package (6 mm × 6 mm) and is specified over the operating temperature range of 0°C to 70°C.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | AFE4400 Integrated Analog Front-End for Heart Rate Monitors and Low-Cost Pulse Oximeters データシート (Rev. H) | PDF | HTML | 2014年 7月 24日 | ||
| ホワイト・ペーパー | Evolving Semiconductor Technologies for Modern Telehealth Applications.. | 2020年 10月 28日 | ||||
| ホワイト・ペーパー | Evolving Semiconductor Technologies for Modern Telehealth Applications... | 2020年 10月 28日 | ||||
| ホワイト・ペーパー | Evolving Semiconductor Technologies for Modern Telehealth Applications | 2020年 10月 26日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
AFE4400SPO2EVM — AFE4400 心拍モニタと低コスト・パルス・オキシメータ (血中酸素飽和度計) 向け統合型 AFE の評価基板
The AFE44x0SPO2EVM is intended for evaluating AFE4400 and AFE4490 devices. The family of devices are fully integrated AFE ideally suited for Pulse Oximeter applications and consist of low noise receive channel, the LED transmit section and diagnostics for sensor and LED fault detection. The (...)
AFE4490SPO2EVM — AFE4490 パルス・オキシメータ (血中酸素飽和度計) 向け統合型アナログ・フロント・エンド (AFE) の評価基板
The AFE44x0SPO2EVM is intended for evaluating AFE4400 and AFE4490 devices. The family of devices are fully integrated AFE ideally suited for Pulse Oximeter applications and consist of low noise receive channel, the LED transmit section and diagnostics for sensor and LED fault detection. The (...)
SLAC556 — AFE44x0SPO2EVM GUI v2.4
サポート対象の製品とハードウェア
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| VQFN (RHA) | 40 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。