AMC1200-Q1

アクティブ

車載対応、±250mV 入力、高精度、電流センシング、ベーシック絶縁型アンプ

製品詳細

Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 CMTI (min) (kV/µs) 10 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 1.5 Rating Automotive Operating temperature range (°C) -40 to 105
Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 CMTI (min) (kV/µs) 10 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 1.5 Rating Automotive Operating temperature range (°C) -40 to 105
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5 SOP (DUB) 8 98.8 mm² 9.5 x 10.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 2: –40°C to 105°C
    • HBM ESD Classification Level H2
    • CDM ESD Classification Level C3B
  • ±250-mV Input Voltage Range Optimized for
    Shunt Resistors
  • Very Low Nonlinearity: 0.075% (max)
    with 5-V High-Side Supply
  • Low Offset Error: 1.5 mV (max)
  • Low Noise: 3.1 mVRMS (typical)
  • Low High-Side Supply Current:
    8 mA (max) at 5 V
  • Input Bandwidth: 60 kHz (min)
  • Fixed Gain: 8 (0.5% accuracy)
  • High Common-Mode Rejection Ratio:
    108 dB (typical)
  • 3.3-V Operation on Low-Side
  • Certified Galvanic Isolation:
    • UL1577 and VDE V 0884-10 Approved
    • Isolation Voltage: 4250 VPEAK
    • Working Voltage: 1200 VPEAK
    • Transient Immunity: 10 kV/\xECs (min)
  • Typical 10-Year Lifespan at Rated Working
    Voltage (see Application Report, SLLA197
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 2: –40°C to 105°C
    • HBM ESD Classification Level H2
    • CDM ESD Classification Level C3B
  • ±250-mV Input Voltage Range Optimized for
    Shunt Resistors
  • Very Low Nonlinearity: 0.075% (max)
    with 5-V High-Side Supply
  • Low Offset Error: 1.5 mV (max)
  • Low Noise: 3.1 mVRMS (typical)
  • Low High-Side Supply Current:
    8 mA (max) at 5 V
  • Input Bandwidth: 60 kHz (min)
  • Fixed Gain: 8 (0.5% accuracy)
  • High Common-Mode Rejection Ratio:
    108 dB (typical)
  • 3.3-V Operation on Low-Side
  • Certified Galvanic Isolation:
    • UL1577 and VDE V 0884-10 Approved
    • Isolation Voltage: 4250 VPEAK
    • Working Voltage: 1200 VPEAK
    • Transient Immunity: 10 kV/\xECs (min)
  • Typical 10-Year Lifespan at Rated Working
    Voltage (see Application Report, SLLA197

The AMC1200-Q1 is a precision isolation amplifier with the output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier is certified to provide galvanic isolation of up to 4250 VPEAK according to UL1577 and VDE V 0884-10. Used in conjunction with isolated power supplies, this device prevents noise currents on a high common-mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.

The input of the AMC1200-Q1 is optimized for direct connection to shunt resistors or other low-voltage level signal sources. The performance of the device supports accurate current control, resulting in systemlevel power saving and (especially in motor-control applications) lower torque ripple. The common-mode voltage of the output signal is automatically adjusted to either the 3-V or 5-V low-side supply.

The AMC1200-Q1 is available in a wide-body, 8-pin SOIC package (DWV) and a gullwing, 8-pin SOP package (DUB).

The AMC1200-Q1 is a precision isolation amplifier with the output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier is certified to provide galvanic isolation of up to 4250 VPEAK according to UL1577 and VDE V 0884-10. Used in conjunction with isolated power supplies, this device prevents noise currents on a high common-mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.

The input of the AMC1200-Q1 is optimized for direct connection to shunt resistors or other low-voltage level signal sources. The performance of the device supports accurate current control, resulting in systemlevel power saving and (especially in motor-control applications) lower torque ripple. The common-mode voltage of the output signal is automatically adjusted to either the 3-V or 5-V low-side supply.

The AMC1200-Q1 is available in a wide-body, 8-pin SOIC package (DWV) and a gullwing, 8-pin SOP package (DUB).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
19 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート AMC1200-Q1 Fully-Differential Isolation Amplifier データシート (Rev. A) PDF | HTML 2016年 1月 29日
証明書 VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. Y) 2025年 8月 20日
e-Book(PDF) エンジニア向け絶縁型シグナル チェーン ソリューション ガイド PDF | HTML 英語版 PDF | HTML 2025年 1月 28日
e-Book(PDF) Ein Leitfaden für Techniker zu isolierten Signalkettenlösungen PDF | HTML 2025年 1月 23日
e-Book(PDF) 절연 신호 체인 솔루션에 관한 엔지니어 가이드 PDF | HTML 2025年 1月 23日
ホワイト・ペーパー Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 2024年 8月 19日
ホワイト・ペーパー 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 2024年 8月 19日
アプリケーション概要 Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 2024年 8月 15日
アプリケーション概要 絶縁型データ コンバータのシャント抵抗の選択 PDF | HTML 英語版 PDF | HTML 2024年 8月 15日
アプリケーション概要 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 2024年 8月 15日
ホワイト・ペーパー 絶縁型アンプと絶縁型変調器の比較 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2024年 7月 24日
アプリケーション概要 HEV/EV의 션트 및 홀 기반 절연 전류 감지 솔루션 비교 (Rev. C) PDF | HTML 2024年 7月 16日
アプリケーション概要 Vergleich von isolierten Shunt- und Hall-basierten Strommesslösungen in Hybrid- und Elektrofahrzeugen (Rev. C) PDF | HTML 2024年 7月 16日
アプリケーション概要 Anschluss eines Differenzialausgangsverstärkers (isoliert) an einen A/D-Wandler mit unsymmetrischem Eingang (Rev. B) PDF | HTML 2024年 6月 27日
アプリケーション概要 단일 종단 입력 ADC에 차동 출력(절연) 증폭기 인터페이싱 (Rev. B) PDF | HTML 2024年 6月 27日
アプリケーション概要 HEV/EV におけるシャント ベースとホール ベースの絶縁型電流セ ンシング ソリューションの比較 (Rev. C 翻訳版) PDF | HTML 英語版 (Rev.C) PDF | HTML 2024年 6月 17日
アプリケーション概要 差動出力 (絶縁型) アンプからシングルエンド入力 ADC への接続 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2024年 6月 17日
証明書 UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) 2022年 8月 5日
証明書 CSA Certification (Certificate: 220991) (Rev. A) 2015年 10月 23日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AMC-AMP-50A-EVM — ±50A AMCxx アンプの評価基板

AMC-AMP-50A-EVM は、絶縁型電流センシングの評価基板 (EVM) であり、±50A のシャント ベースの電流センシングに適した設計を採用しています。この評価基板を使用すると、外部シャント抵抗を通じて最大 ±50A のピーク電流を検出すると同時に、AMC3302 の絶縁バリアを通過する絶縁型出力を測定することができます。AMC3302 は、シャント ベースの電流測定に最適化された高精度絶縁型アンプで、Isabellenhütte BVN-M-R001 シャント抵抗と組み合わせられます。この評価基板は、大電流時の放熱を容易にするためにスティッチングを採用しており、±1% (...)
ユーザー ガイド: PDF | HTML
評価ボード

AMC1200EVM — AMC1200 電流センス向け、±250mV 入力、基本絶縁型アンプの評価基板

The AMC1200 is an isolated single-channel analog amplifier an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. The AMC1200 is used in high-resolution measurement applications including current monitoring, industrial (...)

ユーザー ガイド: PDF
シミュレーション・モデル

AMC1200 TINA-TI Reference Design

SBAM098.ZIP (24 KB) - TINA-TI Reference Design
シミュレーション・モデル

AMC1200 TINA-TI Spice Model

SBAM097.ZIP (11 KB) - TINA-TI Spice Model
計算ツール

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
絶縁型アンプ
  • AMC0100R シングルエンドのレシオメトリック出力、高精度、±250mV 入力、機能絶縁型アンプ
  • AMC0300D 差動出力、高精度、±250mV 入力、強化絶縁型アンプ
  • AMC0300D-Q1 車載、差動出力、高精度、±250mV 入力、強化絶縁型アンプ
  • AMC0300R 高精度、±250mV 入力、シングルエンドのレシオメトリック出力、強化絶縁型アンプ
  • AMC0300R-Q1 車載、±250mV 入力、シングルエンドのレシオメトリック出力、強化絶縁型アンプ
  • AMC0302D Precision, +/-50-mV input, reinforced isolated amplifier with differential output
  • AMC0302D-Q1 車載、差動出力、高精度、±50mV 入力、強化絶縁型アンプ
  • AMC0302R 高精度、±50mV 入力、シングルエンドのレシオメトリック出力、強化絶縁型アンプ
  • AMC0302R-Q1 車載、±50mV 入力、シングルエンドのレシオメトリック出力、強化絶縁型アンプ
  • AMC0311D 固定ゲイン、差動出力、高精度、2V入力、強化絶縁型アンプ
  • AMC0311D-Q1 車載、DC 電圧センシング向け、差動出力、2V 入力、強化絶縁型アンプ
  • AMC0311R 車載対応、DC 電圧センシング向け、レシオメトリック出力、2V 入力、強化絶縁型アンプ
  • AMC0311R-Q1 車載対応、DC 電圧センシング向け、レシオメトリック出力、2V 入力、強化絶縁型アンプ
  • AMC0311S 固定ゲイン、シングルエンド出力、高精度、2V 入力、強化絶縁型アンプ
  • AMC0311S-Q1 車載、DC 電圧センシング向け、シングルエンド出力、2V 入力、強化絶縁型アンプ
  • AMC0330D AC 電圧センシング向け、差動出力、±1V 入力、強化絶縁型アンプ
  • AMC0330D-Q1 車載、AC 電圧センシング向け、差動出力、±1V 入力、強化絶縁型アンプ
  • AMC0330R 車載対応、AC電圧センシング向け、±1V入力、レシオメトリック出力の強化絶縁型アンプ
  • AMC0330R-Q1 車載、AC 電圧センシング向け、レシオメトリック差動出力、±1V 入力、強化絶縁型アンプ
  • AMC0330S AC 電圧センシング向け、シングルエンド出力、±1V 入力、強化絶縁型アンプ
  • AMC0330S-Q1 車載、AC 電圧センシング向け、シングルエンド出力、±1V 入力、強化絶縁型アンプ
  • AMC0380D 抵抗デバイダ内蔵、差動出力、AC 入力、絶縁型アンプ
  • AMC0380D-Q1 車載、抵抗デバイダ内蔵、差動出力、AC入力、絶縁型アンプ
  • AMC0380R 高精度、±1,500V 入力、シングルエンドのレシオメトリック出力、強化絶縁型アンプ
  • AMC0380R-Q1 車載、レシオメトリック出力、高精度、±1,500V 入力、強化絶縁型アンプ
  • AMC0381D 差動出力、高精度、1500V 入力、強化絶縁型アンプ
  • AMC0381D-Q1 車載、抵抗デバイダ内蔵、差動出力、DC入力、絶縁型アンプ
  • AMC0381R レシオメトリック出力、高精度、1,500V 入力、強化絶縁型アンプ
  • AMC0381R-Q1 車載、レシオメトリック出力、高精度、+1,500V 入力、強化絶縁型アンプ
  • AMC1100 ±250mV 入力、高精度、電流センシング、低コストの基本絶縁型アンプ
  • AMC1200 ±250mV 入力、高精度、電流センシング基本絶縁型アンプ
  • AMC1200-Q1 車載対応、±250mV 入力、高精度、電流センシング、ベーシック絶縁型アンプ
  • AMC1200C +/-250mV 入力、電流センシング基本絶縁型アンプ
  • AMC1202 ±50mV 入力、高精度、電流センシング、基本絶縁型アンプ
  • AMC1211-Q1 2V 入力、高精度、電圧センシング、基本絶縁型アンプ
  • AMC1300 ±250mV 入力、高精度、電流センシング強化絶縁型アンプ
  • AMC1300B-Q1 車載対応、±250mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC1301 電流センス向け、±250mV 入力、高精度、強化絶縁型アンプ
  • AMC1301-Q1 車載向け、高精度、±250mV 入力、3μs 遅延、強化絶縁型アンプ
  • AMC1302 ±50mV 入力、高精度電流検出強化絶縁アンプ
  • AMC1302-Q1 車載対応、±50mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC1311 2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1311-Q1 車載対応、2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1350 ±5V 入力、高精度、電圧センシング強化絶縁型アンプ
  • AMC1350-Q1 車載対応、±5V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1351 0V ~ 5V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1351-Q1 車載対応、0V ~ 5V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1400 高 CMTI、±250mV 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1400-Q1 車載向け、高 CMTI、±250mV 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1411 高 CMTI、2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1411-Q1 車載対応、高 CMTI、2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC3301 DC/DC コンバータ内蔵、±250mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC3301-Q1 車載対応、内部機能搭載、±250mV 入力、高精度、電流センシング、強化絶縁型アンプDC/DC
  • AMC3302 DC/DC コンバータ内蔵、±50mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC3302-Q1 車載対応、内部機能搭載、±50mV 入力、高精度、電流センシング、強化絶縁型アンプDC/DC
  • AMC3311 2V 入力、高精度電圧検出機能付き強化絶縁アンプ、DC/DC 内蔵
  • AMC3311-Q1 車載、DC/DC コンバータ内蔵、0 ~ 2V 入力対応、高精度、強化絶縁型アンプ
  • AMC3330 DC/DC 内蔵、±1V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC3330-Q1 車載対応、内部機能搭載、±1V 入力、高精度、電圧センシング、強化絶縁型アンプDC/DC
  • ISO224 ±12 入力、高精度、電圧センシング強化絶縁型アンプ
絶縁型 ADC
  • AMC0106M05 電流センシング向け、±50mV 入力、機能絶縁型、デルタシグマ変調器
  • AMC0106M25 電流センシング向け、±250mV 入力、機能絶縁型、デルタシグマ変調器
  • AMC0136 外部クロック対応、高精度、±1V 入力、機能絶縁型、デルタ シグマ変調器
  • AMC0236 外部クロック対応、高精度、±1V 入力、基本絶縁型、デルタ シグマ変調器
  • AMC0303M0510 10MHz 内部クロック搭載、高精度、±50mV 入力、強化絶縁型デルタ シグマ変調器
  • AMC0303M2510 10MHz 内部クロック搭載、高精度、±250mV 入力、強化絶縁型デルタ シグマ変調器
  • AMC0306M05 高精度 ±50mV 入力強化絶縁型デルタシグマ変調器
  • AMC0306M05-Q1 車載、高精度 ±50mV 入力強化絶縁デルタシグマ変調器
  • AMC0306M25 高精度 ±250mV 入力強化絶縁型デルタシグマ変調器
  • AMC0306M25-Q1 車載、高精度 ±250mV 入力強化絶縁デルタシグマ変調器
  • AMC0336 AC 電圧センシング向け ±1V 入力強化絶縁型変調器
  • AMC0336-Q1 AC 電圧センシング向け車載 ±1V 入力強化絶縁型変調器
  • AMC0386 抵抗分圧器と外部クロック内蔵 AC 入力絶縁型変調器
  • AMC0386-Q1 車載、抵抗分圧器内蔵、外部クロック搭載、AC 入力絶縁型変調器
  • AMC1106E05 ±50mV 入力とマンチェスタ符号化 CMOS インターフェイスを使用する小型の基本絶縁型デルタ シグマ変調器
  • AMC1106M05 ±50mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1203 内部クロック搭載、±250mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1204 ±250mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1204-Q1 車載対応、±250mV 入力、高精度、電流センシング、ベーシック絶縁型変調器
  • AMC1210 デルタ シグマ変調器向け 4 チャネル デジタル フィルタ
  • AMC1303E0510 10MHz の内部クロックとマンチェスター符号搭載、±50mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E0520 20MHz の内部クロックとマンチェスター符号搭載、±50mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E2510 10MHz の内部クロックとマンチェスター符号搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E2520 20MHz の内部クロックとマンチェスター符号搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303M0510 10MHz の内部クロック搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M0520 20MHz の内部クロック搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M2510 10MHz の内部クロック搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M2520 20MHz の内部クロック搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L05 LDO と LVDS インターフェイス搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L05-Q1 車載対応、LDO と LVDS インターフェイス搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L25 LDO と LVDS インターフェイス搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L25-Q1 車載対応、LDO と LVDS インターフェイス搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1304M05 LDO 搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M05-Q1 車載対応、LDO 搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M25 LDO 搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M25-Q1 車載対応、LDO 搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305L25 LVDS インターフェイス搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305L25-Q1 車載対応、LVDS インターフェイス搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1305M05 ±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M05-Q1 車載対応、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M25 ±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M25-Q1 車載対応、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306E05 マンチェスター符号搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306E25 マンチェスター符号搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M05 ±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M05-Q1 車載対応、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M25 ±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M25-Q1 車載対応、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M25E -55℃ の拡張温度範囲対応、強化絶縁型変調器
  • AMC130M02 2 チャネル、同時サンプリング、16 ビット、絶縁型デルタ シグマ ADC
  • AMC130M03 3 チャネル、同時サンプリング、16 ビット、絶縁型デルタ シグマ ADC
  • AMC131M01 24 ビット、32kSPS、1 チャネル、同時サンプリング、デルタシグマ ADC
  • AMC131M02 24 ビット、32kSPS、2 チャネル、同時サンプリング、デルタシグマ ADC
  • AMC131M03 3 チャネル、同時サンプリング、24 ビット、絶縁型デルタ シグマ ADC
  • AMC131M03-Q1 車載、3 チャネル、同時サンプリング、24 ビット、絶縁型デルタ シグマ ADC
  • AMC1333M10 10MHz の内部クロックと CMOS インターフェイス搭載、±1V 入力、強化絶縁型変調器
  • AMC1336 ±1V 入力、高精度電圧センシング強化絶縁型変調器
  • AMC1336-Q1 車載対応、±1V 入力、高精度、電圧センシング、強化絶縁型デルタ シグマ変調器
  • AMC3306M05 DC/DC コンバータ内蔵、±50mV 入力対応、高精度、電流センシング、強化絶縁型変調器
  • AMC3306M05-Q1 車載対応、DC/DC コンバータ内蔵、±50mV、強化絶縁型変調器
  • AMC3306M25 DC/DC コンバータ内蔵、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC3306M25-Q1 車載対応、DC/DC コンバータ内蔵、±250mV、強化絶縁型変調器
  • AMC3336 DC/DC 内蔵、±1V 入力、高精度、電圧センシング、強化絶縁型変調器
  • AMC3336-Q1 車載対応、DC/DC コンバータ内蔵、±1V 入力、高精度、電圧センシング、強化絶縁型変調器
高精度 ADC
  • AMC1035 ±1V バイポーラ入力 / 2.5V リファレンス出力搭載、高精度デルタ シグマ変調器
  • AMC1035-Q1 ±1V バイポーラ入力、2.5V リファレンス出力搭載、車載高精度デルタ シグマ変調器
計算ツール

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
絶縁型アンプ
  • AMC0100R シングルエンドのレシオメトリック出力、高精度、±250mV 入力、機能絶縁型アンプ
  • AMC0300D 差動出力、高精度、±250mV 入力、強化絶縁型アンプ
  • AMC0300D-Q1 車載、差動出力、高精度、±250mV 入力、強化絶縁型アンプ
  • AMC0300R 高精度、±250mV 入力、シングルエンドのレシオメトリック出力、強化絶縁型アンプ
  • AMC0300R-Q1 車載、±250mV 入力、シングルエンドのレシオメトリック出力、強化絶縁型アンプ
  • AMC0302D Precision, +/-50-mV input, reinforced isolated amplifier with differential output
  • AMC0302D-Q1 車載、差動出力、高精度、±50mV 入力、強化絶縁型アンプ
  • AMC0302R 高精度、±50mV 入力、シングルエンドのレシオメトリック出力、強化絶縁型アンプ
  • AMC0302R-Q1 車載、±50mV 入力、シングルエンドのレシオメトリック出力、強化絶縁型アンプ
  • AMC0311D 固定ゲイン、差動出力、高精度、2V入力、強化絶縁型アンプ
  • AMC0311D-Q1 車載、DC 電圧センシング向け、差動出力、2V 入力、強化絶縁型アンプ
  • AMC0311R 車載対応、DC 電圧センシング向け、レシオメトリック出力、2V 入力、強化絶縁型アンプ
  • AMC0311R-Q1 車載対応、DC 電圧センシング向け、レシオメトリック出力、2V 入力、強化絶縁型アンプ
  • AMC0311S 固定ゲイン、シングルエンド出力、高精度、2V 入力、強化絶縁型アンプ
  • AMC0311S-Q1 車載、DC 電圧センシング向け、シングルエンド出力、2V 入力、強化絶縁型アンプ
  • AMC0330D AC 電圧センシング向け、差動出力、±1V 入力、強化絶縁型アンプ
  • AMC0330D-Q1 車載、AC 電圧センシング向け、差動出力、±1V 入力、強化絶縁型アンプ
  • AMC0330R 車載対応、AC電圧センシング向け、±1V入力、レシオメトリック出力の強化絶縁型アンプ
  • AMC0330R-Q1 車載、AC 電圧センシング向け、レシオメトリック差動出力、±1V 入力、強化絶縁型アンプ
  • AMC0330S AC 電圧センシング向け、シングルエンド出力、±1V 入力、強化絶縁型アンプ
  • AMC0330S-Q1 車載、AC 電圧センシング向け、シングルエンド出力、±1V 入力、強化絶縁型アンプ
  • AMC0380D 抵抗デバイダ内蔵、差動出力、AC 入力、絶縁型アンプ
  • AMC0380D-Q1 車載、抵抗デバイダ内蔵、差動出力、AC入力、絶縁型アンプ
  • AMC0380R 高精度、±1,500V 入力、シングルエンドのレシオメトリック出力、強化絶縁型アンプ
  • AMC0380R-Q1 車載、レシオメトリック出力、高精度、±1,500V 入力、強化絶縁型アンプ
  • AMC0381D 差動出力、高精度、1500V 入力、強化絶縁型アンプ
  • AMC0381D-Q1 車載、抵抗デバイダ内蔵、差動出力、DC入力、絶縁型アンプ
  • AMC0381R レシオメトリック出力、高精度、1,500V 入力、強化絶縁型アンプ
  • AMC0381R-Q1 車載、レシオメトリック出力、高精度、+1,500V 入力、強化絶縁型アンプ
  • AMC1100 ±250mV 入力、高精度、電流センシング、低コストの基本絶縁型アンプ
  • AMC1200 ±250mV 入力、高精度、電流センシング基本絶縁型アンプ
  • AMC1200-Q1 車載対応、±250mV 入力、高精度、電流センシング、ベーシック絶縁型アンプ
  • AMC1200C +/-250mV 入力、電流センシング基本絶縁型アンプ
  • AMC1202 ±50mV 入力、高精度、電流センシング、基本絶縁型アンプ
  • AMC1211-Q1 2V 入力、高精度、電圧センシング、基本絶縁型アンプ
  • AMC1300 ±250mV 入力、高精度、電流センシング強化絶縁型アンプ
  • AMC1300B-Q1 車載対応、±250mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC1301 電流センス向け、±250mV 入力、高精度、強化絶縁型アンプ
  • AMC1301-Q1 車載向け、高精度、±250mV 入力、3μs 遅延、強化絶縁型アンプ
  • AMC1302 ±50mV 入力、高精度電流検出強化絶縁アンプ
  • AMC1302-Q1 車載対応、±50mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC1311 2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1311-Q1 車載対応、2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1350 ±5V 入力、高精度、電圧センシング強化絶縁型アンプ
  • AMC1350-Q1 車載対応、±5V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1351 0V ~ 5V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1351-Q1 車載対応、0V ~ 5V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1400 高 CMTI、±250mV 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1400-Q1 車載向け、高 CMTI、±250mV 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1411 高 CMTI、2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1411-Q1 車載対応、高 CMTI、2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC3301 DC/DC コンバータ内蔵、±250mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC3301-Q1 車載対応、内部機能搭載、±250mV 入力、高精度、電流センシング、強化絶縁型アンプDC/DC
  • AMC3302 DC/DC コンバータ内蔵、±50mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC3302-Q1 車載対応、内部機能搭載、±50mV 入力、高精度、電流センシング、強化絶縁型アンプDC/DC
  • AMC3311 2V 入力、高精度電圧検出機能付き強化絶縁アンプ、DC/DC 内蔵
  • AMC3311-Q1 車載、DC/DC コンバータ内蔵、0 ~ 2V 入力対応、高精度、強化絶縁型アンプ
  • AMC3330 DC/DC 内蔵、±1V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC3330-Q1 車載対応、内部機能搭載、±1V 入力、高精度、電圧センシング、強化絶縁型アンプDC/DC
  • ISO224 ±12 入力、高精度、電圧センシング強化絶縁型アンプ
絶縁型 ADC
  • AMC0106M05 電流センシング向け、±50mV 入力、機能絶縁型、デルタシグマ変調器
  • AMC0106M25 電流センシング向け、±250mV 入力、機能絶縁型、デルタシグマ変調器
  • AMC0136 外部クロック対応、高精度、±1V 入力、機能絶縁型、デルタ シグマ変調器
  • AMC0236 外部クロック対応、高精度、±1V 入力、基本絶縁型、デルタ シグマ変調器
  • AMC0303M0510 10MHz 内部クロック搭載、高精度、±50mV 入力、強化絶縁型デルタ シグマ変調器
  • AMC0303M2510 10MHz 内部クロック搭載、高精度、±250mV 入力、強化絶縁型デルタ シグマ変調器
  • AMC0306M05 高精度 ±50mV 入力強化絶縁型デルタシグマ変調器
  • AMC0306M05-Q1 車載、高精度 ±50mV 入力強化絶縁デルタシグマ変調器
  • AMC0306M25 高精度 ±250mV 入力強化絶縁型デルタシグマ変調器
  • AMC0306M25-Q1 車載、高精度 ±250mV 入力強化絶縁デルタシグマ変調器
  • AMC0336 AC 電圧センシング向け ±1V 入力強化絶縁型変調器
  • AMC0336-Q1 AC 電圧センシング向け車載 ±1V 入力強化絶縁型変調器
  • AMC0386 抵抗分圧器と外部クロック内蔵 AC 入力絶縁型変調器
  • AMC0386-Q1 車載、抵抗分圧器内蔵、外部クロック搭載、AC 入力絶縁型変調器
  • AMC1106E05 ±50mV 入力とマンチェスタ符号化 CMOS インターフェイスを使用する小型の基本絶縁型デルタ シグマ変調器
  • AMC1106M05 ±50mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1203 内部クロック搭載、±250mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1204 ±250mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1204-Q1 車載対応、±250mV 入力、高精度、電流センシング、ベーシック絶縁型変調器
  • AMC1210 デルタ シグマ変調器向け 4 チャネル デジタル フィルタ
  • AMC1303E0510 10MHz の内部クロックとマンチェスター符号搭載、±50mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E0520 20MHz の内部クロックとマンチェスター符号搭載、±50mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E2510 10MHz の内部クロックとマンチェスター符号搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E2520 20MHz の内部クロックとマンチェスター符号搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303M0510 10MHz の内部クロック搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M0520 20MHz の内部クロック搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M2510 10MHz の内部クロック搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M2520 20MHz の内部クロック搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L05 LDO と LVDS インターフェイス搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L05-Q1 車載対応、LDO と LVDS インターフェイス搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L25 LDO と LVDS インターフェイス搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L25-Q1 車載対応、LDO と LVDS インターフェイス搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1304M05 LDO 搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M05-Q1 車載対応、LDO 搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M25 LDO 搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M25-Q1 車載対応、LDO 搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305L25 LVDS インターフェイス搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305L25-Q1 車載対応、LVDS インターフェイス搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1305M05 ±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M05-Q1 車載対応、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M25 ±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M25-Q1 車載対応、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306E05 マンチェスター符号搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306E25 マンチェスター符号搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M05 ±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M05-Q1 車載対応、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M25 ±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M25-Q1 車載対応、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M25E -55℃ の拡張温度範囲対応、強化絶縁型変調器
  • AMC130M02 2 チャネル、同時サンプリング、16 ビット、絶縁型デルタ シグマ ADC
  • AMC130M03 3 チャネル、同時サンプリング、16 ビット、絶縁型デルタ シグマ ADC
  • AMC131M01 24 ビット、32kSPS、1 チャネル、同時サンプリング、デルタシグマ ADC
  • AMC131M02 24 ビット、32kSPS、2 チャネル、同時サンプリング、デルタシグマ ADC
  • AMC131M03 3 チャネル、同時サンプリング、24 ビット、絶縁型デルタ シグマ ADC
  • AMC131M03-Q1 車載、3 チャネル、同時サンプリング、24 ビット、絶縁型デルタ シグマ ADC
  • AMC1333M10 10MHz の内部クロックと CMOS インターフェイス搭載、±1V 入力、強化絶縁型変調器
  • AMC1336 ±1V 入力、高精度電圧センシング強化絶縁型変調器
  • AMC1336-Q1 車載対応、±1V 入力、高精度、電圧センシング、強化絶縁型デルタ シグマ変調器
  • AMC3306M05 DC/DC コンバータ内蔵、±50mV 入力対応、高精度、電流センシング、強化絶縁型変調器
  • AMC3306M05-Q1 車載対応、DC/DC コンバータ内蔵、±50mV、強化絶縁型変調器
  • AMC3306M25 DC/DC コンバータ内蔵、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC3306M25-Q1 車載対応、DC/DC コンバータ内蔵、±250mV、強化絶縁型変調器
  • AMC3336 DC/DC 内蔵、±1V 入力、高精度、電圧センシング、強化絶縁型変調器
  • AMC3336-Q1 車載対応、DC/DC コンバータ内蔵、±1V 入力、高精度、電圧センシング、強化絶縁型変調器
高精度 ADC
  • AMC1035 ±1V バイポーラ入力 / 2.5V リファレンス出力搭載、高精度デルタ シグマ変調器
  • AMC1035-Q1 ±1V バイポーラ入力、2.5V リファレンス出力搭載、車載高精度デルタ シグマ変調器
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (DWV) 8 Ultra Librarian
SOP (DUB) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ