この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
BQ40Z50-R2 アクティブ Turbo Mode 2.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ SHA-1 authentication, TURBO mode 2.0, black box recorder, adaptive charging

製品詳細

Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 15000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) -20 to 85 Cell balancing Internal Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 15000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) -20 to 85 Cell balancing Internal Rating Catalog
TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4
  • Provides Accurate Measurement of Available Charge in Li-Ion and Li-Polymer Batteries
  • Supports the Smart Battery Specification (SBS) V1.1
  • Integrated Time Base Removes Need for External Crystal with Optional Crystal input
  • Works With the TI bq29312 Analog Front-End (AFE) Protection IC to Provide Complete Pack Electronics for 7.2-V, 10.8-V or 14.4-V Battery Packs With Few External Components
  • Based on a Powerful Low-Power RISC CPU Core With High-Performance Peripherals
  • Integrated Flash Memory Eliminates the Need for External Configuration EEPROM
  • Uses 16-Bit Delta Sigma Converter for Accurate Voltage and Temperature Measurements
  • Measures Charge Flow Using a High Resolution 16-Bit Integrating Converter
    • Better Than 0.65-nVh of Resolution
    • Self-Calibrating
    • Offset Error Less Than 1-µV
  • Programmable Cell Modeling for Maximum Battery Fuel Gauge Accuracy
  • Drives 3-, 4-, or 5-Segment LED Display for Remaining Capacity Indication
  • Available in a 38-Pin TSSOP (DBT) Package
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

  • Provides Accurate Measurement of Available Charge in Li-Ion and Li-Polymer Batteries
  • Supports the Smart Battery Specification (SBS) V1.1
  • Integrated Time Base Removes Need for External Crystal with Optional Crystal input
  • Works With the TI bq29312 Analog Front-End (AFE) Protection IC to Provide Complete Pack Electronics for 7.2-V, 10.8-V or 14.4-V Battery Packs With Few External Components
  • Based on a Powerful Low-Power RISC CPU Core With High-Performance Peripherals
  • Integrated Flash Memory Eliminates the Need for External Configuration EEPROM
  • Uses 16-Bit Delta Sigma Converter for Accurate Voltage and Temperature Measurements
  • Measures Charge Flow Using a High Resolution 16-Bit Integrating Converter
    • Better Than 0.65-nVh of Resolution
    • Self-Calibrating
    • Offset Error Less Than 1-µV
  • Programmable Cell Modeling for Maximum Battery Fuel Gauge Accuracy
  • Drives 3-, 4-, or 5-Segment LED Display for Remaining Capacity Indication
  • Available in a 38-Pin TSSOP (DBT) Package
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

The bq2084-V143 SBS-compliant gas gauge IC for battery pack or in-system installation maintains an accurate record of available charge in Li-ion or Li-polymer batteries. The bq2084-V143 monitors capacity and other critical parameters of the battery pack and reports the information to the system host controller over a serial communication bus. It is designed to work with the bq29312 AFE protection IC to maximize functionality and safety and minimize component count and cost in smart battery circuits. Using information from the bq2084-V143, the host controller can manage remaining battery power to extend the system run time as much as possible.

The bq2084-V143 uses an integrating converter with continuous sampling for the measurement of battery charge and discharge currents. Optimized for coulomb counting in portable applications, the self-calibrating integrating converter has a resolution better than 0.65-nVh and an offset measurement error of less than 1-µV (typical). For voltage and temperature reporting, the bq2084-V143 uses a 16-bit A-to-D converter. With the bq29312, the onboard ADC also monitors the pack and individual cell voltages in a battery pack and allows the bq2084-V143 to generate the control signals necessary to implement the cell balancing and the required safety protection for Li-ion and Li-polymer battery chemistries.

The bq2084-V143 supports the Smart Battery Data (SBData) commands and charge-control functions. It communicates data using the System Management Bus (SMBus) 2-wire protocol. The data available include the battery's remaining capacity, temperature, voltage, current, and remaining run-time predictions.

The bq2084-V143 provides LED drivers and a pushbutton input to depict remaining battery capacity from full to empty in 20%, 25%, or 33% increments with a 3-, 4-, or 5-segment display.

The bq2084-V143 contains 1k bytes of internal data flash memory, which store configuration information. The information includes nominal capacity and voltage, self-discharge rate, rate compensation factors, and other programmable cell-modeling factors used to accurately adjust remaining capacity for use-conditions based on time, rate, and temperature. The bq2084-V143 also automatically calibrates or learns the true battery capacity in the course of a discharge cycle from programmable near full to near empty levels.

The bq29312 analog front-end (AFE) protection IC is used to maximize functionality and safety and minimize component count and cost in smart battery circuits. The bq29312 AFE protection IC provides power to the bq2084-V143 from a 2-, 3-, or 4-series Li-ion cell stack, eliminating the need for an external regulator circuit.

The bq2084-V143 SBS-compliant gas gauge IC for battery pack or in-system installation maintains an accurate record of available charge in Li-ion or Li-polymer batteries. The bq2084-V143 monitors capacity and other critical parameters of the battery pack and reports the information to the system host controller over a serial communication bus. It is designed to work with the bq29312 AFE protection IC to maximize functionality and safety and minimize component count and cost in smart battery circuits. Using information from the bq2084-V143, the host controller can manage remaining battery power to extend the system run time as much as possible.

The bq2084-V143 uses an integrating converter with continuous sampling for the measurement of battery charge and discharge currents. Optimized for coulomb counting in portable applications, the self-calibrating integrating converter has a resolution better than 0.65-nVh and an offset measurement error of less than 1-µV (typical). For voltage and temperature reporting, the bq2084-V143 uses a 16-bit A-to-D converter. With the bq29312, the onboard ADC also monitors the pack and individual cell voltages in a battery pack and allows the bq2084-V143 to generate the control signals necessary to implement the cell balancing and the required safety protection for Li-ion and Li-polymer battery chemistries.

The bq2084-V143 supports the Smart Battery Data (SBData) commands and charge-control functions. It communicates data using the System Management Bus (SMBus) 2-wire protocol. The data available include the battery's remaining capacity, temperature, voltage, current, and remaining run-time predictions.

The bq2084-V143 provides LED drivers and a pushbutton input to depict remaining battery capacity from full to empty in 20%, 25%, or 33% increments with a 3-, 4-, or 5-segment display.

The bq2084-V143 contains 1k bytes of internal data flash memory, which store configuration information. The information includes nominal capacity and voltage, self-discharge rate, rate compensation factors, and other programmable cell-modeling factors used to accurately adjust remaining capacity for use-conditions based on time, rate, and temperature. The bq2084-V143 also automatically calibrates or learns the true battery capacity in the course of a discharge cycle from programmable near full to near empty levels.

The bq29312 analog front-end (AFE) protection IC is used to maximize functionality and safety and minimize component count and cost in smart battery circuits. The bq29312 AFE protection IC provides power to the bq2084-V143 from a 2-, 3-, or 4-series Li-ion cell stack, eliminating the need for an external regulator circuit.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート SBS v1.1-Compliant Gas Gauge For Use With The bq29312A データシート 2006年 9月 11日
アプリケーション・ノート Wide-Vin Battery-Charger Using SMBus MSP430 MCUs and bq Fuel Gauges (Rev. B) PDF | HTML 2019年 7月 12日
アプリケーション・ノート Thermistor Coefficient Calculator for TI Advanced Fuel Gauges 2006年 10月 4日
アプリケーション・ノート bq2084-V1.40 to bq2084-V1.43 2006年 9月 11日
アプリケーション・ノート CEDV Algorithm Update to the bq2084-V133 and Above 2005年 10月 26日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

アプリケーション・ソフトウェアとフレームワーク

GPCCEDV — CEDV 残量計向けの残量計パラメータ・カリキュレータ

Gauging Parameter Calculator (GPC:残量計パラメータ・カリキュレータ) は、算術演算とシミュレーション用のツールであり、バッテリ設計者が特定のバッテリ・プロファイルに一致する補償付き放電終止電圧 (CEDV:Compensated End of Discharge Voltage) の係数を求めるのに役立ちます。このツールは、広い温度範囲で残量計 IC 精度を向上します。

バッテリ・パックは、TI の CEDV (補償付き放電終止電圧) アルゴリズムをベースとする残量計を使用する必要があります。このツールは 3 組のログ・ファイルを受け入れます。TI の (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

EV2300-084 bq2084 Evaluation Software

The Evaluation Software (EVSW) is a Windows application that works in conjunction with the bq2084 Evaluation Module (EVM). Also required, is the EV2300 USB interface board. This program provides a comprensive set of tools to allow easy evaluation of the bq2084 advanced gas gauge.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ・モニタとバランサ
  • BQ29312 2~4 セル、リチウム/リチウムポリマ バッテリ保護 AFE
バッテリ残量計
  • BQ2084-V143 BQ29312A との使用時、SBS 1.1 準拠バッテリ残量計
  • BQ2084-V150 LED 遅延機能搭載、SBS v1.1 準拠バッテリ残量計
サポート・ソフトウェア

MathCAD CEDV Software

SLUC042.ZIP (1031 KB)
計算ツール

GAUGEPARCAL — 残量計(ゲージング)パラメータ カリキュレータ

Gauging Parameter Calculator (GPC:残量計パラメータ カリキュレータ) は、算術演算とシミュレーション用のツールであり、バッテリ設計者が特定のバッテリ プロファイルに一致する補償付き放電終止電圧 (CEDV:Compensated End of Discharge Voltage) の係数を求めるのに役立ちます。このツールにより、フューエル残量計ICの精度を高めることができます。
ユーザー ガイド: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (DBT) 38 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ