BQ25101H
- Charging
- 1% Charge Voltage Accuracy
- 10% Charge Current Accuracy
- Supports Applications for Very Low
Charge Currents - 10 mA to 250 mA - Supports minimum 1-mA Charge
Termination Current - Ultra Low Battery Output Leakage
Current - Maximum 75 nA - Adjustable Termination and Precharge
Threshold - High voltage Chemistry Support: 4.35 V
with bq25100H/01H, 4.30 V with bq25100A
- Protection
- 30-V Input Rating; with 6.5-V Input
Overvoltage Protection - Input Voltage Dynamic Power Management
- 125°C Thermal Regulation; 150°C
Thermal Shutdown Protection - OUT Short-Circuit Protection and ISET
Short Detection - Operation over JEITA Range via Battery
NTC – 1/2 Fast-Charge-Current at
Cold, 4.06 V (bq25100/01) or 4.2 V
(bq25100H/01H) at Hot - Fixed 10 Hour Safety Timer
- 30-V Input Rating; with 6.5-V Input
- System
- Automatic Termination and Timer
Disable Mode (TTDM) for Absent Battery
Pack - Available in Small 1.60 mm × 0.90 mm
DSBGA Package
- Automatic Termination and Timer
The bq2510x series of devices are highly integrated Li-Ion and Li-Pol linear chargers targeted at space-limited portable applications. The high input voltage range with input overvoltage protection supports low-cost unregulated adapters.
The bq2510x has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer.
The battery is charged in three phases: conditioning, constant current and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded.
The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops and charge termination. The pre-charge current and termination current threshold are programmed via an external resistor on the bq2510x. The fast charge current value is also programmable via an external resistor.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | bq2510x 250-mA Single Cell Li-Ion Battery Chargers, 1-mA Termination, 75-nA Battery Leakage データシート (Rev. C) | PDF | HTML | 2014年 11月 18日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
BQ25100EVM-654 — バッテリ充電ソリューション、シングル・セル・リチウム・イオン・バッテリ駆動システムの評価モジュール
The bq25100 evaluation module (EVM) is a complete charger module for evaluating the WCSP packaged 250mA battery charge solution for single-cell, Li-Ion battery-powered systems used in low power portable applications. It offers ultra-small package size and ultra-low battery leakage current which is (...)
TIDA-00318 — Qi(WPC)準拠、ワイヤレス・チャージャ、低消費電力ウェアラブル・アプリケーション用
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| DSBGA (YFP) | 6 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。