ホーム ロジックと電圧変換 フリップ フロップ、ラッチ、レジスタ シフト レジスタ

CD4517B

アクティブ

CMOS デュアル 64 段スタティック シフト レジスタ

製品詳細

Configuration Universal Bits (#) 64 Technology family CD4000 Supply voltage (min) (V) 3 Supply voltage (max) (V) 18 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 8.5 IOL (max) (mA) 4.2 IOH (max) (mA) -4.2 Supply current (max) (µA) 3000 Features Balanced outputs, Positive input clamp diode, Standard speed (tpd > 50ns) Operating temperature range (°C) -55 to 125 Rating Catalog
Configuration Universal Bits (#) 64 Technology family CD4000 Supply voltage (min) (V) 3 Supply voltage (max) (V) 18 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 8.5 IOL (max) (mA) 4.2 IOH (max) (mA) -4.2 Supply current (max) (µA) 3000 Features Balanced outputs, Positive input clamp diode, Standard speed (tpd > 50ns) Operating temperature range (°C) -55 to 125 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4
  • Low quiescent current - 10 nA/pkg (typ.) at VDD = 5 V
  • Clock frequency 12 MHz (typ.) at VDD = 10 V
  • Schmitt trigger clock inputs allow operation with very slow clock rise and fall times
  • Capable of driving two low-power TTL loads, one low-power Schottky TTL load, or two HTL loads
  • Three-state outputs
  • 100% tested for quiescent current at 20 V
  • Standardized, symmetrical output characteristics
  • 5-V, 10-V and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    Time-delay circuits
    Scratch-pad memories
    General-purpose serial shift-register applications
  • Low quiescent current - 10 nA/pkg (typ.) at VDD = 5 V
  • Clock frequency 12 MHz (typ.) at VDD = 10 V
  • Schmitt trigger clock inputs allow operation with very slow clock rise and fall times
  • Capable of driving two low-power TTL loads, one low-power Schottky TTL load, or two HTL loads
  • Three-state outputs
  • 100% tested for quiescent current at 20 V
  • Standardized, symmetrical output characteristics
  • 5-V, 10-V and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    Time-delay circuits
    Scratch-pad memories
    General-purpose serial shift-register applications

CD4517B dual 64-stage static shift register consists of two independent registers each having a clock, data, and write enable input and outputs accessible at taps following the 16th, 32nd, 48th, and 64th stages. These taps also serve as input points allowing data to be inputted at the 17th, 33rd, and 49th stages when the write enable input is a logic 1 and the clock goes through a low-to-high transition. The truth table indicates how the clock and write enable inputs control the operation of the CD4517B. Inputs at the intermediate taps allow entry of 64 bits into the register with 16 clock pulses. The 3-state outputs permit connection of this device to an external bus.

The CD4517B is supplied in 16-lead hermetic dual-in-line ceramic packages (D and F suffixes), 16-lead dual-in-line plastic packages (E suffix), and in chip form (H suffix).

CD4517B dual 64-stage static shift register consists of two independent registers each having a clock, data, and write enable input and outputs accessible at taps following the 16th, 32nd, 48th, and 64th stages. These taps also serve as input points allowing data to be inputted at the 17th, 33rd, and 49th stages when the write enable input is a logic 1 and the clock goes through a low-to-high transition. The truth table indicates how the clock and write enable inputs control the operation of the CD4517B. Inputs at the intermediate taps allow entry of 64 bits into the register with 16 clock pulses. The 3-state outputs permit connection of this device to an external bus.

The CD4517B is supplied in 16-lead hermetic dual-in-line ceramic packages (D and F suffixes), 16-lead dual-in-line plastic packages (E suffix), and in chip form (H suffix).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート CMOS Dual 64-Stage Static Shift Register データシート 1998年 11月 21日
セレクション・ガイド Logic Guide (Rev. AC) PDF | HTML 2025年 11月 13日
アプリケーション・ノート Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 2022年 12月 15日
アプリケーション・ノート Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
セレクション・ガイド ロジック・ガイド (Rev. AA 翻訳版) 最新英語版 (Rev.AC) PDF | HTML 2014年 11月 6日
ユーザー・ガイド LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
アプリケーション・ノート Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
ユーザー・ガイド Signal Switch Data Book (Rev. A) 2003年 11月 14日
アプリケーション・ノート Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics 2001年 12月 3日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

14-24-LOGIC-EVM — 14 ピンから 24 ピンの D、DB、DGV、DW、DYY、NS、PW の各パッケージに封止した各種ロジック製品向けの汎用評価基板

14-24-LOGIC-EVM 評価基板 (EVM) は、14 ピンから 24 ピンの D、DW、DB、NS、PW、DYY、DGV の各パッケージに封止した各種ロジック デバイスをサポートする設計を採用しています。

ユーザー ガイド: PDF | HTML
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
PDIP (N) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ