DAC5670-SP
- 14-Bit Resolution
- 2.4-GSPS Max Update Rate DAC
- Dual Differential Input Ports
- Even/Odd Demultiplexed Data
- Maximum 1.2 GSPS Each Port,
2.4 GSPS Total - Dual 14-Bit Inputs + 1 Reference
Bit - DDR Output Clock
- DLL Optimized Clock Timing
Synchronized to Reference Bit - LVDS and HyperTransport
Voltage Level Compatible - Internal 100-Ω Terminations for
Data and Reference Bit Inputs
- Selectable 2× Interpolation With
Fs / 2 Mixing - Differential Scalable Current Outputs:
5 to 30 mA - On-Chip 1.2-V Reference
- 3.3-V Analog Supply Operation
- Power Dissipation: 2 W
- 192-Ball CBGA (GEM) Package
- QML-V Qualified, SMD 5962-07247
- Military Temperature Range (–55°C to
125°C Tcase) - APPLICATIONS
- Test and Measurement: Arbitrary
Waveform Generator - Communications
- Engineering evaluation (/EM) samples
are available(1)
- Test and Measurement: Arbitrary
(1) These units are intended for engineering evaluation only. They are processed to a non-compliant flow (that is, no burn-in, and so forth) and are tested to a temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing, or flight use. Parts are not warranted for performance over the full MIL specified temperature range of –55°C to 125°C or operating life.
All other trademarks are the property of their respective owners.
The DAC5670 is a 14-bit 2.4-GSPS DAC with dual demultiplexed differential input ports. The DAC5670 is clocked at the DAC sample rate and the two input ports run at a maximum of 1.2 GSPS. An additional reference bit input sequence is used to adjust the output clock delay to the data source, optimizing the internal data latching clock relative to this reference bit with a delay lock loop (DLL). Alternatively, the DLL may be bypassed and the timing interface managed by controlling DATA setup and hold timing to DLYCLK.
The DAC5670 can also accept data up to 1.2 GSPS using only the A input port. In the single port modes, options include: repeating the input sample (A_ONLY mode), 2× interpolation by zero stuff (A_ONLY_ZS mode), or 2× interpolation by repeating and inverting the input sample (A_ONLY_INV). These modes are used to double the input sample rate up to 2.4 GSPS.
The DAC5670 operates with a single 3- to 3.6-V supply voltage. Power dissipation is 2 W at maximum operating conditions. The DAC5670 provides a nominal full-scale differential current-output of 20 mA, supporting both single-ended and differential applications. An on-chip 1.2-V temperature-compensated bandgap reference and control amplifier allows the user to adjust the full-scale output current from the nominal 20 mA to as low as 5 mA or as high as 30 mA.
The output current can be directly fed to the load with no additional external output buffer required. The device has been specifically designed for a differential transformer-coupled output with a 50-Ω doubly-terminated load.
The DAC5670 is available in a 192-ball CBGA package. The device is characterized for operation over the military temperature range (–55°C to 125°C Tcase).
技術資料
種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | データシート | DAC5670-SP 14-Bit 2.4-GSPS Digital-to-Analog Converter (DAC) データシート (Rev. F) | PDF | HTML | 2014年 10月 31日 | ||
* | SMD | DAC5670-SP SMD 5962-07247 | 2016年 7月 8日 | |||
* | 放射線と信頼性レポート | DAC5670 Radiation Test Report | 2015年 3月 31日 | |||
その他の技術資料 | TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) | 2025年 2月 20日 | ||||
アプリケーション概要 | DLA Approved Optimizations for QML Products (Rev. B) | PDF | HTML | 2024年 10月 23日 | |||
セレクション・ガイド | TI Space Products (Rev. J) | 2024年 2月 12日 | ||||
アプリケーション・ノート | Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) | PDF | HTML | 2022年 11月 17日 | |||
アプリケーション・ノート | Single-Event Effects Confidence Interval Calculations (Rev. A) | PDF | HTML | 2022年 10月 19日 | |||
e-Book(PDF) | Radiation Handbook for Electronics (Rev. A) | 2019年 5月 21日 | ||||
アプリケーション・ノート | 高速データ変換 | 英語版 | 2009年 12月 11日 | |||
アプリケーション・ノート | データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす | 2009年 4月 22日 |
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
---|---|---|
CBGA (GEM) | 192 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。