電流レギュレーション機能搭載、28V、0.25A、シングル チャネル リレー ローサイド ドライバ

製品詳細

Vs (max) (V) 26 Vs (min) (V) 6 Peak output current (A) 0.25 Operating temperature range (°C) -40 to 105 Rating Catalog Topology LSS
Vs (max) (V) 26 Vs (min) (V) 6 Peak output current (A) 0.25 Operating temperature range (°C) -40 to 105 Rating Catalog Topology LSS
TSSOP (PW) 14 32 mm² 5 x 6.4 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Integrated MOSFET With PWM to Control Solenoid Current
    • Integrated Sense Resistor for Regulating Solenoid Current
  • Fast Ramp-Up of Solenoid Current to Guarantee Activation
  • Solenoid Current is Reduced in Hold Mode for Lower Power and Thermal Dissipation
  • Peak Current, Keep Time at Peak Current, Hold Current, and PWM Clock Frequency Can Be Set Externally. They Can Also Be Operated at Nominal Values Without External Components.
  • Internal Supply Voltage Regulation
    • Up to 28-V External Supply
  • Protection
    • Thermal Shutdown
    • Undervoltage Lockout (UVLO)
    • Maximum Ramp Time
    • Optional STATUS Output
  • Operating Temperature Range: –40ºC to 105ºC
  • 8-Pin and 14-Pin TSSOP Package Options

All trademarks are the property of their respective owners.

  • Integrated MOSFET With PWM to Control Solenoid Current
    • Integrated Sense Resistor for Regulating Solenoid Current
  • Fast Ramp-Up of Solenoid Current to Guarantee Activation
  • Solenoid Current is Reduced in Hold Mode for Lower Power and Thermal Dissipation
  • Peak Current, Keep Time at Peak Current, Hold Current, and PWM Clock Frequency Can Be Set Externally. They Can Also Be Operated at Nominal Values Without External Components.
  • Internal Supply Voltage Regulation
    • Up to 28-V External Supply
  • Protection
    • Thermal Shutdown
    • Undervoltage Lockout (UVLO)
    • Maximum Ramp Time
    • Optional STATUS Output
  • Operating Temperature Range: –40ºC to 105ºC
  • 8-Pin and 14-Pin TSSOP Package Options

All trademarks are the property of their respective owners.

The DRV120 device is a PWM current driver for solenoids. The device is designed to regulate the current with a well-controlled waveform to guarantee activation and to reduce power dissipation at the same time. The solenoid current is ramped up fast to ensure opening of the valve or relay. After the initial ramping, solenoid current is kept at peak value to ensure the correct operation, after which it is reduced to a lower hold level in order to avoid thermal problems and reduce power dissipation.

The peak current duration is set with an external capacitor. The current ramp peak and hold levels, as well as PWM frequency, can independently be set with external resistors. External setting resistors can also be omitted, if the default values for the corresponding parameters are suitable for the application.

The DRV120 can operate from an external 6-V to
28-V supply.

For all available packages, see the orderable addendum at the end of the data sheet.

The DRV120 device is a PWM current driver for solenoids. The device is designed to regulate the current with a well-controlled waveform to guarantee activation and to reduce power dissipation at the same time. The solenoid current is ramped up fast to ensure opening of the valve or relay. After the initial ramping, solenoid current is kept at peak value to ensure the correct operation, after which it is reduced to a lower hold level in order to avoid thermal problems and reduce power dissipation.

The peak current duration is set with an external capacitor. The current ramp peak and hold levels, as well as PWM frequency, can independently be set with external resistors. External setting resistors can also be omitted, if the default values for the corresponding parameters are suitable for the application.

The DRV120 can operate from an external 6-V to
28-V supply.

For all available packages, see the orderable addendum at the end of the data sheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DRV120 Single-Channel Relay, Solenoid, Valve Low-Side Driver With Current Regulation データシート (Rev. C) PDF | HTML 2016年 6月 21日
技術記事 Liberate your solenoid or relay from the bonds of supply voltage PDF | HTML 2017年 3月 16日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DRV120EVM — DRV120 の評価基板

DRV120EVM は、省電力の電流制御ソレノイド ドライバである DRV120Aの 14 ピン TSSOP パッケージ バージョンである DRV120 を使用しています。この評価基板は、6 ~ 26V DC の電源電圧を使用してフル定格の性能で動作し、調整可能なすべてのデバイス パラメータを容易に制御できるほか、コネクタを介して任意のソレノイドを接続することができます。

ユーザー ガイドには、テキサス・インスツルメンツの DRV110 および DRV120 評価基板 (EVM) の特性、動作、使用方法が記載されています。この評価基板は DRV120 (...)

ユーザー ガイド: PDF
シミュレーション・モデル

DRV120 TINA-TI Reference Design

SLVM627.TSC (362 KB) - TINA-TI Reference Design
シミュレーション・モデル

DRV120 TINA-TI Transient Spice Model

SLVM628.ZIP (69 KB) - TINA-TI Spice Model
シミュレーション・モデル

DRV120 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM611A.ZIP (34 KB) - PSpice Model
計算ツール

SLIC024 DRV1xx Device Parameter Selector

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 14 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian