DRV2603
- Flexible Haptic/Vibra Driver
- LRA (Linear Resonance Actuator)
- ERM (Eccentric Rotating Mass)
- Auto Resonance Tracking for LRA
- No Frequency Calibration Required
- Automatic Drive Commutation
- Automatic Braking Algorithm
- Wide Input PWM Frequency Range
- Constant Vibration Strength Over Supply
- Automatic Input Level Translation
- 0% to 100% Duty Cycle Control Range
- Fast Start Up Time
- Differential Drive from Single-Ended Input
- Wide Supply Voltage Range of 2.5 V to 5.2 V
- Immersion TouchSense® 3000 Compatible
- 1.8-V Compatible, 5-V Tolerant Digital Pins
- Available in a 2 mm × 2 mm × 0.75 mm Leadless QFN Package (RUN)
The DRV2603 is a haptic driver designed specifically to solve common obstacles in driving both Linear Resonance Actuator (LRA) and Eccentric Rotating Mass (ERM) haptic elements. The DRV2603 is designed for low latency, high efficiency, and more drive strength for actuators commonly used for tactile feedback in the portable market.
LRA actuators typically have a narrow frequency band over which they have an adequate haptic response. This frequency window is typically ±2.5 Hz wide or less, so driving an LRA actuator presents a challenge. The DRV2603 solves this problem by employing auto resonance tracking, which automatically detects and tracks the LRA resonant frequency in real time. This means that any input PWM frequency within the input range (10 kHz to 250 kHz) will automatically produce the correct resonant output frequency. As an additional benefit, the DRV2603 implements an automatic braking algorithm to prevent LRA ringing at the end of waveforms, leaving the user with a crisp haptic sensation.
For both ERM and LRA actuators, the automatic input level translation solves issues with low voltage PWM sources without adding additional external components, so if the digital I/O levels vary, the output voltage does not change. The DRV2603 also has supply correction that ensures no supply regulation is required for constant vibration strength, allowing an efficient, direct-battery connection.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | DRV2603 Haptic Drive With Auto-Resonance Detection for Linear Resonance Actuators (LRA) データシート (Rev. C) | PDF | HTML | 2016年 8月 10日 | ||
| アプリケーション・ノート | Haptic Implementation Considerations for Mobile and Wearable Devices (Rev. A) | PDF | HTML | 2021年 11月 14日 | |||
| アプリケーション・ノート | Benefits of Auto-Resonance Tracking (Rev. A) | PDF | HTML | 2021年 11月 11日 | |||
| アプリケーション・ノート | Haptic Energy Consumption (Rev. A) | PDF | HTML | 2021年 9月 28日 | |||
| アプリケーション・ノート | LRA Actuators: How to Move Them? | 2014年 11月 3日 | ||||
| 製品概要 | Haptic Solutions for Wearable Devices (Rev. A) | 2014年 9月 30日 | ||||
| ユーザー・ガイド | DRV2603 ERM/LRA Haptic Driver Evaluation Kit (Rev. B) | 2013年 9月 24日 | ||||
| 製品概要 | Automotive Haptics Solutions | 2013年 9月 16日 | ||||
| 製品概要 | ハプティクス技術 タッチ・フィードバックにより、現実感をさらに強化 (Rev. A 翻訳版) | 英語版 (Rev.A) | 2013年 9月 13日 | |||
| その他の技術資料 | Haptics: Solutions for ERM and LRA Actuators | 2012年 12月 18日 | ||||
| その他の技術資料 | DRV2603EVK-CT Quick Start Guide | 2012年 4月 20日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
DRV2603EVM-CT — DRV2603 評価モジュール
The DRV2603 is a haptic driver designed to control Linear Resonant Actuators (LRA) and Eccentric Rotating Mass (ERM) motors. The DRV2603 provides many features which help eliminate the design complexities of haptic motor control including reduced solution size, high efficiency output drive, (...)
MSP430-HAPTOUCH-SDK — MSP430TCH5E 静電容量式タッチパッド、ハプティクス・ソフトウェア開発キット付き
Learn more about the MSP430TCH5E HAPTOUCH (...)
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| WQFN (RUN) | 10 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。