DRV8303

アクティブ

電流シャント アンプと SPI 搭載、最大 65V の 3 相ゲート ドライバ

製品詳細

Rating Catalog Architecture Gate driver Control interface 3xPWM, 6xPWM Gate drive (A) 1.7 Vs (min) (V) 6 Vs ABS (max) (V) 65 Features Current sense Amplifier, SPI/I2C Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Gate driver Control interface 3xPWM, 6xPWM Gate drive (A) 1.7 Vs (min) (V) 6 Vs ABS (max) (V) 65 Features Current sense Amplifier, SPI/I2C Operating temperature range (°C) -40 to 125
HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • 6-V to 60-V Operating Supply Voltage Range
  • 1.7-A Source and 2.3-A Sink Gate Drive Current Capability
  • Slew Rate Control for EMI Reduction
  • Bootstrap Gate Driver With 100% Duty Cycle Support
  • 6 or 3 PWM Input Modes
  • Dual Integrated Current-Shunt Amplifiers With Adjustable Gain and Offset
  • 3.3-V and 5-V Interface Support
  • Serial Peripheral Interface (SPI)
  • Protection Features:
    • Programmable Dead Time Control (DTC)
    • Programmable Overcurrent Protection (OCP)
    • PVDD and GVDD Undervoltage Lockout (UVLO)
    • GVDD Overvoltage Lockout (OVLO)
    • Overtemperature Warning/Shutdown (OTW/OTS)
    • Reported through nFAULT, nOCTW, and SPI Registers

All trademarks are the property of their respective owners.

  • 6-V to 60-V Operating Supply Voltage Range
  • 1.7-A Source and 2.3-A Sink Gate Drive Current Capability
  • Slew Rate Control for EMI Reduction
  • Bootstrap Gate Driver With 100% Duty Cycle Support
  • 6 or 3 PWM Input Modes
  • Dual Integrated Current-Shunt Amplifiers With Adjustable Gain and Offset
  • 3.3-V and 5-V Interface Support
  • Serial Peripheral Interface (SPI)
  • Protection Features:
    • Programmable Dead Time Control (DTC)
    • Programmable Overcurrent Protection (OCP)
    • PVDD and GVDD Undervoltage Lockout (UVLO)
    • GVDD Overvoltage Lockout (OVLO)
    • Overtemperature Warning/Shutdown (OTW/OTS)
    • Reported through nFAULT, nOCTW, and SPI Registers

All trademarks are the property of their respective owners.

The DRV8303 is a gate driver IC for three-phase motor-drive applications. The device provides three half bridge drivers, each capable of driving two N-channel MOSFETs. The device supports up to 1.7-A source and 2.3-A peak current capability. The DRV8303 can operate off of a single power supply with a wide range from 6-V to 60-V. It uses a bootstrap gate-driver architecture with trickle charge circuitry to support 100% duty cycle. The DRV8303 uses automatic hand shaking when the high-side or low-side MOSFET is switching to prevent current shoot through. Integrated VDS sensing of the high-side and low-side MOSFETs is used to protect the external power stage against overcurrent conditions.

The DRV8303 includes two current-shunt amplifiers for accurate current measurement. The amplifiers support bi-directional current sensing and provide and adjustable output offset up to 3 V.

The serial peripheral interface (SPI) provides detailed fault reporting and flexible parameter settings such as gain options for the current-shunt amplifiers and slew-rate control of the gate drivers.

For all available packages, see the orderable addendum at the end of the data sheet.

The DRV8303 is a gate driver IC for three-phase motor-drive applications. The device provides three half bridge drivers, each capable of driving two N-channel MOSFETs. The device supports up to 1.7-A source and 2.3-A peak current capability. The DRV8303 can operate off of a single power supply with a wide range from 6-V to 60-V. It uses a bootstrap gate-driver architecture with trickle charge circuitry to support 100% duty cycle. The DRV8303 uses automatic hand shaking when the high-side or low-side MOSFET is switching to prevent current shoot through. Integrated VDS sensing of the high-side and low-side MOSFETs is used to protect the external power stage against overcurrent conditions.

The DRV8303 includes two current-shunt amplifiers for accurate current measurement. The amplifiers support bi-directional current sensing and provide and adjustable output offset up to 3 V.

The serial peripheral interface (SPI) provides detailed fault reporting and flexible parameter settings such as gain options for the current-shunt amplifiers and slew-rate control of the gate drivers.

For all available packages, see the orderable addendum at the end of the data sheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
DRV8304 アクティブ 電流シャント アンプ搭載、最大 40V の 3 相スマート ゲート ドライバ Features 3 current sense amplifiers, slew rate tuning with Smart Gate Drive, and absolute maximum rating of 40V
DRV8323 アクティブ 電流シャント アンプ搭載、最大 65V の 3 相スマート ゲート ドライバ Features 3 current sense amplifiers and slew rate tuning with smart gate drive

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DRV8303 Three-Phase Gate Driver With Dual-Current Shunt Amplifiers データシート (Rev. C) PDF | HTML 2016年 12月 8日
アプリケーション・ノート モーター・ドライバ向け基板レイアウト事例 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2021年 10月 14日
アプリケーション・ノート Hardware Design Considerations for an Electric Bicycle using BLDC Motor (Rev. B) 2021年 6月 23日
アプリケーション・ノート System Design Considerations for High-Power Motor Driver Applications PDF | HTML 2021年 6月 22日
ホワイト・ペーパー Power Electronics in Motor Drives: Where is it? (Rev. A) 2019年 10月 1日
アプリケーション・ノート Hardware Design Considerations for an Efficient Vacuum Cleaner Using a BLDC Moto (Rev. B) PDF | HTML 2019年 3月 6日
技術記事 What happens when low-voltage BLDC motors drive appliance subsystems PDF | HTML 2016年 3月 17日
アプリケーション・ノート Sensored 3-Phase BLDC Motor Control Using MSP430 2011年 7月 20日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BOOSTXL-DRV8301 — DRV8301 と複数の NexFET™ MOSFET を採用したモーター・ドライブ・ブースタパック

BOOSTXL-DRV8301 は、DRV8301 プリドライバと CSD18533Q5A NexFET™ パワー MOSFET をベースとして、10A を供給する 3 相ブラシレス DC ドライブ段です。この基板は、3 個のローサイド電流センス・アンプを搭載しています (2 個は内部で DRV8301 に接続、1 個は外部)。また、この基板は 1.5A 降圧コンバータを採用し、短絡、過熱、貫通電流に対する包括的な保護機能を搭載しており、SPI (...)

ユーザー ガイド: PDF | HTML
評価ボード

DRV8303EVM — DRV8303 evaluation module for three-phase brushless DC pre-driver with dual current shunt am

The three-phase brushless motor pre-driver DRV8303 can drive brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PSMS) - motors with examples of both sensorless Field Oriented / Vector Control (FOC) and TI's InstaSPIN-BLDC sensorless BLDC solution. 

The (...)

ユーザー ガイド: PDF
シミュレーション・モデル

DRV8303 IBIS Model

SLOM463.ZIP (30 KB) - IBIS Model
リファレンス・デザイン

TIDA-00447 — 24 V デュアル・ブラシレス DC モーター・ドライブ、食器洗い機ポンプ用リファレンス・デザイン

TIDA-00447 is a 24V, dual Brushless DC (BLDC) motor drive reference design to be used in major home appliances to drive low voltage BLDC motors such as pumps and fans, e.g. for circulation pump and drain pump of dishwashers. The power stages of motor drive are designed for 100W and 30W of (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00436 — 36V、32A 出力段、BLDC モータ用、サイクル単位停止電流リミッタ付き

このリファレンス・デザインは、10 セルのリチウムイオン・バッテリを電源として 36V ~ 42V の電圧範囲で動作するバッテリ駆動の園芸用器具や電動工具に搭載されている定格 1kW 以下のブラシレス・モーター向けの出力段です。このリファレンス・デザインは、ドレイン - ソース間抵抗(RDS_ON)が 1.8mΩ と非常に小さく、5 x 6mm SON の SMD パッケージに封止された 60V の N チャネル NexFET(TM) を採用しており、57 × 59 mm という超小型の PCB フォーム・ファクタを実現しています。3 相ゲート・ドライバを使用して 3 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00735 — ブラシレス DC プロペラ コントローラのリファレンス デザイン

TIDA-00735 は、10.8V ~ 25.2V に対応したブラシレス DC モーター コントローラのリファレンス デザインであり、高出力プロペラ、ファン、ポンプ用途向けです。このデザインではテキサス インスツルメンツ製のブラシレス DC モーター用ゲート ドライバ DRV8303、パワー MOSFET である CSD17573Q5B 30V NexFET™、16 ビット低消費電力マイコンである MSP430、30V 超低 IQ LDO である TPS70933 (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (DCA) 48 Ultra Librarian