HD3SS3411

アクティブ

3.3V、PCI Express 3.0、1 チャネル、アナログ差動スイッチ

製品詳細

Protocols PCIe1, PCIe2, PCIe3 Configuration 2:1 Number of channels 1 Bandwidth (MHz) 7500 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 105 Rating Catalog
Protocols PCIe1, PCIe2, PCIe3 Configuration 2:1 Number of channels 1 Bandwidth (MHz) 7500 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 105 Rating Catalog
WQFN (RWA) 14 12.25 mm² 3.5 x 3.5
  • Compatible with Multiple Interface Standards
    Including FPD Link, LVDS, PCIE Gen II, III, XAUI,
    and USB3.1
  • Operates up to 10 Gbps
  • Wide –3 dB Differential BW of ∼ 7.5 GHz
  • Excellent Dynamic Characteristics (at 4 GHz)
    • Insertion Loss = –1.1 dB
    • Return Loss = –11.3 dB
    • Off Isolation = –19 dB
  • Bidirectional "Mux/De-Mux" Differential Switch
  • Supports Common Mode Voltage 0 V to 2 V
  • Single Supply Voltage VCC of 3.3 V ±10%
  • Industrial Temperature Range of –40°C to 105°C
  • Compatible with Multiple Interface Standards
    Including FPD Link, LVDS, PCIE Gen II, III, XAUI,
    and USB3.1
  • Operates up to 10 Gbps
  • Wide –3 dB Differential BW of ∼ 7.5 GHz
  • Excellent Dynamic Characteristics (at 4 GHz)
    • Insertion Loss = –1.1 dB
    • Return Loss = –11.3 dB
    • Off Isolation = –19 dB
  • Bidirectional "Mux/De-Mux" Differential Switch
  • Supports Common Mode Voltage 0 V to 2 V
  • Single Supply Voltage VCC of 3.3 V ±10%
  • Industrial Temperature Range of –40°C to 105°C

The HD3SS3411 is a high-speed bi-directional passive switch in multiplexer or demultiplexer configurations. Based on control pin SEL, the device provides switching of differential channels between Port B to Port A or Port C to Port A.

The HD3SS3411 is a generic analog differential passive switch that can work for any high speed interface application as long as it is biased at a common mode voltage range of 0 V to 2 V and has differential signaling with differential amplitude up to 1800 mVpp. The device employs adaptive tracking that ensures the channel remains unchanged for entire common mode voltage range.

Excellent dynamic characteristics of the device allow high speed switching with minimum attenuation to the signal eye diagram with little added jitter. It consumes < 2 mW of power when operational and has a shutdown mode exercisable by OEn pin resulting
< 2 µW.

The HD3SS3411 is a high-speed bi-directional passive switch in multiplexer or demultiplexer configurations. Based on control pin SEL, the device provides switching of differential channels between Port B to Port A or Port C to Port A.

The HD3SS3411 is a generic analog differential passive switch that can work for any high speed interface application as long as it is biased at a common mode voltage range of 0 V to 2 V and has differential signaling with differential amplitude up to 1800 mVpp. The device employs adaptive tracking that ensures the channel remains unchanged for entire common mode voltage range.

Excellent dynamic characteristics of the device allow high speed switching with minimum attenuation to the signal eye diagram with little added jitter. It consumes < 2 mW of power when operational and has a shutdown mode exercisable by OEn pin resulting
< 2 µW.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート HD3SS3411 One Channel Differential 2:1 Mux/Demux データシート PDF | HTML 2015年 11月 10日
* 放射線と信頼性レポート PCI-e Reference Clock Measurement with Multiplexers PDF | HTML 2022年 6月 29日
アプリケーション・ノート シグナル コンディショナおよび USB ハブの高速レイアウトのガイド ライン (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2026年 1月 14日
アプリケーション・ノート Passive Mux Selection Based On Bandwidth (Rev. A) PDF | HTML 2024年 7月 31日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

HD3SS3411RWAEVM — HD3SS3411RWAEVM 評価基板

HD3SS3411 は高速パッシブ スイッチで、制御ピン SEL の状態に基づいて、ポート A とポート B または C との間で差動チャネルをスイッチングできます。  この評価基板 (EVM) とのインターフェイスは、標準 SMP コネクタで構成されており、システム アプリケーションで使用する試験装置やアダプタ ボードとの接続に対応しています。

ユーザー ガイド: PDF
シミュレーション・モデル

HD3SS3411 HSpice Model

SLAM288.ZIP (154 KB) - HSpice Model
シミュレーション・モデル

HD3SS3411 S-Parameter Model

SBAM339.ZIP (184 KB) - S-Parameter Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RWA) 14 Ultra Librarian