ホーム パワー マネージメント LED ドライバ 照明 LED ドライバ

LM3409HV

アクティブ

大電力 LED ドライバ向け、75V、PFET、降圧コントローラ

製品詳細

Topology Buck Vin (min) (V) 6 Vin (max) (V) 75 Vout (max) (V) 75 Vout (min) (V) 1.24 Iout (max) (A) 5 Iq (typ) (mA) 2 Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Topology Buck Vin (min) (V) 6 Vin (max) (V) 75 Vout (max) (V) 75 Vout (min) (V) 1.24 Iout (max) (A) 5 Iq (typ) (mA) 2 Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • LM3409-Q1 and LM3409HV-Q1 are Automotive Grade Products: AEC-Q100 Grade 1 Qualified
  • 2-Ω, 1-A Peak MOSFET Gate Drive
  • VIN Range: 6 V to 42 V (LM3409, LM3409-Q1)
  • VIN Range: 6 V to 75 V (LM3409HV, LM3409HV-Q1)
  • Differential, High-Side Current Sense
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • 10,000:1 PWM Dimming Range
  • 250:1 Analog Dimming Range
  • Supports All-Ceramic Output Capacitors and Capacitor-less Outputs
  • Low-Power Shutdown and Thermal Shutdown
  • Thermally Enhanced 10-Pin, HVSSOP Package
  • LM3409-Q1 and LM3409HV-Q1 are Automotive Grade Products: AEC-Q100 Grade 1 Qualified
  • 2-Ω, 1-A Peak MOSFET Gate Drive
  • VIN Range: 6 V to 42 V (LM3409, LM3409-Q1)
  • VIN Range: 6 V to 75 V (LM3409HV, LM3409HV-Q1)
  • Differential, High-Side Current Sense
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • 10,000:1 PWM Dimming Range
  • 250:1 Analog Dimming Range
  • Supports All-Ceramic Output Capacitors and Capacitor-less Outputs
  • Low-Power Shutdown and Thermal Shutdown
  • Thermally Enhanced 10-Pin, HVSSOP Package

The LM3409, LM3409-Q1, LM3409HV, and LM3409HV-Q1 are P-channel MOSFET (PFET) controllersfor step-down (buck) current regulators. They offer wide input voltage range, high-sidedifferential current sense with low adjustable threshold voltage and fast output enable/disablefunction and a thermally enhanced 10-pin, HVSSOP package. These features combine to make the LM3409 family of devices ideal for use as constant current sources for driving LEDs where forward currentsup to 5 A are easily achievable.

The LM3409 devices use constant off-time (COFT) control to regulate an accurate constantcurrent without the need for external control loop compensation. Analog and PWM dimming are easy toimplement and result in a highly linear dimming range with excellent achievable contrast ratios. Programmable UVLO, low-power shutdown, and thermal shutdown complete the feature set.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM3409, LM3409-Q1, LM3409HV, and LM3409HV-Q1 are P-channel MOSFET (PFET) controllersfor step-down (buck) current regulators. They offer wide input voltage range, high-sidedifferential current sense with low adjustable threshold voltage and fast output enable/disablefunction and a thermally enhanced 10-pin, HVSSOP package. These features combine to make the LM3409 family of devices ideal for use as constant current sources for driving LEDs where forward currentsup to 5 A are easily achievable.

The LM3409 devices use constant off-time (COFT) control to regulate an accurate constantcurrent without the need for external control loop compensation. Analog and PWM dimming are easy toimplement and result in a highly linear dimming range with excellent achievable contrast ratios. Programmable UVLO, low-power shutdown, and thermal shutdown complete the feature set.

For all available packages, see the orderable addendum at the end of the data sheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS92515AHV-Q1 アクティブ 車載、NFET 内蔵、65V、2A、シャント、PWM 調光対応 LED ドライバ This product is an integrated NFET controlled off-time buck LED driver with power-up output current calibration. It supports input voltage up to 65 V.
TPS92515HV アクティブ NFET 内蔵、ハイサイド電流センス機能とシャント PWM 調光機能搭載、65V、2A LED ドライバ This product is an integrated NFET controlled off-time buck LED driver. It supports output current up to 2 A. Input voltage up to 65 V.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM3409, -Q1, LM3409HV, -Q1 P-FET Buck Controller for High-Power LED Drivers データシート (Rev. L) PDF | HTML 2016年 5月 23日
アプリケーション・ノート AN-1656 Design Challenges of Switching LED Drivers (Rev. A) 2013年 5月 3日
EVM ユーザー ガイド (英語) AN-2150 LM3450A Evaluation Board (Rev. B) 2013年 5月 3日
ユーザー・ガイド AN-1954 LM3409 Demonstration Board (Rev. D) 2013年 5月 1日
アプリケーション・ノート AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) 2013年 4月 23日
ユーザー・ガイド LM3409HV MR16 Buck-Boost Reference Design User Guide 2012年 1月 27日
アプリケーション・ノート Application Note 1656 Design Challenges of Switching LED Drivers (jp) 最新英語版 (Rev.A) 2007年 10月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM3409HVEVAL — LM3409HV 高電圧 LED 降圧コントローラ評価ボード

This evaluation board showcases the LM3409HV PFET controller for a buck current regulator. It is designed to drive 12 LEDs (VO = 42V) at a maximum average LED current (ILED = 1.5A) from a DC input voltage (VIN = 48V). The switching frequency (fSW = 400 kHz) is targeted for the nominal operating (...)

ユーザー ガイド: PDF
評価ボード

TPS2372-3EVM-757 — TPS2372-3 IEEE802.3bt Type 3 PoE PD 評価基板 (ライティング アプリケーション向け)

TPS2372-3EVM-757 評価基板には、IEEE802.3bt Type 3 に準拠した高受電 PoE PD ライティング アプリケーション向け PD コントローラである TPS2372の設計およびリファレンス回路が搭載されています。

IEEE802.3bt 対応 PSE コントローラの必要性をお考えですか?TPS23881 をご確認ください。
ユーザー ガイド: PDF
評価ボード

TPS2372-4EVM-006 — TPS2372-4EVM IEEE802.3bt PoE PD アプリケーション用評価基板

TPS2372 評価基板(TPS2372-4EVM-006)は、TPS2372 向けの評価回路とリファレンス回路を搭載しています。TPS2372 は IEEE802.3bt の PoE PD(パワー オーバー イーサネットの受電デバイス) コントローラであり、LED ライティングやモジュールなど、大電力の PoE PD アプリケーションに最適です。

IEEE802.3bt 対応 PSE コントローラの必要性をお考えですか?TPS23880 をご確認ください。

ユーザー ガイド: PDF
シミュレーション・モデル

LM3409 TINA-TI Transient Reference Design

SNVM421.TSC (580 KB) - TINA-TI Reference Design
シミュレーション・モデル

LM3409 TINA-TI Transient Spice Model

SNVM420.ZIP (14 KB) - TINA-TI Spice Model
シミュレーション・モデル

LM3409-Q1 PSpice Transient Model

SNVM350.ZIP (69 KB) - PSpice Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-01463 — IEEE802.3bt PoE(Power Over Ethernet)対応コネクテッド LED ライティングのリファレンス デザイン

この PoE(Power over Ethernet)リファレンス デザインは、単一のイーサネット ケーブルを使用して、接続先の LED ライティング バラストに電力とデータを供給します。このリファレンス デザインは、TI の TPS2372-4 PoE 受電側デバイス (PD) インターフェイス、LM3409 降圧コントローラ、LM5165 降圧コンバータ、TPS62740 降圧コンバータ、TM4C1292NCPDT マイコン (MCU)、TPD4E05U06-Q1 ESD 保護デバイス、DP83822I イーサネット PHY を使用して、LED ライトに電力を供給し、LED (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HVSSOP (DGQ) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ