ホーム パワー マネージメント AC/DC と DC/DC の各コントローラ (外部 FET)

4.5 ~ 35V、ヒステリシス、非同期整流 PFET 降圧コントローラ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LM25148 アクティブ 超低静止電流 (IQ)、42V、同期整流降圧 DC/DC コントローラ Improved EMI performance with QFN package and dual random spread spectrum.

製品詳細

Rating Catalog Topology Buck Controller Iout (max) (A) 10 Vin (max) (V) 35 Vin (min) (V) 4.5 Vout (max) (V) 35 Vout (min) (V) 1.242 Control mode Hysteretic Features Enable Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 250 Duty cycle (max) (%) 100 Number of phases 1
Rating Catalog Topology Buck Controller Iout (max) (A) 10 Vin (max) (V) 35 Vin (min) (V) 4.5 Vout (max) (V) 35 Vout (min) (V) 1.242 Control mode Hysteretic Features Enable Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 250 Duty cycle (max) (%) 100 Number of phases 1
VSSOP (DGK) 8 14.7 mm² 3 x 4.9

  • Easy to use control methodology
  • No control loop compensation required
  • 4.5V to 35V wide input range
  • 1.242V to VIN adjustable output range
  • High Efficiency 93%
  • ±1.3% (±2% over temp) internal reference
  • 100% duty cycle
  • Maximum operating frequency > 1MHz
  • Current limit protection
  • MSOP-8

  • Easy to use control methodology
  • No control loop compensation required
  • 4.5V to 35V wide input range
  • 1.242V to VIN adjustable output range
  • High Efficiency 93%
  • ±1.3% (±2% over temp) internal reference
  • 100% duty cycle
  • Maximum operating frequency > 1MHz
  • Current limit protection
  • MSOP-8

  • The LM3485 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, low cost, switching buck regulator for a wide range of applications. The hysteretic control architecture provides for simple design without any control loop stability concerns using a wide variety of external components. The PFET architecture also allows for low component count as well as ultra-low dropout, 100% duty cycle operation. Another benefit is high efficiency operation at light loads without an increase in output ripple.

    Current limit protection is provided by measuring the voltage across the PFET’s RDS(ON), thus eliminating the need for a sense resistor. The cycle-by-cycle current limit can be adjusted with a single resistor, ensuring safe operation over a range of output currents.


    The LM3485 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, low cost, switching buck regulator for a wide range of applications. The hysteretic control architecture provides for simple design without any control loop stability concerns using a wide variety of external components. The PFET architecture also allows for low component count as well as ultra-low dropout, 100% duty cycle operation. Another benefit is high efficiency operation at light loads without an increase in output ripple.

    Current limit protection is provided by measuring the voltage across the PFET’s RDS(ON), thus eliminating the need for a sense resistor. The cycle-by-cycle current limit can be adjusted with a single resistor, ensuring safe operation over a range of output currents.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    4 をすべて表示
    種類 タイトル 最新の英語版をダウンロード 日付
    * データシート LM3485 Hysteretic PFET Buck Controller (jp) データシート (Rev. F 翻訳版) 最新英語版 (Rev.H) PDF | HTML 2009年 9月 29日
    Analog Design Journal Control-Mode Quick Reference Guide (Rev. B) PDF | HTML 2023年 8月 29日
    セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
    Analog Design Journal Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics 2016年 7月 21日

    設計および開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    LM3485EVAL — ヒステリシス PFET 降圧コントローラ

    Hysteretic PFET Buck Controller

    ユーザー ガイド: PDF
    評価ボード

    LM3485LED-EVAL — ヒステリシス PFET 降圧コントローラ

    The LM3485 LED driver board is a buck regulator derived controlled current source designed to drive high power, high brightness LEDs (HBLEDs) such as the Luxeon™ Emitter at dissipations of 1W to 5W. The board can accept an input voltage ranging from 5V to 30V and can control the output current (...)

    ユーザー ガイド: PDF
    シミュレーション・モデル

    LM3485 PSpice Transient Model

    SNVM296.ZIP (44 KB) - PSpice Model
    シミュレーション・モデル

    LM3485 Unencrypted PSpice Transient Model

    SNVM716.ZIP (2 KB) - PSpice Model
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    VSSOP (DGK) 8 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用原材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブの拠点
    • 組み立てを実施した拠点

    推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ