ホーム パワー マネージメント LED ドライバ バックライト LED ドライバ

スマートフォンのハンドセット向け、包括的なライティング電源ソリューション

製品詳細

Number of channels 3 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 41 Type Inductive Switching frequency (max) (kHz) 1100 Duty cycle (max) (%) 94 LED current per channel (mA) 30 Peak efficiency (%) 90 Topology Boost Features Adjustable Switch Frequency, Analog Dimming, CABC, Enable/Shutdown, I2C control, Integrated Switch, OVP, Synchronous Rectification, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 41 Type Inductive Switching frequency (max) (kHz) 1100 Duty cycle (max) (%) 94 LED current per channel (mA) 30 Peak efficiency (%) 90 Topology Boost Features Adjustable Switch Frequency, Analog Dimming, CABC, Enable/Shutdown, I2C control, Integrated Switch, OVP, Synchronous Rectification, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YFQ) 20 3.96 mm² 2.2 x 1.8
  • Drives Three Parallel High-Voltage LED Strings
    for Display and Keypad Lighting
  • High-Voltage Strings Capable of up to 40-V
    Output Voltage and up to 90% Efficiency
  • Up to 30-mA per Current Sink
    (Both Backlight and Indicator)
  • 11-Bit High-Voltage LED Dimming
  • PWM Input for Content Adjustable Brightness
    Control (CABC)
  • Integrated 1-A/40-V MOSFET
  • Adaptive Boost Output to LED Voltages
  • Six Low-Voltage Current Sinks for Indicator LEDs
  • Integrated Charge Pump for Improved Efficiency
    and VIN Operating Range
  • Internal Pattern Generation Engine for Each
    Indicator LED
  • Fully Configurable LED Grouping and Control
  • Four Programmable Overvoltage Protection
    Thresholds (16 V, 24 V, 32 V, and 40 V)
  • Programmable 500-kHz and 1-MHz
    Switching Frequency
  • Overcurrent Protection
  • Thermal Shutdown Protection
  • 27 mm2 Total Solution Size
  • Drives Three Parallel High-Voltage LED Strings
    for Display and Keypad Lighting
  • High-Voltage Strings Capable of up to 40-V
    Output Voltage and up to 90% Efficiency
  • Up to 30-mA per Current Sink
    (Both Backlight and Indicator)
  • 11-Bit High-Voltage LED Dimming
  • PWM Input for Content Adjustable Brightness
    Control (CABC)
  • Integrated 1-A/40-V MOSFET
  • Adaptive Boost Output to LED Voltages
  • Six Low-Voltage Current Sinks for Indicator LEDs
  • Integrated Charge Pump for Improved Efficiency
    and VIN Operating Range
  • Internal Pattern Generation Engine for Each
    Indicator LED
  • Fully Configurable LED Grouping and Control
  • Four Programmable Overvoltage Protection
    Thresholds (16 V, 24 V, 32 V, and 40 V)
  • Programmable 500-kHz and 1-MHz
    Switching Frequency
  • Overcurrent Protection
  • Thermal Shutdown Protection
  • 27 mm2 Total Solution Size

The LM3633 11-bit LED driver provides high-performance backlight dimming for 1, 2, or 3 parallel high-voltage LED strings while delivering up to 90% efficiency. The boost converter with integrated 1-A, 40-V MOSFET automatically adjusts to LED forward voltage to minimize headroom voltage and effectively improve LED efficiency.

The LM3633 is a complete power source for backlight, keypad, and indicator LEDs in smartphone handsets. The high-voltage inductive boost converter provides the power for three parallel LED strings (HVLED1, HVLED2 and HVLED3). The integrated charge pump provides the bias for the six low-voltage indicator LEDs (LVLED1-LVLED6). All low-voltage current sinks can have a programmable pattern modulated onto their output current for a wide variety of blinking patterns.

An additional feature is a Pulse Width Modulation (PWM) control input for content adjustable backlight control, which can be used to control any high-voltage current sink.

The LM3633 is fully programmable via an I2C-compatible interface. The device operates over a 2.7-V to 5.5-V input voltage range and a −40°C to 85°C temperature range.

For all available packages, see the orderable addendum at the end of the datasheet.

The LM3633 11-bit LED driver provides high-performance backlight dimming for 1, 2, or 3 parallel high-voltage LED strings while delivering up to 90% efficiency. The boost converter with integrated 1-A, 40-V MOSFET automatically adjusts to LED forward voltage to minimize headroom voltage and effectively improve LED efficiency.

The LM3633 is a complete power source for backlight, keypad, and indicator LEDs in smartphone handsets. The high-voltage inductive boost converter provides the power for three parallel LED strings (HVLED1, HVLED2 and HVLED3). The integrated charge pump provides the bias for the six low-voltage indicator LEDs (LVLED1-LVLED6). All low-voltage current sinks can have a programmable pattern modulated onto their output current for a wide variety of blinking patterns.

An additional feature is a Pulse Width Modulation (PWM) control input for content adjustable backlight control, which can be used to control any high-voltage current sink.

The LM3633 is fully programmable via an I2C-compatible interface. The device operates over a 2.7-V to 5.5-V input voltage range and a −40°C to 85°C temperature range.

For all available packages, see the orderable addendum at the end of the datasheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM3633 Complete Lighting Power Solution for Smartphone Handsets データシート PDF | HTML 2014年 6月 4日
ホワイト・ペーパー Common LED Functions and LED Driver Design Considerations.. 英語版 2020年 9月 21日
アプリケーション・ノート Analog PWM Dimming in White-LED Drivers 2016年 12月 21日
アプリケーション・ノート Inductor Selection in Boost Converters for LCD Backlight Applications 2016年 10月 24日
アプリケーション・ノート Schottky Diode Selection in Asynchronous Boost Converters 2016年 9月 6日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ドライバまたはライブラリ

LM3633SW-LINUX — LM3633 向け Linux ドライバ

The Linux driver supports the LM3633 LMU (Lighting Management Unit) device. The Linux driver supports communication through the I2C bus and interfaces with various sub-systems.

 

Linux Mainline Status

Available in Linux Main line: No
Available through git.ti.com: (...)

ファームウェア

SNVC166 USB2ANY Firmware Loader

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バックライト LED ドライバ
LM3633 スマートフォンのハンドセット向け、包括的なライティング電源ソリューション
ハードウェア開発
評価ボード
USB2ANY USB2ANY インターフェイス アダプタ
評価基板 (EVM) 向けの GUI

SNVC076 LM3633EVMSW GUI Installer

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バックライト LED ドライバ
LM3633 スマートフォンのハンドセット向け、包括的なライティング電源ソリューション
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFQ) 20 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ