ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

LM43600

アクティブ

3.5V ~ 36V、500mA の同期整流降圧電圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LMR33610 アクティブ SOIC-8 パッケージ封止、SIMPLE SWITCHER®、3.8V ~ 36V、1A、同期整流降圧コンバータ Smaller footprint, higher efficiency, lower IQ and lower EMI.
LMR50410 アクティブ SIMPLE SWITCHER® 4V ~ 36V、1A、同期整流降圧パワーコンバータ SOT23 packaging

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 36 Vin (min) (V) 3.5 Vout (max) (V) 28 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Pre-bias startup, Synchronous rectification, Tracking Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000033 Duty cycle (max) (%) 99
Rating Catalog Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 36 Vin (min) (V) 3.5 Vout (max) (V) 28 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Pre-bias startup, Synchronous rectification, Tracking Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000033 Duty cycle (max) (%) 99
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • 33-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Meets EN55022/CISPR 22 EMI standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500 kHz default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable with Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into Pre-Biased Load
  • Internal Soft Start: 4.1 ms
  • Extendable Soft-Start Time by External Capacitor
  • Output Voltage Tracking Capability
  • Precision Enable to Program System UVLO
  • Output Short-Circuit Protection with Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM43600 With the WEBENCH® Power Designer
  • 33-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Meets EN55022/CISPR 22 EMI standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500 kHz default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable with Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into Pre-Biased Load
  • Internal Soft Start: 4.1 ms
  • Extendable Soft-Start Time by External Capacitor
  • Output Voltage Tracking Capability
  • Precision Enable to Program System UVLO
  • Output Short-Circuit Protection with Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM43600 With the WEBENCH® Power Designer

The LM43600 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 0.5 A of load current from an input voltage ranging from 3.5 V to 36 V (42 V transient). The LM43600 provides exceptional efficiency, output accuracy and drop-out voltage in a very small solution size. An extended family is available in 1-A, 2-A and 3-A load current options in pin-to-pin compatible packages. Peak current mode control is employed to achieve simple control loop compensation and cycle-by-cycle current limiting. Optional features such as programmable switching frequency, synchronization, power-good flag, precision enable, internal soft start, extendable soft start, and tracking provide a flexible and easy-to-use platform for a wide range of applications. Discontinuous conduction and automatic frequency modulation at light loads improve light load efficiency. The family requires few external components and pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VCC undervoltage lockout, cycle-by-cycle current limit, and output short-circuit protection. The LM43600 device is available in the 16-pin HTSSOP (PWP) leaded package (6.6 mm × 5.1 mm × 1.2 mm) with 0.65-mm lead pitch. Pin-to-pin compatible with LM46000, LM46001, LM46002, LM43601, LM43602, and LM43603 devices.

The LM43600 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 0.5 A of load current from an input voltage ranging from 3.5 V to 36 V (42 V transient). The LM43600 provides exceptional efficiency, output accuracy and drop-out voltage in a very small solution size. An extended family is available in 1-A, 2-A and 3-A load current options in pin-to-pin compatible packages. Peak current mode control is employed to achieve simple control loop compensation and cycle-by-cycle current limiting. Optional features such as programmable switching frequency, synchronization, power-good flag, precision enable, internal soft start, extendable soft start, and tracking provide a flexible and easy-to-use platform for a wide range of applications. Discontinuous conduction and automatic frequency modulation at light loads improve light load efficiency. The family requires few external components and pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VCC undervoltage lockout, cycle-by-cycle current limit, and output short-circuit protection. The LM43600 device is available in the 16-pin HTSSOP (PWP) leaded package (6.6 mm × 5.1 mm × 1.2 mm) with 0.65-mm lead pitch. Pin-to-pin compatible with LM46000, LM46001, LM46002, LM43601, LM43602, and LM43603 devices.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
26 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM43600 3.5-V to 36-V, 0.5-A Synchronous Step-Down Voltage Converter データシート (Rev. B) PDF | HTML 2017年 9月 4日
アプリケーション・ノート 半導体および IC パッケージの熱評価基準 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2025年 5月 8日
アプリケーション・ノート Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML 2021年 7月 26日
セレクション・ガイド Buck Converter Quick Reference Guide (Rev. B) 2021年 4月 8日
アプリケーション・ノート Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) 2019年 3月 12日
アプリケーション・ノート Differences Between LM4600x/LM4360x A and Non-A OPNs 2018年 3月 27日
その他の技術資料 SIMPLE SWITCHER Synchronous Regulator Series (Rev. B) 2016年 2月 8日
技術記事 Inverting made simple by unleashing the buck PDF | HTML 2015年 5月 19日
アプリケーション・ノート Inverting Applications Made SIMPLE With LM4600x and LM4360x (Rev. B) 2015年 2月 20日
アプリケーション・ノート Thermal Design Made Simple With LM43603 and LM46002 2014年 9月 15日
アプリケーション・ノート Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 2014年 9月 12日
アプリケーション・ノート Compensation Made SIMPLE With LM4360x, LM4600x 2014年 7月 29日
アプリケーション・ノート AN-1533 Overvoltage Protection Circuit for Automotive Load Dump (Rev. B) 2013年 5月 6日
アプリケーション・ノート AN-1997 Error Amplifier Limitations in High-Performance Regulator Applications (Rev. A) 2013年 5月 6日
アプリケーション・ノート AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 2013年 4月 24日
アプリケーション・ノート AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 2013年 4月 23日
アプリケーション・ノート AN-1197 Selecting Inductors for Buck Converters (Rev. B) 2013年 4月 23日
アプリケーション・ノート AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 2013年 4月 23日
アプリケーション・ノート AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 2013年 4月 23日
アプリケーション・ノート AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 2013年 4月 23日
アプリケーション・ノート AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 2013年 4月 23日
アプリケーション・ノート AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 2013年 4月 23日
アプリケーション・ノート Understanding and Applying Current-Mode Control Theory 2007年 8月 19日
アプリケーション・ノート Input and Output Capacitor Selection 2005年 9月 19日
その他の技術資料 SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 2005年 7月 12日
アプリケーション・ノート AN-643 EMI/RFI Board Design (Rev. B) 2004年 5月 3日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM43600PWPEVM — LM43600PWP 同期整流・降圧コンバータ評価モジュール

The LM43600PWPEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM43600PWP synchronous step-down converter. The EVM operates from an 3.5V to 36V input and provides a 3.3V output at 0.5A.

ユーザー ガイド: PDF
シミュレーション・モデル

LM43600 Non-Inverting and Inverting PSPICE Transient Model (Rev. A)

SLIM323A.ZIP (215 KB) - PSpice Model
シミュレーション・モデル

LM43600 Non-Inverting and Inverting Unencrypted PSpice Transient Model (Rev. A)

SNVM719A.ZIP (8 KB) - PSpice Model
シミュレーション・モデル

LM43600 PSPICE Average model

SLIM324.ZIP (77 KB) - PSpice Model
シミュレーション・モデル

LM43600 Unencrypted PSpice Average Model

SNVM718.ZIP (1 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 16 Ultra Librarian