ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

LM43600-Q1

アクティブ

車載認証済み、3.5V ~ 36V、0.5A、同期整流降圧型電圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LMR43610-Q1 アクティブ 車載対応、3V ~ 36V、1A、低静止電流 (IQ)、低 EMI、同期整流降圧レギュレータ Smaller footprint, higher efficiency, lower EMI, lower IQ and spread-spectrum
TPS560430-Q1 アクティブ 車載、SIMPLE SWITCHER® 4V ~ 36V、0.6A、同期整流降圧パワーコンバータ PFM and PWM selectable options in an SOT-23 package.

製品詳細

Rating Automotive Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 36 Vin (min) (V) 3.5 Vout (max) (V) 28 Vout (min) (V) 1 Features Adjustable soft start, Enable, Frequency synchronization, Light-load efficiency, Over Current Protection, Overcurrent protection, Power good, Pre-bias startup, Synchronous rectification, Tracking Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000033 Duty cycle (max) (%) 99
Rating Automotive Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 36 Vin (min) (V) 3.5 Vout (max) (V) 28 Vout (min) (V) 1 Features Adjustable soft start, Enable, Frequency synchronization, Light-load efficiency, Over Current Protection, Overcurrent protection, Power good, Pre-bias startup, Synchronous rectification, Tracking Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000033 Duty cycle (max) (%) 99
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • 33-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Tested to EN55022/CISPR 22 EMI standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500 kHz Default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable with Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into Pre-Biased Load
  • Internal Soft Start: 4.1 ms
  • Extendable Soft-Start Time by External Capacitor
  • Output Voltage Tracking Capability
  • Precision Enable to Program System UVLO
  • Output Short-Circuit Protection with Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM43600-Q1 With the WEBENCH® Power Designer
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • 33-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Tested to EN55022/CISPR 22 EMI standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500 kHz Default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable with Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into Pre-Biased Load
  • Internal Soft Start: 4.1 ms
  • Extendable Soft-Start Time by External Capacitor
  • Output Voltage Tracking Capability
  • Precision Enable to Program System UVLO
  • Output Short-Circuit Protection with Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM43600-Q1 With the WEBENCH® Power Designer

The LM43600-Q1 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 0.5 A of load current from an input voltage ranging from 3.5 V to 36 V (42 V transient). The LM43600-Q1 provides exceptional efficiency, output accuracy and dropout voltage in a very small solution size. An extended family is available in 1 A, 2 A, and 3 A load current options in pin-to-pin compatible packages. Peak current mode control is employed to achieve simple control loop compensation and cycle-by-cycle current limiting. Optional features such as programmable switching frequency, synchronization, power-good flag, precision enable, internal soft start, extendable soft start, and tracking provide a flexible and easy to use platform for a wide range of applications. Discontinuous conduction and automatic frequency modulation at light loads improve light load efficiency. The family requires few external components and pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VCC undervoltage lockout, cycle-by-cycle current limit, and output short-circuit protection. The LM43600-Q1 device is available in the 16-pin, leaded HTSSOP (PWP) package (6.6 mm × 5.1 mm × 1.2 mm) with 0.65-mm lead pitch. The device is pin-to-pin compatible with the LM4360x and LM4600x families. The LM43600A-Q1 version is optimized for PFM operation and recommended for new designs.

The LM43600-Q1 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 0.5 A of load current from an input voltage ranging from 3.5 V to 36 V (42 V transient). The LM43600-Q1 provides exceptional efficiency, output accuracy and dropout voltage in a very small solution size. An extended family is available in 1 A, 2 A, and 3 A load current options in pin-to-pin compatible packages. Peak current mode control is employed to achieve simple control loop compensation and cycle-by-cycle current limiting. Optional features such as programmable switching frequency, synchronization, power-good flag, precision enable, internal soft start, extendable soft start, and tracking provide a flexible and easy to use platform for a wide range of applications. Discontinuous conduction and automatic frequency modulation at light loads improve light load efficiency. The family requires few external components and pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VCC undervoltage lockout, cycle-by-cycle current limit, and output short-circuit protection. The LM43600-Q1 device is available in the 16-pin, leaded HTSSOP (PWP) package (6.6 mm × 5.1 mm × 1.2 mm) with 0.65-mm lead pitch. The device is pin-to-pin compatible with the LM4360x and LM4600x families. The LM43600A-Q1 version is optimized for PFM operation and recommended for new designs.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM43600-Q1 3.5-V to 36-V, 0.5-A Synchronous Step-Down Voltage Converter データシート (Rev. C) PDF | HTML 2017年 11月 16日
アプリケーション・ノート Differences Between LM4600x/LM4360x A and Non-A OPNs 2018年 3月 27日
アプリケーション・ノート Inverting Applications Made SIMPLE With LM4600x and LM4360x (Rev. B) 2015年 2月 20日
アプリケーション・ノート Thermal Design Made Simple With LM43603 and LM46002 2014年 9月 15日
アプリケーション・ノート Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 2014年 9月 12日
アプリケーション・ノート Compensation Made SIMPLE With LM4360x, LM4600x 2014年 7月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM43600PWPEVM — LM43600PWP 同期整流・降圧コンバータ評価モジュール

The LM43600PWPEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM43600PWP synchronous step-down converter. The EVM operates from an 3.5V to 36V input and provides a 3.3V output at 0.5A.

ユーザー ガイド: PDF
シミュレーション・モデル

LM43600 Non-Inverting and Inverting PSPICE Transient Model (Rev. A)

SLIM323A.ZIP (215 KB) - PSpice Model
シミュレーション・モデル

LM43600 Non-Inverting and Inverting Unencrypted PSpice Transient Model (Rev. A)

SNVM719A.ZIP (8 KB) - PSpice Model
シミュレーション・モデル

LM43600 PSPICE Average model

SLIM324.ZIP (77 KB) - PSpice Model
シミュレーション・モデル

LM43600 Unencrypted PSpice Average Model

SNVM718.ZIP (1 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 16 Ultra Librarian