ホーム アンプ 電流センシング アンプ デジタル電力モニタ

LM5056A

アクティブ

3 ~ 80V、12 ビット、PMBus、出力電流 / 電圧 / 電力 / 温度モニタ

製品詳細

Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) 10 Digital interface I2C, PMBus, SMBus Resolution (Bits) 12 Input offset (±) (max) (µV) 300 Voltage gain (V/V) 0.5, 1 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 4.5 Iq (max) (mA) 6.8 Gain error (%) 1.25 Features Digital Temp Monitor Power measurement accuracy (%) 1.75 Rating Catalog Operating temperature range (°C) -40 to 125
Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) 10 Digital interface I2C, PMBus, SMBus Resolution (Bits) 12 Input offset (±) (max) (µV) 300 Voltage gain (V/V) 0.5, 1 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 4.5 Iq (max) (mA) 6.8 Gain error (%) 1.25 Features Digital Temp Monitor Power measurement accuracy (%) 1.75 Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Input Voltage Range: 10 V to 80 V
  • Real-Time Monitoring of VIN, IIN, PIN, VOUT, and VAUX with 12-bit resolution, 1-kHz sampling rate
  • True input Power Measurement using simultaneous sampling of Vin and Iin
  • Remote Temperature Sensing with programmable warning thresholds
  • Power Measurement Accuracy
    • LM5056A: ±1.75%
    • LM5056: ±2.25%
  • Current Measurement Accuracy
    • LM5056A: ±1.25%
    • LM5056: ±1.5%
  • Voltage Measurement Accuracy: ±1.0%
  • Averaging of VIN, IIN, PIN, and VOUT with Programmable Interval Ranging from 0.001 s to 4 s
  • Programmable WARN and FAULT Thresholds with SMBA Notification
  • Black-Box Capture of Telemetry Measurements and Device Status Triggered by WARN or FAULT Condition
  • I2C/SMBus Interface and PMBus Compliant Command Structure

PMBus is a trademark of Texas Instruments.

  • Input Voltage Range: 10 V to 80 V
  • Real-Time Monitoring of VIN, IIN, PIN, VOUT, and VAUX with 12-bit resolution, 1-kHz sampling rate
  • True input Power Measurement using simultaneous sampling of Vin and Iin
  • Remote Temperature Sensing with programmable warning thresholds
  • Power Measurement Accuracy
    • LM5056A: ±1.75%
    • LM5056: ±2.25%
  • Current Measurement Accuracy
    • LM5056A: ±1.25%
    • LM5056: ±1.5%
  • Voltage Measurement Accuracy: ±1.0%
  • Averaging of VIN, IIN, PIN, and VOUT with Programmable Interval Ranging from 0.001 s to 4 s
  • Programmable WARN and FAULT Thresholds with SMBA Notification
  • Black-Box Capture of Telemetry Measurements and Device Status Triggered by WARN or FAULT Condition
  • I2C/SMBus Interface and PMBus Compliant Command Structure

PMBus is a trademark of Texas Instruments.

The LM5056/LM5056A combines high-performance analog and digital technology with a PMBus compliant SMBus™ and I2C interface to accurately measure the electrical operating conditions of systems connected to a backplane power bus. The LM5056/LM5056A continuously supplies real-time power, voltage, current, temperature and fault data to the system management host via the SMBus interface.

The LM5056/LM5056A monitoring block computes both the real time and average values of subsystem operating parameters (VIN, IIN, PIN, VOUT) as well as the peak power. Accurate power averaging is accomplished by averaging the product of the input voltage and current. A black-box (telemetry and fault snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.

The LM5056/LM5056A combines high-performance analog and digital technology with a PMBus compliant SMBus™ and I2C interface to accurately measure the electrical operating conditions of systems connected to a backplane power bus. The LM5056/LM5056A continuously supplies real-time power, voltage, current, temperature and fault data to the system management host via the SMBus interface.

The LM5056/LM5056A monitoring block computes both the real time and average values of subsystem operating parameters (VIN, IIN, PIN, VOUT) as well as the peak power. Accurate power averaging is accomplished by averaging the product of the input voltage and current. A black-box (telemetry and fault snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM5056/LM5056A High Voltage System Power Measurement Device with PMBus データシート (Rev. A) 2013年 4月 1日
アプリケーション・ノート Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 2022年 1月 25日
ユーザー・ガイド AN-2270 LM5056 Evaluation Board 2012年 12月 5日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM5056EVM — LM5056 高電圧システム・パワー・マネージメント IC 評価基板

The Texas Instruments LM5056EVM evaluation module (EVM) provides the design engineer with a telemetry measurement IC board with a PMBus™ compliant SMBus/I2C interface. This application note describes the various functions of the board, how to test and evaluate it, and how to use the companion (...)
ユーザー ガイド: PDF
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 28 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ