15.6mV/℃ のゲイン、±2℃、アナログ出力温度センサ

製品詳細

Local sensor accuracy (max) 2, 3 Rating Catalog Operating temperature range (°C) 0 to 90 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 10 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 15.6
Local sensor accuracy (max) 2, 3 Rating Catalog Operating temperature range (°C) 0 to 90 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 10 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 15.6
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37

  • Calibrated linear scale factor of +15.6 mV/°C
  • Rated for full 0°C to +90°C range with 3.0V supply
  • Suitable for remote applications

  • Calibrated linear scale factor of +15.6 mV/°C
  • Rated for full 0°C to +90°C range with 3.0V supply
  • Suitable for remote applications

  • The LM62 is a precision integrated-circuit temperature sensor that can sense a 0°C to +90°C temperature range while operating from a single +3.0V supply. The LM62's output voltage is linearly proportional to Celsius (Centigrade) temperature (+15.6 mV/°C) and has a DC offset of +480 mV. The offset allows reading temperatures down to 0°C without the need for a negative supply. The nominal output voltage of the LM62 ranges from +480 mV to +1884 mV for a 0°C to +90°C temperature range. The LM62 is calibrated to provide accuracies of ±2.0°C at room temperature and +2.5°C/−2.0°C over the full 0°C to +90°C temperature range.

    The LM62's linear output, +480 mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading temperatures down to 0°C is required. Because the LM62's quiescent current is less than 130 μA, self-heating is limited to a very low 0.2°C in still air. Shutdown capability for the LM62 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.


    The LM62 is a precision integrated-circuit temperature sensor that can sense a 0°C to +90°C temperature range while operating from a single +3.0V supply. The LM62's output voltage is linearly proportional to Celsius (Centigrade) temperature (+15.6 mV/°C) and has a DC offset of +480 mV. The offset allows reading temperatures down to 0°C without the need for a negative supply. The nominal output voltage of the LM62 ranges from +480 mV to +1884 mV for a 0°C to +90°C temperature range. The LM62 is calibrated to provide accuracies of ±2.0°C at room temperature and +2.5°C/−2.0°C over the full 0°C to +90°C temperature range.

    The LM62's linear output, +480 mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading temperatures down to 0°C is required. Because the LM62's quiescent current is less than 130 μA, self-heating is limited to a very low 0.2°C in still air. Shutdown capability for the LM62 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    お客様が関心を持ちそうな類似品

    open-in-new 代替品と比較
    比較対象デバイスと同等の機能で、ピン互換製品
    LM50 アクティブ 10mV/℃ のゲイン、±2℃、アナログ出力温度センサ Lower sensor gain (10 mV/°C) pin-compatible option
    LM60 アクティブ 6.25mV/℃ のゲイン、TO-92 オプション、±2℃、アナログ出力温度センサ Lower sensor gain (6.25 mV/°C) pin-compatible option
    TMP235 アクティブ 10mV/℃、精度 1℃ のアナログ温度センサ Lower sensor gain (10 mV/°C) pin-compatible option with higher accuracy (±1°C) and wider temperature range (-40 to 150°C)
    TMP236 アクティブ 19.5mV/℃ のゲイン、±2.0℃、アナログ出力温度センサ Higher sensor gain (19.5 mV/°C) pin-compatible option with higher accuracy (±1°C) and wider temperature range (-40 to 150°C)

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    2 をすべて表示
    種類 タイトル 最新の英語版をダウンロード 日付
    * データシート LM62 2.7V, 15.6 mV/C SOT-23 Temperature Sensor データシート (Rev. D 翻訳版) 最新英語版 (Rev.E) PDF | HTML 2010年 2月 8日
    アプリケーション・ノート Tiny Temperature Sensors for Remote Systems 2003年 2月 17日

    設計および開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    リファレンス・デザイン

    TIDA-00128 — サーキット ブレーカ用、低消費電力、低ノイズのアナログ フロント エンド設計 (ACB/MCCB-ETU)

    モールド ケース サーキット ブレーカ(MCCB)の電気式トリップ ユニット向けのリファレンス デザインです。  オペアンプ ベースの設計を採用しており、地絡過電流リレーのための電流監視機能を果たします。低コストのオペアンプを採用しながら、 ±10% のピックアップ(A)精度と、0 ~ -20% という時間遅延精度を実現します。また、-10 ~ 70℃ の周囲温度範囲で温度からの影響を受けず、EMI 耐性も高いことから、過酷な環境条件への対応が可能です。アナログ フロント エンドは TI の MSP430 (...)
    設計ガイド: PDF
    回路図: PDF
    リファレンス・デザイン

    TIDA-00130 — サーキット ブレーカ用、ゼロドリフト PGA ベースのアナログ フロント エンド設計 (ACB/MCCB-ETU)

    モールド ケース サーキット ブレーカ(MCCB)の電気式トリップ ユニット向けのリファレンス デザインです。  プログラマブルなゲイン アンプ ベースの設計を採用しており、地絡過電流リレーの電流監視機能を果たします。ゼロドリフトのプログラマブルなオペアンプを採用しながら、誤差 ±10% のピックアップ (A) 精度と、0 ~ -20% という時間遅延精度を実現します。また、このソリューションは、過酷な環境条件に対応できるよう設計されており、-10 ~ 70℃ の周囲温度範囲で温度の影響を受けず、高い EMI 耐性も備えています。最後に、このデザインのアナログ フロント エンドは TI の (...)
    設計ガイド: PDF
    回路図: PDF
    リファレンス・デザイン

    TIDA-00191 — アナログ・フロント・エンド、拡張電流範囲付モーター電子過負荷リレー用

    This reference design is the analog front end (AFE) for an electronic overload relay, used for monitoring and protecting motors from overcurrent or undercurrent events. It is an ideal tool for developers creating overload relays for sensitive AC motors in industrial applications. This programmable (...)
    設計ガイド: PDF
    回路図: PDF
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    SOT-23 (DBZ) 3 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用原材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブの拠点
    • 組み立てを実施した拠点

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ