ホーム アンプ オペアンプ (OP アンプ) 汎用オペアンプ

LM7321-Q1

アクティブ

車載グレード、シングル、32V、20MHz オペアンプ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
OPA992-Q1 アクティブ 車載対応、シングル、40V、10MHz、レール・ツー・レール入出力 (RRIO)、低ノイズのオペアンプ Wider supply range (2.7 V to 40 V), faster slew rate (32 V/us), lower offset voltage (1 mV), lower noise (7 nV/√Hz),

製品詳細

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In, Out GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 18 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 1.1 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Features High Cload Drive Input bias current (max) (pA) 200000 CMRR (typ) (dB) 80 Iout (typ) (A) 0.065 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.06 Output swing headroom (to positive supply) (typ) (V) -0.15
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In, Out GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 18 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 1.1 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Features High Cload Drive Input bias current (max) (pA) 200000 CMRR (typ) (dB) 80 Iout (typ) (A) 0.065 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.06 Output swing headroom (to positive supply) (typ) (V) -0.15
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • (VS = ±15, TA = 25°C, Typical Values Unless
    Specified.)
  • Wide Supply Voltage Range 2.5 V to 32 V
  • Output Current +65 mA/–100 mA
  • Gain Bandwidth Product 20 MHz
  • Slew Rate 18 V/µs
  • Capacitive Load Tolerance Unlimited
  • Input Common-Mode Voltage 0.3-V Beyond Rails
  • Input Voltage Noise 15 nV/√Hz
  • Input Current Noise 1.3 pA/√Hz
  • Supply Current/Channel 1.1 mA
  • Distortion THD+Noise –86 dB
  • Temperature Range –40°C to 125°C
  • Tested at –40°C, 25°C and 125°C at 2.7 V, ±5 V,
    ±15 V.
  • LM732xx are Automotive Grade Products that are
    AEC-Q100 Grade 1 Qualified.
  • (VS = ±15, TA = 25°C, Typical Values Unless
    Specified.)
  • Wide Supply Voltage Range 2.5 V to 32 V
  • Output Current +65 mA/–100 mA
  • Gain Bandwidth Product 20 MHz
  • Slew Rate 18 V/µs
  • Capacitive Load Tolerance Unlimited
  • Input Common-Mode Voltage 0.3-V Beyond Rails
  • Input Voltage Noise 15 nV/√Hz
  • Input Current Noise 1.3 pA/√Hz
  • Supply Current/Channel 1.1 mA
  • Distortion THD+Noise –86 dB
  • Temperature Range –40°C to 125°C
  • Tested at –40°C, 25°C and 125°C at 2.7 V, ±5 V,
    ±15 V.
  • LM732xx are Automotive Grade Products that are
    AEC-Q100 Grade 1 Qualified.

The LM732xx devices are rail-to-rail input and output amplifiers with wide operating voltages and high-output currents. The LM732xx family is efficient, achieving 18-V/µs slew rate and 20-MHz unity gain bandwidth while requiring only 1 mA of supply current per op amp. The LM732xx device performance is fully specified for operation at 2.7 V, ±5 V and ±15 V.

The LM732xx devices are designed to drive unlimited capacitive loads without oscillations. All LM7321x and LM7322x parts are tested at –40°C, 125°C, and 25°C, with modern automatic test equipment. High performance from –40°C to 125°C, detailed specifications, and extensive testing makes them suitable for industrial, automotive, and communications applications.

Greater than rail-to-rail input common-mode voltage range with 50 dB of common-mode rejection across this wide voltage range, allows both high-side and low-side sensing. Most device parameters are insensitive to power supply voltage, and this makes the parts easier to use where supply voltage may vary, such as automotive electrical systems and battery powered equipment. These amplifiers have true rail-to-rail output and can supply a respectable amount of current (15 mA) with minimal head- room from either rail (300 mV) at low distortion (0.05% THD+Noise).

There are several package options for each part. Standard SOIC versions of both parts make upgrading existing designs easy. LM7322x are offered in a space-saving 8-Pin VSSOP package. The LM7321x are offered in small SOT-23 package, which makes it easy to place this part close to sensors for better circuit performance.

The LM732xx devices are rail-to-rail input and output amplifiers with wide operating voltages and high-output currents. The LM732xx family is efficient, achieving 18-V/µs slew rate and 20-MHz unity gain bandwidth while requiring only 1 mA of supply current per op amp. The LM732xx device performance is fully specified for operation at 2.7 V, ±5 V and ±15 V.

The LM732xx devices are designed to drive unlimited capacitive loads without oscillations. All LM7321x and LM7322x parts are tested at –40°C, 125°C, and 25°C, with modern automatic test equipment. High performance from –40°C to 125°C, detailed specifications, and extensive testing makes them suitable for industrial, automotive, and communications applications.

Greater than rail-to-rail input common-mode voltage range with 50 dB of common-mode rejection across this wide voltage range, allows both high-side and low-side sensing. Most device parameters are insensitive to power supply voltage, and this makes the parts easier to use where supply voltage may vary, such as automotive electrical systems and battery powered equipment. These amplifiers have true rail-to-rail output and can supply a respectable amount of current (15 mA) with minimal head- room from either rail (300 mV) at low distortion (0.05% THD+Noise).

There are several package options for each part. Standard SOIC versions of both parts make upgrading existing designs easy. LM7322x are offered in a space-saving 8-Pin VSSOP package. The LM7321x are offered in small SOT-23 package, which makes it easy to place this part close to sensors for better circuit performance.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM7321x Single and LM7322x Dual Rail-to-Rail Input and Output ±15-V, High-Output Current and Unlimited Capacitive Load Operational Amplifier データシート (Rev. E) PDF | HTML 2015年 9月 30日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AMP-PDK-EVM — アンプ パフォーマンス開発キットの評価基板

このアンプ パフォーマンス開発キット (PDK) は、オペアンプの一般的なパラメータをテストするための評価基板 (EVM) キットであり、ほとんどのオペアンプやコンパレータと互換性があります。この評価基板キットは、パッケージのニーズに適した、さまざまなソケット付きドーターカード オプションを搭載したメイン ボードで構成されており、エンジニアはデバイスの性能を迅速に評価および検証できます。

AMP-PDK-EVM キットは、業界標準の最も一般的な次の 5 種類のパッケージをサポートしています。

  • D (SOIC-8 と SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • (...)
ユーザー ガイド: PDF | HTML
評価ボード

DIP-ADAPTER-EVM — DIP アダプタの評価基板

DIP-Adapter-EVM は、オペアンプの迅速なプロトタイプ製作とテストを可能にする評価基板です。小型の表面実装 IC とのインターフェイスを迅速、容易、低コストで実現します。付属の Samtec 端子ストリップか、回路への直接配線により、サポートされているオペアンプを接続できます。

DIP-Adapter-EVM キットは、業界標準の最も一般的なパッケージをサポートしています:

  • D と U(SOIC-8)
  • PW(TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5、SOT23-3)
  • DCK(SC70-6、SC70-5)
  • DRL(SOT563-6)
ユーザー ガイド: PDF
評価ボード

DIYAMP-EVM — ユニバーサル DIY アンプ回路の評価モジュール

DIYAMP-EVM は、エンジニアと DIY ユーザーにアンプ回路を提供し、迅速な設計コンセプトの評価とシミュレーションの検証を可能にするユニークな評価モジュール(EVM)ファミリです。この評価モジュールは、3 つの業界標準パッケージ(SC70、SOT23、SOIC)で提供されており、シングル / デュアル電源向けに、アンプ、フィルタ、安定性補償、コンパレータの各構成など、12 の一般的なアンプ構成が可能です。

DIYAMP-EVM ファミリは、迅速・簡単なプロトタイプ製作を可能にします。また、一般的な 0805 または 0603 (...)

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

LM7322 PSpice Model

SNOM323.ZIP (40 KB) - PSpice Model
シミュレーション・モデル

LM7322 TINA-TI Reference Design

SNOM325.TSC (90 KB) - TINA-TI Reference Design
シミュレーション・モデル

LM7322 TINA-TI Spice Model

SNOM324.ZIP (7 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

設計ツール

CIRCUIT060013 — T ネットワーク帰還回路搭載、反転アンプ

このデザインは入力信号 VIN を反転し、1000V/V 言い換えると 60dB の信号ゲインを達成します。T 帰還回路搭載の反転アンプは、値が小さい R4 や値が大きい帰還抵抗なしで高いゲインを取得するために使用できます。
設計ツール

CIRCUIT060015 — 調整可能なリファレンス電圧回路

この回路は、反転と非反転のアンプ回路を 1 つに組み合わせ、入力電圧の負の値から入力電圧までの可変の基準電圧を生成します。ゲインを増加して、負の最高基準電圧のレベルを増やすこともできます。
設計ツール

CIRCUIT060074 — コンパレータによるハイサイド電流センシング回路

このハイサイド電流センシング・ソリューションは、レール・ツー・レール入力同相範囲に対応している 1 個のコンパレータを使用し、負荷電流が 1A を上回った合にコンパレータの出力端子 (COMP OUT) で過電流アラート (OC-Alert) 信号を生成します。この実装は、OC-Alert 信号をアクティブ・ローに設定しています。したがって、1A のスレッショルドを上回ったときに、コンパレータの出力がローになります。負荷電流が 0.5 A (50% 減少) に低下すると OC-Alert が論理 HIGH (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian