LM94021

アクティブ

複数のゲインと複数のアナログ出力オプション採用、±1.5℃、温度センサ

製品詳細

Local sensor accuracy (max) 1.5 Rating Catalog Operating temperature range (°C) -50 to 150 Supply voltage (min) (V) 1.5 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 12 Interface type Analog output Sensor gain (mV/°C) -13.6, -10.9, -8.2, -5.5 Features UL recognized
Local sensor accuracy (max) 1.5 Rating Catalog Operating temperature range (°C) -50 to 150 Supply voltage (min) (V) 1.5 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 12 Interface type Analog output Sensor gain (mV/°C) -13.6, -10.9, -8.2, -5.5 Features UL recognized
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1

  • LM94021Q is AEC-Q100 Grade 0 qualified and is manufactured on an Automotive grade Flow
  • Low 1.5V operation
  • Four selectable gains
  • Very accurate over wide temperature range of −50°C to +150°C
  • Low quiescent current
  • Output is short-circuit protected
  • Extremely small SC70 package
  • Footprint compatible with the industry-standard LM20 temperature sensor
  • UL Recognized Component

  • Key Specifications

    Supply Voltage 1.5V to 5.5V
    Supply Current 9 μA (typ)
    Temperature Accuracy 20°C to 40°C −50°C to 70°C −50°C to 90°C −50°C to 150°C ±1.5°C ±1.8°C ±2.1°C ±2.7°C
    Operating Temperature −50°C to 150°C

  • LM94021Q is AEC-Q100 Grade 0 qualified and is manufactured on an Automotive grade Flow
  • Low 1.5V operation
  • Four selectable gains
  • Very accurate over wide temperature range of −50°C to +150°C
  • Low quiescent current
  • Output is short-circuit protected
  • Extremely small SC70 package
  • Footprint compatible with the industry-standard LM20 temperature sensor
  • UL Recognized Component

  • Key Specifications

    Supply Voltage 1.5V to 5.5V
    Supply Current 9 μA (typ)
    Temperature Accuracy 20°C to 40°C −50°C to 70°C −50°C to 90°C −50°C to 150°C ±1.5°C ±1.8°C ±2.1°C ±2.7°C
    Operating Temperature −50°C to 150°C

    The LM94021 is a precision analog output CMOS integrated-circuit temperature sensor that operates at a supply voltage as low as 1.5V. While operating over the wide temperature range of −50°C to +150°C, the LM94021 delivers an output voltage that is inversely proportional to measured temperature. The LM94021's low supply current makes it ideal for battery-powered systems as well as general temperature sensing applications.

    Two logic inputs, Gain Select 1 (GS1) and Gain Select 0 (GS0), select the gain of the temperature-to-voltage output transfer function. Four slopes are selectable: −5.5 mV/°C, −8.2 mV/°C, −10.9 mV/°C, and −13.6 mV/°C. In the lowest gain configuration (GS1 and GS0 both tied low), the LM94021 can operate with a 1.5V supply while measuring temperature over the full −50°C to +150°C operating range. Tying both inputs high causes the transfer function to have the largest gain of −13.6 mV/°C for maximum temperature sensitivity. The gain-select inputs can be tied directly to VDD or Ground without any pull-up or pull-down resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.


    The LM94021 is a precision analog output CMOS integrated-circuit temperature sensor that operates at a supply voltage as low as 1.5V. While operating over the wide temperature range of −50°C to +150°C, the LM94021 delivers an output voltage that is inversely proportional to measured temperature. The LM94021's low supply current makes it ideal for battery-powered systems as well as general temperature sensing applications.

    Two logic inputs, Gain Select 1 (GS1) and Gain Select 0 (GS0), select the gain of the temperature-to-voltage output transfer function. Four slopes are selectable: −5.5 mV/°C, −8.2 mV/°C, −10.9 mV/°C, and −13.6 mV/°C. In the lowest gain configuration (GS1 and GS0 both tied low), the LM94021 can operate with a 1.5V supply while measuring temperature over the full −50°C to +150°C operating range. Tying both inputs high causes the transfer function to have the largest gain of −13.6 mV/°C for maximum temperature sensitivity. The gain-select inputs can be tied directly to VDD or Ground without any pull-up or pull-down resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    お客様が関心を持ちそうな類似品

    open-in-new 代替品と比較
    比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
    LM94021-Q1 アクティブ 車載グレード、複数のゲインと複数のアナログ出力オプション採用、±1.5℃、温度センサ Automotive qualified version
    LM94022 アクティブ 複数のゲインと Class-AB アナログ出力、±1.5℃、温度センサ Equivalent pin-compatible version with higher output source current capability (50µA)
    比較対象デバイスと同等の機能で、ピン互換製品
    LMT84 アクティブ SC70 または TO-92 封止、1.5V 対応、10μA、アナログ出力温度センサ Fixed sensor gain (-5.5 mV/°C) with lower accuracy (±2.7°C). Available in SC70 or TO-92 package
    LMT85 アクティブ SC70 または TO-92 封止、1.8V 対応、10μA、アナログ出力温度センサ Fixed sensor gain (-8.2 mV/°C) with lower accuracy (±2.7°C). Available in SC70 or TO-92 package
    LMT86 アクティブ SC70 または TO-92 封止、2.2V 対応、10μA、アナログ出力温度センサ Fixed sensor gain (-10.9 mV/°C) with lower accuracy (±2.7°C). Available in SC70 or TO-92 package
    LMT87 アクティブ -13.6mV/℃ のゲイン、±2℃、2.7V ~ 5.5V、アナログ出力温度センサ Fixed sensor gain (-13.6 mV/°C) with lower accuracy (±2.7°C). Available in SC70 or TO-92 package

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    5 をすべて表示
    種類 タイトル 最新の英語版をダウンロード 日付
    * データシート LM94021/LM94021Q Multi-Gain Analog Temperature Sensor (jp) データシート (Rev. C 翻訳版) 最新英語版 (Rev.E) PDF | HTML 2010年 2月 3日
    証明書 UL Certification 20141125-E232195 Vol 1 Sec 7 2023年 11月 17日
    証明書 UL Certificate of Compliance Vol1-Sec7 E232195 2018年 8月 6日
    設計ガイド LM94021 LM94022 LM94023 Design Aid (Rev. A) 2012年 1月 26日
    ホワイト・ペーパー Temperature sensor solutions for low-voltage systems 2005年 5月 11日

    設計および開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    LM9402XEVM — マルチゲイン・アナログ温度センサ用評価モジュール

    The Texas Instruments LM9402xEVM evaluation module helps designers evaluate the operation and performance of the LM94021, LM94022, and LM94023 analog temperature sensors.

    ユーザー ガイド: PDF
    計算ツール

    LM94021-2QUICK-CALC — LM94021 および LM94022 電圧 - 温度変換関数表

    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    SOT-SC70 (DCK) 5 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用原材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブの拠点
    • 組み立てを実施した拠点

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ