ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

LMH6629

アクティブ

シャットダウン機能搭載、超低ノイズ、高速オペアンプ

製品詳細

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 4000 BW at Acl (MHz) 900 Acl, min spec gain (V/V) 4 Slew rate (typ) (V/µs) 1100 Vn at flatband (typ) (nV√Hz) 0.69 Vn at 1 kHz (typ) (nV√Hz) 0.69 Iq per channel (typ) (mA) 15.5 Vos (offset voltage at 25°C) (max) (mV) 0.78 Rail-to-rail No Features Decompensated, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 87 Input bias current (max) (pA) 23000 Offset drift (typ) (µV/°C) 0.45 Iout (typ) (mA) 250 2nd harmonic (dBc) 88 3rd harmonic (dBc) 74 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 4000 BW at Acl (MHz) 900 Acl, min spec gain (V/V) 4 Slew rate (typ) (V/µs) 1100 Vn at flatband (typ) (nV√Hz) 0.69 Vn at 1 kHz (typ) (nV√Hz) 0.69 Iq per channel (typ) (mA) 15.5 Vos (offset voltage at 25°C) (max) (mV) 0.78 Rail-to-rail No Features Decompensated, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 87 Input bias current (max) (pA) 23000 Offset drift (typ) (µV/°C) 0.45 Iout (typ) (mA) 250 2nd harmonic (dBc) 88 3rd harmonic (dBc) 74 Frequency of harmonic distortion measurement (MHz) 1
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 WSON (NGQ) 8 9 mm² 3 x 3
  • Specified for VS = 5 V, RL = 100 Ω, AV = 10V/V
    WSON-8 Package, unless Specified. –3dB
    Bandwidth 900 MHz
  • Input Voltage Noise 0.69 nV/√Hz
  • Input Offset Voltage Max. Over Temperature
    ±0.8 mV
  • Slew Rate 1600 V/ µs
  • HD2 @ f = 1 MHz, 2VPP −90 dBc
  • HD3 @ f = 1 MHz, 2VPP −94 dBc
  • Supply Voltage Range 2.7 V to 5.5 V
  • Typical Supply Current 15.5 mA
  • Selectable Min. Gain ≥4 or ≥10 V/V
  • Enable Time: 75 ns
  • Output Current ±250 mA
  • WSON-8 and SOT-23-5 Packages
  • Specified for VS = 5 V, RL = 100 Ω, AV = 10V/V
    WSON-8 Package, unless Specified. –3dB
    Bandwidth 900 MHz
  • Input Voltage Noise 0.69 nV/√Hz
  • Input Offset Voltage Max. Over Temperature
    ±0.8 mV
  • Slew Rate 1600 V/ µs
  • HD2 @ f = 1 MHz, 2VPP −90 dBc
  • HD3 @ f = 1 MHz, 2VPP −94 dBc
  • Supply Voltage Range 2.7 V to 5.5 V
  • Typical Supply Current 15.5 mA
  • Selectable Min. Gain ≥4 or ≥10 V/V
  • Enable Time: 75 ns
  • Output Current ±250 mA
  • WSON-8 and SOT-23-5 Packages

The LMH6629 is a high-speed, ultra-low noise amplifier designed for applications requiring wide bandwidth with high gain and low noise such as in communication, test and measurement, optical and ultrasound systems.

The LMH6629 operates on 2.7-V to 5.5-V supply with an input common mode range that extends below ground and outputs that swing to within 0.8 V of the rails for ease of use in single supply applications. Heavy loads up to ±250 mA can be driven by high-frequency large signals with the LMH6629’s –3dB bandwidth of 900 MHz and 1600 V/µs slew rate. The LMH6629 (WSON-8 package only) has user-selectable internal compensation for minimum gains of 4 or 10 controlled by pulling the COMP pin low or high, thereby avoiding the need for external compensation capacitors required in competitive devices. Compensation for the SOT-23-5 package is internally set for a minimum stable gain of 10 V/V. The WSON-8 package also provides the power-down enable/disable feature.

The low-input noise (0.69 nV/√Hz and 2.6 pA/√Hz), low distortion (HD2/HD3 = −90 dBc/−94 dBc) and ultra-low DC errors (800 µV VOS maximum over temperature, ±0.45 µV/°C drift) allow precision operation in both ac- and dc-coupled applications.

The LMH6629 is fabricated in Texas Instruments’ proprietary SiGe process and is available in a 3 mm × 3 mm 8-pin WSON package as well as the SOT-23-5 package.

The LMH6629 is a high-speed, ultra-low noise amplifier designed for applications requiring wide bandwidth with high gain and low noise such as in communication, test and measurement, optical and ultrasound systems.

The LMH6629 operates on 2.7-V to 5.5-V supply with an input common mode range that extends below ground and outputs that swing to within 0.8 V of the rails for ease of use in single supply applications. Heavy loads up to ±250 mA can be driven by high-frequency large signals with the LMH6629’s –3dB bandwidth of 900 MHz and 1600 V/µs slew rate. The LMH6629 (WSON-8 package only) has user-selectable internal compensation for minimum gains of 4 or 10 controlled by pulling the COMP pin low or high, thereby avoiding the need for external compensation capacitors required in competitive devices. Compensation for the SOT-23-5 package is internally set for a minimum stable gain of 10 V/V. The WSON-8 package also provides the power-down enable/disable feature.

The low-input noise (0.69 nV/√Hz and 2.6 pA/√Hz), low distortion (HD2/HD3 = −90 dBc/−94 dBc) and ultra-low DC errors (800 µV VOS maximum over temperature, ±0.45 µV/°C drift) allow precision operation in both ac- and dc-coupled applications.

The LMH6629 is fabricated in Texas Instruments’ proprietary SiGe process and is available in a 3 mm × 3 mm 8-pin WSON package as well as the SOT-23-5 package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
LMH6624 アクティブ シングル/デュアル、超低ノイズ、広帯域オペアンプ For higher supply (12V), higher bandwidth (1.5 GHz), and gains>10V/V see LMH6624
OPA855 アクティブ バイポーラ入力に対応、8GHz のゲイン帯域幅積、非補償型トランスインピーダンス アンプ Wider bandwidth (BW) (8 GHz) and lower input capacitance (0.8 pF)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMH6629 Ultra-Low Noise, High-Speed Operational Amplifier with Shutdown データシート (Rev. I) PDF | HTML 2014年 12月 5日
アプリケーション概要 LiFi: TI High-Speed Products for Optical Wireless Communication PDF | HTML 2023年 8月 7日
アプリケーション・ノート High Speed ADCs and Amplifiers for Flow Cytometry Applications 2020年 10月 12日
技術記事 3 common questions when designing with high-speed amplifiers PDF | HTML 2020年 7月 17日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート Transimpedance Amplifiers (TIA): Choosing the Best Amplifier for the job (Rev. A) 2017年 5月 16日
アプリケーション・ノート Considerations for High-Gain Multistage Designs 2013年 5月 13日
アプリケーション・ノート AN-1604 Decompensated Operational Amplifiers (Rev. B) 2013年 5月 1日
アプリケーション・ノート OA-14 Improving Amplifier Noise for High 3rd Intercept Amplifiers (Rev. F) 2013年 5月 1日
その他の技術資料 Die D/S LMH6629 MDC Ultra-Low Noise, High-Speed Op Amp With Shutdown 2012年 9月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMH6629SDEVAL — LMH6629 シャットダウン機能搭載、超低ノイズ、高速オペアンプの評価基板

LMH6629 評価ボードは、高速、低ノイズ・オペアンプである TI (テキサス・インスツルメンツ) の LMH6629 の特性評価を支援する設計を採用しています。この評価ボードは、高周波レイアウトの参考にできるほか、デバイスのテストと特性評価に役立つツールとして使用できます。

ユーザー ガイド: PDF
評価ボード

LMH730316 — LMH730316 評価ボード、高速シングル・オペ・アンプ用、5/6 ピン SOT-23 パッケージ

National Semiconductor offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 5-/6-Pin SOT-23 package. This 4 layer board is designed to improve speed and reduce harmonic distortion by careful placement and routing of components (...)

ユーザー ガイド: PDF
シミュレーション・モデル

LMH6629 PSPICE Model

SNOM133.ZIP (3 KB) - PSpice Model
シミュレーション・モデル

LMH6629 TINA-TI Reference Design

SNOM340.TSC (34 KB) - TINA-TI Reference Design
シミュレーション・モデル

LMH6629 TINA-TI Spice Model

SNOM339.ZIP (8 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

計算ツール

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00419 — 8 チャネル アナログ フロント エンドを使用した SONAR 受信パス サブシステムのリファレンス デザイン

このリファレンス デザインは、統合型のアナログ フロント エンド (AFE) AFE5809 を使用した SONAR (ソナー) 受信パス サブシステムを提示します。AFE5809 は、8 チャネルのアナログ シグナル コンディショニング (LNA + VCAT + PGA) とデジタル処理機能 (ADC + デジタル復調器) を採用しており、システム受信パスの高水準な統合を達成しているほか、ハイエンド SONAR システムに適した高性能エコー ロケーションの画像処理を実現できます。このリファレンス デザインは、AFE5809EVM を改造した回路を使用して、この SONAR (ソナー) (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00066 — 高ゲイン・マルチステージ・アンプ用リファレンス・デザイン

LMH6629 と OPA684 オペアンプを使用したこのリファレンス・デザインは、ゲインが極めて高い多段アンプ回路の開発における問題や制限に対応できます。理論、シミュレーション、基板設計、基板評価を含む総合的なアプリケーション・レポートによってサポートされているため、特定のアプリケーションに合わせて設計を簡単に調整できます。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian
WSON (NGQ) 8 Ultra Librarian