ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

LMH6722

アクティブ

クワッドチャネル、広帯域ビデオ・アンプ

製品詳細

Architecture Current FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 400 BW at Acl (MHz) 400 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1800 Vn at flatband (typ) (nV√Hz) 3.4 Vn at 1 kHz (typ) (nV√Hz) 3.4 Iq per channel (typ) (mA) 5.6 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 54 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 8 Iout (typ) (mA) 70 2nd harmonic (dBc) 58 3rd harmonic (dBc) 70 Frequency of harmonic distortion measurement (MHz) 20
Architecture Current FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 400 BW at Acl (MHz) 400 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1800 Vn at flatband (typ) (nV√Hz) 3.4 Vn at 1 kHz (typ) (nV√Hz) 3.4 Iq per channel (typ) (mA) 5.6 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 54 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 8 Iout (typ) (mA) 70 2nd harmonic (dBc) 58 3rd harmonic (dBc) 70 Frequency of harmonic distortion measurement (MHz) 20
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4 WSON (NHK) 14 12 mm² 4 x 3

  • 400MHz (AV = +2V/V, VOUT = 500mVPP) −3dB BW
  • 250MHz (AV = +2V/V, VOUT = 2VPP) -3dB BW
  • 0.1dB gain flatness to 120MHz
  • Low power: 5.6mA
  • TTL compatible shutdown pin (LMH6720)
  • Very low diff. gain, phase: 0.01%, 0.01° (LMH6714)
  • −58 HD2/ −70 HD3 at 20MHz
  • Fast slew rate: 1800V/μs
  • Low shutdown current: 500uA (LMH6720)
  • 11ns turn on time (LMH6720)
  • 7ns shutdown time (LMH6720)
  • Unity gain stable
  • Improved replacement for CLC400,401,402,404,406 and 446 (LMH6714)
  • Improved replacement for CLC405 (LMH6720)
  • Improved replacement for CLC415 (LMH6722)
  • LMH6722QSD is AEC-Q100 grade 1 qualified and is manufactured on an automotive grade flow

  • 400MHz (AV = +2V/V, VOUT = 500mVPP) −3dB BW
  • 250MHz (AV = +2V/V, VOUT = 2VPP) -3dB BW
  • 0.1dB gain flatness to 120MHz
  • Low power: 5.6mA
  • TTL compatible shutdown pin (LMH6720)
  • Very low diff. gain, phase: 0.01%, 0.01° (LMH6714)
  • −58 HD2/ −70 HD3 at 20MHz
  • Fast slew rate: 1800V/μs
  • Low shutdown current: 500uA (LMH6720)
  • 11ns turn on time (LMH6720)
  • 7ns shutdown time (LMH6720)
  • Unity gain stable
  • Improved replacement for CLC400,401,402,404,406 and 446 (LMH6714)
  • Improved replacement for CLC405 (LMH6720)
  • Improved replacement for CLC415 (LMH6722)
  • LMH6722QSD is AEC-Q100 grade 1 qualified and is manufactured on an automotive grade flow

  • The LMH6714/LMH6720/LMH6722 series combine National's VIP10 high speed complementary bipolar process with National's current feedback topology to produce a very high speed op amp. These amplifiers provide a 400MHz small signal bandwidth at a gain of +2V/V and a 1800V/μs slew rate while consuming only 5.6mA from ±5V supplies.

    The LMH6714/LMH6720/LMH6722 series offer exceptional video performance with its 0.01% and 0.01° differential gain and phase errors for NTSC and PAL video signals while driving a back terminated 75Ω load. They also offer a flat gain response of 0.1dB to 120MHz. Additionally, they can deliver 70mA continuous output current. This level of performance makes them an ideal op amp for broadcast quality video systems.

    The LMH6714/LMH6720/LMH6722's small packages (SOIC, SOT23 and LLP), low power requirement, low noise and distortion allow the LMH6714/LMH6720/LMH6722 to serve portable RF applications. The high impedance state during shutdown makes the LMH6720 suitable for use in multiplexing multiple high speed signals onto a shared transmission line. The LMH6720 is also ideal for portable applications where current draw can be reduced with the shutdown function.


    The LMH6714/LMH6720/LMH6722 series combine National's VIP10 high speed complementary bipolar process with National's current feedback topology to produce a very high speed op amp. These amplifiers provide a 400MHz small signal bandwidth at a gain of +2V/V and a 1800V/μs slew rate while consuming only 5.6mA from ±5V supplies.

    The LMH6714/LMH6720/LMH6722 series offer exceptional video performance with its 0.01% and 0.01° differential gain and phase errors for NTSC and PAL video signals while driving a back terminated 75Ω load. They also offer a flat gain response of 0.1dB to 120MHz. Additionally, they can deliver 70mA continuous output current. This level of performance makes them an ideal op amp for broadcast quality video systems.

    The LMH6714/LMH6720/LMH6722's small packages (SOIC, SOT23 and LLP), low power requirement, low noise and distortion allow the LMH6714/LMH6720/LMH6722 to serve portable RF applications. The high impedance state during shutdown makes the LMH6720 suitable for use in multiplexing multiple high speed signals onto a shared transmission line. The LMH6720 is also ideal for portable applications where current draw can be reduced with the shutdown function.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    3 をすべて表示
    種類 タイトル 最新の英語版をダウンロード 日付
    * データシート Wideband Video Op Amp; Single, Single w/Shutdown & Quad (jp) データシート (Rev. F 翻訳版) 最新英語版 (Rev.G) PDF | HTML 2009年 10月 20日
    技術記事 3 common questions when designing with high-speed amplifiers PDF | HTML 2020年 7月 17日
    e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日

    設計および開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    LMH730131 — 高速、3回路/ 4回路 オペ・アンプ 評価ボード、14 ピン SSOP パッケージ

    National Semiconductor offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 14-Pin TSSOP package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

    ユーザー ガイド: PDF
    シミュレーション・モデル

    LMH6722 PSPICE Model

    SNOM120.ZIP (1 KB) - PSpice Model
    計算ツール

    ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

    アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

    スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

    計算ツール

    VOLT-DIVIDER-CALC — Voltage divider calculation tool

    The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
    シミュレーション・ツール

    PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

    PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

    設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
    シミュレーション・ツール

    TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

    TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

    TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

    TINA は DesignSoft (...)

    ユーザー ガイド: PDF
    英語版 (Rev.A): PDF
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    SOIC (D) 14 Ultra Librarian
    TSSOP (PW) 14 Ultra Librarian
    WSON (NHK) 14 Ultra Librarian