LMH6881

アクティブ

ゲイン制御機能搭載、2.4GHz、プログラマブル差動アンプ

製品詳細

2nd harmonic (dBc) -70 3rd harmonic (dBc) 76 Frequency of harmonic distortion measurement (MHz) 200 Acl, min spec gain (V/V) 2 Architecture Fully Differential ADC Driver, VGA BW at Acl (MHz) 2400 Gain (max) (dB) 26 Gain (min) (dB) 6 Step size (dB) 0.25 Type RF VGA Iq per channel (typ) (mA) 50 Number of channels 1 Rating Catalog Operating temperature range (°C) -40 to 85 Slew rate (typ) (V/µs) 6000 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.75 Vs (min) (V) 4.75 Vs (max) (V) 5.25
2nd harmonic (dBc) -70 3rd harmonic (dBc) 76 Frequency of harmonic distortion measurement (MHz) 200 Acl, min spec gain (V/V) 2 Architecture Fully Differential ADC Driver, VGA BW at Acl (MHz) 2400 Gain (max) (dB) 26 Gain (min) (dB) 6 Step size (dB) 0.25 Type RF VGA Iq per channel (typ) (mA) 50 Number of channels 1 Rating Catalog Operating temperature range (°C) -40 to 85 Slew rate (typ) (V/µs) 6000 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.75 Vs (min) (V) 4.75 Vs (max) (V) 5.25
WQFN (RTW) 24 16 mm² 4 x 4
  • Small Signal Bandwidth: 2400 MHz
  • OIP3 at 100 MHz: 44 dBm
  • HD3 at 100 MHz: –100 dBc
  • Noise Figure: 9.7 dB
  • Voltage Gain Range: 26 dB to 6 dB
  • Voltage Gain Step Size: 0.25 dB
  • Input Impedance: 100 Ω
  • Parallel and Serial Gain Control
  • Power Down Capability
  • Small Signal Bandwidth: 2400 MHz
  • OIP3 at 100 MHz: 44 dBm
  • HD3 at 100 MHz: –100 dBc
  • Noise Figure: 9.7 dB
  • Voltage Gain Range: 26 dB to 6 dB
  • Voltage Gain Step Size: 0.25 dB
  • Input Impedance: 100 Ω
  • Parallel and Serial Gain Control
  • Power Down Capability

The LMH6881 is a high-speed, high-performance, programmable differential amplifier. With a bandwidth of 2.4 GHz and high linearity of 44 dBm OIP3, the LMH6881 is suitable for a wide variety of signal conditioning applications.

The LMH6881 programmable differential amplifier combines the best of both fully differential amplifiers and variable-gain amplifiers. The device offers superior noise and distortion performance over the entire gain range without external resistors, enabling the use of just one device and one design for multiple applications requiring different gain settings.

The LMH6881 is an easy-to-use amplifier that can replace both fully differential, fixed-gain amplifiers as well as variable-gain amplifiers. The LMH6881 requires no external gain-setting components and supports gain settings from 6 dB to 26 dB with small, accurate 0.25-dB gain steps. With an input impedance of 100 Ω, the LMH6881 is easy to drive from a variety of sources such as mixers or filters. The LMH6881 also supports 50-Ω single-ended signal sources and supports both DC- and AC-coupled applications.

Parallel gain control allows the LMH6881 to be soldered down in a fixed-gain so that no control circuit is required. If dynamic-gain control is desired, the LMH6881 can be changed with SPI™ serial commands or with the parallel pins.

The LMH6881 is fabricated in TI’s CBiCMOS8 proprietary complementary silicon germanium process and is available in a space-saving, thermally enhanced 24-pin lead quad WQFN package. The same amplifier is offered in a dual package as the LMH6882.

The LMH6881 is a high-speed, high-performance, programmable differential amplifier. With a bandwidth of 2.4 GHz and high linearity of 44 dBm OIP3, the LMH6881 is suitable for a wide variety of signal conditioning applications.

The LMH6881 programmable differential amplifier combines the best of both fully differential amplifiers and variable-gain amplifiers. The device offers superior noise and distortion performance over the entire gain range without external resistors, enabling the use of just one device and one design for multiple applications requiring different gain settings.

The LMH6881 is an easy-to-use amplifier that can replace both fully differential, fixed-gain amplifiers as well as variable-gain amplifiers. The LMH6881 requires no external gain-setting components and supports gain settings from 6 dB to 26 dB with small, accurate 0.25-dB gain steps. With an input impedance of 100 Ω, the LMH6881 is easy to drive from a variety of sources such as mixers or filters. The LMH6881 also supports 50-Ω single-ended signal sources and supports both DC- and AC-coupled applications.

Parallel gain control allows the LMH6881 to be soldered down in a fixed-gain so that no control circuit is required. If dynamic-gain control is desired, the LMH6881 can be changed with SPI™ serial commands or with the parallel pins.

The LMH6881 is fabricated in TI’s CBiCMOS8 proprietary complementary silicon germanium process and is available in a space-saving, thermally enhanced 24-pin lead quad WQFN package. The same amplifier is offered in a dual package as the LMH6882.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMH6881 DC to 2.4-GHz, High-Linearity, Programmable Differential Amplifier データシート (Rev. F) PDF | HTML 2015年 2月 6日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
その他の技術資料 Featured High Speed Differential Amplifiers 2012年 10月 23日
アプリケーション・ノート LMH6881 - Making Differential Amplifier Design Easy (Rev. A) 2012年 10月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMH6881EVAL — LMH6881 評価モジュール

The LMH6881EVAL is an easy to use, fully assembled, evaluation kit for the LMH6881 Programmable Gain Amplifier. The LMH6881EVAL has been designed to provide high performance measurements using single ended test equipment. The LMH6881EVAL has also been designed to be modified by the user for (...)
ユーザー ガイド: PDF
シミュレーション・モデル

LMH6881 ADS Model

SNOM341.ZIP (65 KB) - Spice Model
シミュレーション・モデル

LMH6881 PSpice Model

SNAM246.ZIP (145 KB) - PSpice Model
シミュレーション・モデル

LMH6881 TINA-TI Reference Design

SNOM334.TSC (3443 KB) - TINA-TI Reference Design
シミュレーション・モデル

LMH6881 TINA-TI Spice Model

SNOM335.ZIP (11 KB) - TINA-TI Spice Model
リファレンス・デザイン

TIDA-00094 — 4 チャネル 250Msps デジタイザ、可変ゲイン アンプ付き、リファレンス デザイン

このリファレンス デザインは、LMH6881 プログラマブル差動アンプと、ADS4449 クワッド チャネル、14 ビット、250Msps ADC を使用した、広い入力電圧範囲に対応するクワッド チャネル、14 ビット、250Msps のデジタイザを示します。この組み合わせにより、6dB の最小 SNR を維持しながら、約 1Vpp ~ 100uVpp (4dBm ~ -75dBm) の入力電圧範囲を実現できます。入力周波数に対する性能を、AC 結合および DC (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00093 — 高速 ADC 駆動用に最適化された THS4509、リファレンス・デザイン

This reference design shows the ability of the high-speed amplifier, THS4509 to perform single-ended to differential conversion to drive high-speed analog-to-digital converters (ADCs) while maintaining excellent noise and distortion performance. Performance versus input frequency is shown for both (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00092 — 高速 ADC 駆動用に最適化された LMH6554

This reference design shows the ability of the high-speed amplifier, LMH6554, to perform single-ended to differential conversion to drive high-speed analog-to-digital converters (ADCs) while maintaining excellent noise and distortion performance. Performance versus input frequency is shown for both (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTW) 24 Ultra Librarian