LMP91051

アクティブ

(NDIR) 検出アプリケーション向け、構成可能な AFE

製品詳細

Number of input channels 2 Features Common mode generator, Offset Cancellation DAC, PGA Operating temperature range (°C) -40 to 105 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Interface type Serial SPI Rating Catalog
Number of input channels 2 Features Common mode generator, Offset Cancellation DAC, PGA Operating temperature range (°C) -40 to 105 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Interface type Serial SPI Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Dual Channel Input
  • Programmable Gain Amplifier
  • “Dark Signal” Offset Cancellation
  • Supports External Filtering
  • Common Mode Generator and 8 Bit DAC
  • Package 14 Pin TSSOP
  • Dual Channel Input
  • Programmable Gain Amplifier
  • “Dark Signal” Offset Cancellation
  • Supports External Filtering
  • Common Mode Generator and 8 Bit DAC
  • Package 14 Pin TSSOP

The LMP91051 is a dual channel programmable integrated Sensor Analog Front End (AFE) optimized for thermopile sensors, as typically used in NDIR applications. It provides a complete signal path solution between a sensor and microcontroller that generates an output voltage proportional to the thermopile voltage. The LMP91051’s programmability enables it to support multiple thermopile sensors with a single design as opposed to the multiple discrete solutions.

The LMP91051 features a programmable gain amplifier (PGA), “dark phase” offset cancellation, and an adjustable common mode generator (1.15V or 2.59V) which increases output dynamic range. The PGA offers a low gain range of 167V/V to 1335V/V plus a high gain range of 1002V/V to 7986V/V which enables the user to utilize thermopiles with different sensitivities. The PGA is highlighted by low gain drift (20 ppm/°C), output offset drift (230 mV/°C at G = 1002 V/V), phase delay drift (300 ns) and noise specifications (0.1 µVRMS 0.1 to 10Hz) . The offset cancellation circuitry compensates for the “dark signal” by adding an equal and opposite offset to the input of the second stage, thus removing the original offset from the output signal. This offset cancellation circuitry allows optimized usage of the ADC full scale and relaxes ADC resolution requirements.

The LMP91051 allows extra signal filtering (high pass, low pass or band pass) through dedicated pins A0 and A1, in order to remove out of band noise. The user can program through the on board SPI interface. Available in a small form factor 14 pin TSSOP package, the LMP91051 operates from –40 to +105°C.

The LMP91051 is a dual channel programmable integrated Sensor Analog Front End (AFE) optimized for thermopile sensors, as typically used in NDIR applications. It provides a complete signal path solution between a sensor and microcontroller that generates an output voltage proportional to the thermopile voltage. The LMP91051’s programmability enables it to support multiple thermopile sensors with a single design as opposed to the multiple discrete solutions.

The LMP91051 features a programmable gain amplifier (PGA), “dark phase” offset cancellation, and an adjustable common mode generator (1.15V or 2.59V) which increases output dynamic range. The PGA offers a low gain range of 167V/V to 1335V/V plus a high gain range of 1002V/V to 7986V/V which enables the user to utilize thermopiles with different sensitivities. The PGA is highlighted by low gain drift (20 ppm/°C), output offset drift (230 mV/°C at G = 1002 V/V), phase delay drift (300 ns) and noise specifications (0.1 µVRMS 0.1 to 10Hz) . The offset cancellation circuitry compensates for the “dark signal” by adding an equal and opposite offset to the input of the second stage, thus removing the original offset from the output signal. This offset cancellation circuitry allows optimized usage of the ADC full scale and relaxes ADC resolution requirements.

The LMP91051 allows extra signal filtering (high pass, low pass or band pass) through dedicated pins A0 and A1, in order to remove out of band noise. The user can program through the on board SPI interface. Available in a small form factor 14 pin TSSOP package, the LMP91051 operates from –40 to +105°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMP91051 Configurable AFE for NDIR Sensing Applications データシート (Rev. B) 2013年 6月 6日
アプリケーション概要 A2L Refrigerant Adoption: Considerations and Requirements PDF | HTML 2024年 9月 3日
ユーザー・ガイド SPIO-4 Precision Signal-Path Controller Board User Guide (Rev. A) 2018年 5月 5日
アプリケーション・ノート LMP91051 NDIR CO2 Gas Detection System 2013年 5月 9日
アプリケーション・ノート AN-2260 MSP430 Interface to LMP91050 Code Library (Rev. A) 2013年 5月 1日
その他の技術資料 Sensor Analog Front Ends Brochure 2012年 10月 30日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ドライバまたはライブラリ

SNAC047 Associated Files for Application Note MSP430 Interface to LMP91050 Code Library

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

LMP91050 PSpice Model

SNAM033.ZIP (4 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ