ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

LMR14006

アクティブ

低静止電流 (Iq)、SIMPLE SWITCHER® 4V ~ 40V、600mA 降圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
LMR54406 アクティブ SIMPLE SWITCHER® 4V ~ 36V、0.6A、80-µA 静止電流、同期整流降圧パワーコンバータ Smaller footprint, lower quiescent current, FPWM and PFM options.
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPSM560R6H アクティブ 4.2V ~ 60V 入力、1V ~ 16V 出力、0.6A 降圧モジュール、5mm x 5.5mm x 4mm QFN に封止 Smaller design with an integrated-inductor power module.

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 30 Vout (min) (V) 0.8 Features Enable, Fixed soft start, Light-load efficiency, Overcurrent protection, Pre-bias startup, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000028 Duty cycle (max) (%) 97
Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 30 Vout (min) (V) 0.8 Features Enable, Fixed soft start, Light-load efficiency, Overcurrent protection, Pre-bias startup, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000028 Duty cycle (max) (%) 97
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Ultra Low 28 µA Standby Current in Sleep Mode
  • Input Voltage Range 4 V to 40 V
  • 1 µA Shutdown Current
  • High Duty Cycle Operation Supported
  • Output Current up to 600 mA
  • 1.1 MHz and 2.1 MHz Switching Frequency
  • Internal Compensation
  • High Voltage Enable Input
  • Internal Soft Start
  • Over Current Protection
  • Over Temperature Protection
  • Small Overall Solution Size (TSOT-6L Package)
  • Ultra Low 28 µA Standby Current in Sleep Mode
  • Input Voltage Range 4 V to 40 V
  • 1 µA Shutdown Current
  • High Duty Cycle Operation Supported
  • Output Current up to 600 mA
  • 1.1 MHz and 2.1 MHz Switching Frequency
  • Internal Compensation
  • High Voltage Enable Input
  • Internal Soft Start
  • Over Current Protection
  • Over Temperature Protection
  • Small Overall Solution Size (TSOT-6L Package)

The LMR14006 is a PWM DC/DC buck (step-down) regulator. With a wide input range of 4 V-40 V, it is suitable for a wide range of application from industrial to automotive for power conditioning from an unregulated source. The regulator’s standby current is 28 µA in sleep mode, which is suitable for battery operating systems. An ultra low 1 µA current can further prolong battery life in shutdown mode. Operating frequency is fixed at 1.1 MHz (X version) and 2.1 MHz (Y version) allowing the use of small external components while still being able to have low output ripple voltage. Soft-start and compensation circuits are implemented internally, and these allow the device to be used with minimized external components. The LMR14006 is optimized for up to 600 mA load current which has a 0.765 V typical feedback voltage. The device has built-in protection features such as pulse by pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LMR14006 is available in a low profile TSOT-6L package.

The LMR14006 is a PWM DC/DC buck (step-down) regulator. With a wide input range of 4 V-40 V, it is suitable for a wide range of application from industrial to automotive for power conditioning from an unregulated source. The regulator’s standby current is 28 µA in sleep mode, which is suitable for battery operating systems. An ultra low 1 µA current can further prolong battery life in shutdown mode. Operating frequency is fixed at 1.1 MHz (X version) and 2.1 MHz (Y version) allowing the use of small external components while still being able to have low output ripple voltage. Soft-start and compensation circuits are implemented internally, and these allow the device to be used with minimized external components. The LMR14006 is optimized for up to 600 mA load current which has a 0.765 V typical feedback voltage. The device has built-in protection features such as pulse by pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LMR14006 is available in a low profile TSOT-6L package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
LMR54410 アクティブ SIMPLE SWITCHER® 4V ~ 36V、1A、80µA 静止電流、同期整流パワーコンバータ Synchrounous buck converter, with reference voltage (0.8 V), common source and easier BOM2BOM design.
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS560430 アクティブ SIMPLE SWITCHER® 4V ~ 36V、0.6A、同期整流降圧パワーコンバータ Next-generation 36-V, 600-mA buck regulator with high-efficiency sleep mode.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMR14006 SIMPLE SWITCHER 40 V 600 mA Buck Regulator With High Efficiency Sleep Mode データシート (Rev. B) PDF | HTML 2014年 11月 12日
アプリケーション・ノート How to Evaluate Junction Temperature Properly with Thermal Metrics (Rev. B) 2019年 3月 29日
アプリケーション・ノート How to Evaluate the Maximum Inductor in Internal Compensation PCM Buck Converter 2017年 9月 20日
技術記事 Automotive LED blinkers made SIMPLE PDF | HTML 2015年 9月 4日
アプリケーション・ノート AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 2013年 4月 24日
アプリケーション・ノート AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 2013年 4月 23日
アプリケーション・ノート AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 2013年 4月 23日
その他の技術資料 SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 2005年 7月 12日
アプリケーション・ノート AN-643 EMI/RFI Board Design (Rev. B) 2004年 5月 3日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMR14006YEVM — 4 V ~ 40 V 入力、5.0V@600 mA 出力、降圧コンバータ評価モジュール

The LMR14006YEVM is a fully assembled and tested circuit for evaluating the LMR14006Y Step-Down Converter. The LMR14006YEVM operates from 4V to 40V input (12V nominal) and provides a 5.0V output at 600mA. The board also has jumper connector to enable or disable the converter operation.

ユーザー ガイド: PDF
シミュレーション・モデル

LMR14006X PSpice Transient Model

SNVM536.ZIP (48 KB) - PSpice Model
シミュレーション・モデル

LMR14006X Unencrypted PSpice Transient Model

SNVM974.ZIP (7 KB) - PSpice Model
シミュレーション・モデル

LMR14006Y PSpice Transient Model

SNVM535.ZIP (49 KB) - PSpice Model
シミュレーション・モデル

LMR14006Y Unencrypted PSpice Transient Model

SNVM975.ZIP (6 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23-THN (DDC) 6 Ultra Librarian