ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

LMR16006Y-Q1

アクティブ

車載認証済み、28μA の静止電流 (IQ)、SIMPLE SWITCHER®、40V (65V 過渡)、0.6A 降圧レギュレータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LMR36006-Q1 アクティブ 超小型、4.2V ~ 60V、0.6A 同期整流降圧コンバータ High frequency and tight current limit to lower inductor size.

製品詳細

Rating Automotive Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 36 Vout (min) (V) 0.8 Features Enable, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000028 Duty cycle (max) (%) 97
Rating Automotive Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 36 Vout (min) (V) 0.8 Features Enable, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000028 Duty cycle (max) (%) 97
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • LMR16006Y-Q1 is an Automotive Grade Product
    that is a AEC-Q100 Grade 1 Qualified (–40°C to
    +125°C Operating Junction Temperature)
  • Input Voltage Range 4 V to 40 V with Transient
    Up to 65 V
  • Output Current up to 600 mA
  • 2.1 MHz Switching Frequency
  • Ultra Low 28 µA Standby Current in ECO Mode
  • 1 µA Shutdown Current
  • High Duty Cycle Operation Supported
  • ADJ, Fixed 3.3 V and Fixed 5 V Output Option
  • Internal Compensation
  • High Voltage Enable Input
  • Internal Soft Start
  • Over Current Protection
  • Over Temperature Protection
  • Small Overall Solution Size (SOT-6L Package)
  • LMR16006Y-Q1 is an Automotive Grade Product
    that is a AEC-Q100 Grade 1 Qualified (–40°C to
    +125°C Operating Junction Temperature)
  • Input Voltage Range 4 V to 40 V with Transient
    Up to 65 V
  • Output Current up to 600 mA
  • 2.1 MHz Switching Frequency
  • Ultra Low 28 µA Standby Current in ECO Mode
  • 1 µA Shutdown Current
  • High Duty Cycle Operation Supported
  • ADJ, Fixed 3.3 V and Fixed 5 V Output Option
  • Internal Compensation
  • High Voltage Enable Input
  • Internal Soft Start
  • Over Current Protection
  • Over Temperature Protection
  • Small Overall Solution Size (SOT-6L Package)

The LMR16006Y-Q1 is a PWM DC-DC buck (step-down) regulator. It is suitable for a wide range of application from industrial to automotive for power conditioning from an unregulated source. The regulator’s standby current is 28 µA in ECO mode, which is suitable for battery operating systems. An ultra-low 1 µA shutdown current can further prolong battery life. Operating frequency is fixed at 2.1 MHz allowing the use of small external components while still being able to have low output ripple voltage. Soft-start and compensation circuits are implemented internally, which allows the device to be used with minimized external components. The LMR16006Y-Q1 is optimized for up to 600 mA load currents. It has a 0.765 V typical feedback voltage. The device has built-in protection features such as pulse by pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LMR16006Y-Q1 is available in a low profile SOT-6L package (2.9 mm × 1.6 mm).

The LMR16006Y-Q1 is a PWM DC-DC buck (step-down) regulator. It is suitable for a wide range of application from industrial to automotive for power conditioning from an unregulated source. The regulator’s standby current is 28 µA in ECO mode, which is suitable for battery operating systems. An ultra-low 1 µA shutdown current can further prolong battery life. Operating frequency is fixed at 2.1 MHz allowing the use of small external components while still being able to have low output ripple voltage. Soft-start and compensation circuits are implemented internally, which allows the device to be used with minimized external components. The LMR16006Y-Q1 is optimized for up to 600 mA load currents. It has a 0.765 V typical feedback voltage. The device has built-in protection features such as pulse by pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LMR16006Y-Q1 is available in a low profile SOT-6L package (2.9 mm × 1.6 mm).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMR16006Y-Q1 SIMPLE SWITCHER Buck Regulators With High-Efficiency ECO Mode データシート PDF | HTML 2015年 6月 17日
技術記事 Automotive LED blinkers made SIMPLE PDF | HTML 2015年 9月 4日
アプリケーション・ノート Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 2014年 9月 12日
アプリケーション・ノート AN-1197 Selecting Inductors for Buck Converters (Rev. B) 2013年 4月 23日
アプリケーション・ノート AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 2013年 4月 23日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMR16006YEVM — LMR16006YEVM 6 V ~ 60 V 入力、5.0 V 出力(600mA 時)降圧コンバータ

The LMR16006YEVM is a fully assembled and tested circuit for evaluating the LMR16006Y Step-Down Converter. The LMR16006YEVM operates from 6V to 60V input (12V nominal) and provides a 5.0V output at 600mA. The board also has a jumper connector to enable or disable the converter operation.

ユーザー ガイド: PDF
シミュレーション・モデル

LMR16006Y Non-Inverting and Inverting PSpice Transient Model (Rev. A)

SNVM691A.ZIP (170 KB) - PSpice Model
シミュレーション・モデル

LMR16006Y Unencrypted Non-Inverting and Inverting PSpice Transient Model (Rev. A)

SNVM967A.ZIP (6 KB) - PSpice Model
リファレンス・デザイン

PMP10710 — 高性能昇圧コントローラを使用した拡声オーディオ リファレンス デザイン

PMP10710 は、拡声オーディオ システム向けの 200W 設計で、100W + 100W のステレオ構成または 200W ウーファ用途で使用できます。この設計は、大きく 4 つの主要ステージに分かれます:
  1. LM5122 コントローラ IC を使用した単相同期昇圧コンバータ。  本設計は入力電圧 10V ~ 15VIN (公称 12VIN) に対応し、30V の出力で負荷に対して最大 6.5A の連続電流を供給できます。
  2. TAS5611 Class-D デバイスを使用した 100W + 100W ステレオ オーディオ アンプ。
  3. OPA1632 差動アンプを使用したステレオ入力のシングル (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23-THN (DDC) 6 Ultra Librarian