ホーム パワー マネージメント AC/DC および DC/DC コンバータ (FET 内蔵)

LMR54406

アクティブ

SIMPLE SWITCHER® 4V ~ 36V、0.6A、80-µA 静止電流、同期整流降圧パワーコンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 36 Vin (min) (V) 4 Vout (max) (V) 28 Vout (min) (V) 0.8 Features Enable, Fixed soft start, Forced PWM, Light-load efficiency, Overcurrent protection, Pre-bias startup, Synchronous rectification, UVLO Fixed Control mode current mode Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1100 Operating temperature range (°C) -40 to 150 Iq (typ) (µA) 80 Duty cycle (max) (%) 98 Type Converter
Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 36 Vin (min) (V) 4 Vout (max) (V) 28 Vout (min) (V) 0.8 Features Enable, Fixed soft start, Forced PWM, Light-load efficiency, Overcurrent protection, Pre-bias startup, Synchronous rectification, UVLO Fixed Control mode current mode Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1100 Operating temperature range (°C) -40 to 150 Iq (typ) (µA) 80 Duty cycle (max) (%) 98 Type Converter
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • 4V to 36V input voltage range
    • Withstands up to 50V short VIN transient
    • 0.6A/1A continuous output current
    • 60ns minimum switching on time
    • 1.1MHz fixed switching frequency
    • –40°C to 150°C junction temperature range
    • 98% maximum duty cycle
    • Monotonic start-up with prebiased output
    • Short-circuit protection with hiccup mode
    • Precision enable
    • ±1% tolerance voltage reference
  • Small design size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23 package
  • Pin-to-pin compatible with the LMR14010A, LMR50410, and TPS560430
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • 4V to 36V input voltage range
    • Withstands up to 50V short VIN transient
    • 0.6A/1A continuous output current
    • 60ns minimum switching on time
    • 1.1MHz fixed switching frequency
    • –40°C to 150°C junction temperature range
    • 98% maximum duty cycle
    • Monotonic start-up with prebiased output
    • Short-circuit protection with hiccup mode
    • Precision enable
    • ±1% tolerance voltage reference
  • Small design size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23 package
  • Pin-to-pin compatible with the LMR14010A, LMR50410, and TPS560430
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options

The LMR544xx is a wide-VIN, easy-to-use synchronous buck converter capable of driving up to 1A and 0.6A load current. With a wide input range of 4V to 36V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR544xx operates at 1.1MHz switching frequency to support use of relatively small inductors for an optimized design size. The devices have a PFM version to realize high efficiency at light load and a FPWM version to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

The LMR544xx is a wide-VIN, easy-to-use synchronous buck converter capable of driving up to 1A and 0.6A load current. With a wide input range of 4V to 36V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR544xx operates at 1.1MHz switching frequency to support use of relatively small inductors for an optimized design size. The devices have a PFM version to realize high efficiency at light load and a FPWM version to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LMR544xx SIMPLE SWITCHER Power Converter 4V to 45V, 0.6A/1A Buck Converter in a SOT-23 Package データシート (Rev. E) PDF | HTML 2026年 1月 2日
機能安全情報 LMR544xx Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 2021年 10月 15日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

LMR54406 PSpice Transient Model (Rev. A)

SLUM800A.ZIP (262 KB) - PSpice Model
シミュレーション・モデル

LMR54406F PSpice Transient Model

SLUM802.ZIP (273 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ