ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

LMR62421

アクティブ

SOT-23 封止、SIMPLE SWITCHER、2.7V ~ 5.5V、24Vout、2.1A 昇圧コンバータ

製品詳細

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 24 Vout (min) (V) 3 Switch current limit (typ) (A) 3 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.007 Duty cycle (max) (%) 96
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 24 Vout (min) (V) 3 Switch current limit (typ) (A) 3 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.007 Duty cycle (max) (%) 96
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 WSON (NGG) 6 9 mm² 3 x 3
  • Input Voltage Range of 2.7V to 5.5V
  • Output Voltage up to 24V
  • Switch Current up to 2.1A
  • 1.6 MHz Switching Frequency
  • Low Shutdown Iq, 80 nA
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated
  • Internal Soft-Start
  • 5-Pin SOT-23 (2.92 x 2.84 x 1mm) and 6-Pin WSON (3 x 3 x 0.8 mm) Packaging
  • Fully Enabled for WEBENCH® Power Designer

Performance Benefits

  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost

All trademarks are the property of their respective owners.

  • Input Voltage Range of 2.7V to 5.5V
  • Output Voltage up to 24V
  • Switch Current up to 2.1A
  • 1.6 MHz Switching Frequency
  • Low Shutdown Iq, 80 nA
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated
  • Internal Soft-Start
  • 5-Pin SOT-23 (2.92 x 2.84 x 1mm) and 6-Pin WSON (3 x 3 x 0.8 mm) Packaging
  • Fully Enabled for WEBENCH® Power Designer

Performance Benefits

  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost

All trademarks are the property of their respective owners.

The LMR62421 is an easy-to-use, space-efficient 2.1A low-side switch regulator ideal for Boost and SEPIC DC-DC regulation. It provides all the active functions to provide local DC/DC conversion with fast-transient response and accurate regulation in the smallest PCB area. Switching frequency is internally set to 1.6 MHz, allowing the use of extremely small surface mount inductor and chip capacitors while providing efficiencies near 90%. Current-mode control and internal compensation provide ease-of-use, minimal component count, and high-performance regulation over a wide range of operating conditions. External shutdown features an ultra-low standby current of 80 nA ideal for portable applications. Tiny 5-pin SOT-23 and 6-pin WSON packages provide space-savings. Additional features include internal soft-start, circuitry to reduce inrush current, pulse-by-pulse current limit, and thermal shutdown.

The LMR62421 is an easy-to-use, space-efficient 2.1A low-side switch regulator ideal for Boost and SEPIC DC-DC regulation. It provides all the active functions to provide local DC/DC conversion with fast-transient response and accurate regulation in the smallest PCB area. Switching frequency is internally set to 1.6 MHz, allowing the use of extremely small surface mount inductor and chip capacitors while providing efficiencies near 90%. Current-mode control and internal compensation provide ease-of-use, minimal component count, and high-performance regulation over a wide range of operating conditions. External shutdown features an ultra-low standby current of 80 nA ideal for portable applications. Tiny 5-pin SOT-23 and 6-pin WSON packages provide space-savings. Additional features include internal soft-start, circuitry to reduce inrush current, pulse-by-pulse current limit, and thermal shutdown.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS61376 アクティブ 2.5% 精度、入力平均電流の制限機能と真の接続解除機能搭載、25V、4.5A、昇圧コンバータ TPS61376 has adjustable input current limited and true disconnection feature

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
25 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMR62421 SIMPLE SWITCHER ® 24Vout, 2.1A Step-Up Voltage Regulator in SOT-23 データシート (Rev. B) 2013年 4月 4日
アプリケーション・ノート 半導体および IC パッケージの熱評価基準 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2025年 5月 8日
アプリケーション・ノート 昇圧コンバータの電力段に関する基本的な計算 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2022年 12月 1日
アプリケーション・ノート Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
技術記事 DC/DC converter datasheets- current limit - part two PDF | HTML 2016年 9月 5日
技術記事 DC/DC converter datasheets: current limit - part one PDF | HTML 2016年 8月 29日
技術記事 Quantifying the value of wide VIN PDF | HTML 2016年 6月 15日
技術記事 DC/DC converter datasheets – System losses demystified PDF | HTML 2016年 4月 25日
技術記事 DC/DC converter datasheets – System efficiency demystified PDF | HTML 2016年 4月 18日
アプリケーション・ノート Inverted SEPIC Made SIMPLE 2015年 7月 31日
アプリケーション・ノート Softstart Using Constant Current Constant Voltage Approach 2015年 7月 24日
アプリケーション・ノート Working With Boost Converters 2015年 6月 15日
アプリケーション・ノート AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 2013年 4月 24日
アプリケーション・ノート AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 2013年 4月 23日
アプリケーション・ノート AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 2013年 4月 23日
アプリケーション・ノート AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 2013年 4月 23日
アプリケーション・ノート AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 2013年 4月 23日
アプリケーション・ノート AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 2013年 4月 23日
アプリケーション・ノート AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 2013年 4月 23日
アプリケーション・ノート AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 2013年 4月 23日
アプリケーション・ノート Input and Output Capacitor Selection 2005年 9月 19日
その他の技術資料 SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 2005年 7月 12日
アプリケーション・ノート AN-643 EMI/RFI Board Design (Rev. B) 2004年 5月 3日
アプリケーション・ノート Understanding Boost Power Stages In Switchmode Power Supplies 1999年 3月 4日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LAUNCHXL-F280049C — C2000™ Piccolo™ マイコン向けの F280049C LaunchPad™ 開発キット

LAUNCHXL-F280049C は、TI ( テキサス・インスツルメンツ) の C2000™ リアルタイム コントローラである F28004x デバイス ファミリ向けの低コスト開発ボードです。初期の評価とプロトタイプ製作に最適なこのボードは、次期アプリケーションを開発するための標準化済みで使いやすいプラットフォームを実現します。LaunchPad の拡張バージョンであり、開発を目的とした複数の追加ピンを採用し、2 個のブースタパックとの接続をサポートしています。多様な TI のマイコン LaunchPad エコシステムの一部であるこのボードには、InstaSPIN-FOC (...)
ユーザー ガイド: PDF | HTML
評価ボード

LMR62421XSDDEMO — LMR62421 SIMPLE SWITCHER 24Vout、2.1A 小型昇圧レギュレータ・デモ・ボード

The LMR62421 is a high frequency switching boost regulator which offers small size and high power conversion efficiency. The part operates at a 1.6MHz switching frequency. It provides all the active functions to provide local DC/DC conversion with fast-transient response and accurate regulation in (...)

ユーザー ガイド: PDF
開発キット

LAUNCHXL-F28379D — F28379D C2000™ Delfino™ リアルタイム マイコン向け LaunchPad™ 開発キット

LAUNCHXL-F28379D は、 TI MCU LaunchPad™ 開発キット エコシステムに属する低コストの評価および開発ツールで、 TMS320F2837xDTMS320F2837xSTMS320F2807x 製品に対応しています。また、下記の機能セクションで推奨される BoosterPack™ プラグイン モジュールを含む各種プラグオン BoosterPack と互換性があります。LaunchPad 開発キットの拡張バージョンであり、2 個のブースタパックとの接続をサポートしています。LaunchPad (...)

ユーザー ガイド: PDF
シミュレーション・モデル

LMR62421 TINA-TI Transient Reference Design

SNVM625.ZIP (185 KB) - TINA-TI Reference Design
シミュレーション・モデル

LMR62421 TINA-TI Transient Spice Model

SNVM624.ZIP (14 KB) - TINA-TI Spice Model
シミュレーション・モデル

LMR62421X PSpice Average Model

SNVM194.ZIP (48 KB) - PSpice Model
シミュレーション・モデル

LMR62421X TINA-TI Average Reference Design

SNVM456.TSC (54 KB) - TINA-TI Reference Design
シミュレーション・モデル

LMR62421X Unencrypted PSpice Average Model

SNVM949.ZIP (1 KB) - PSpice Model
シミュレーション・モデル

LMR62421X Unencrypted PSpice Transient Model

SNVM950.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

Unencrypted LMR62421X PSpice Transient Model (Rev. A)

SNVM195A.ZIP (170 KB) - PSpice Model
リファレンス・デザイン

TIDA-00609 — 自己起動型オーディオ システム

このリファレンス デザインの目的は、オーディオ システムのリファレンスとして使用できるハードウェアとソフトウェアの各ツールを提供することです。PurePath™ Console Motherboard (Rev F) の新しいリビジョンは、スタンドアロンの自己起動機能を追加し、このプラットフォームと互換性のあるどの評価基板 (EVM) と組み合わせた場合でも、魅力的なデモを実行できます。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian
WSON (NGG) 6 Ultra Librarian