ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

LMR64010

アクティブ

SOT-23 パッケージ封止、SIMPLE SWITCHER® 2.7V ~ 14V、1A 昇圧レギュレータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TLV61047 アクティブ SOT23-5 DDC パッケージ封止、20VIN (入力電圧)、28VOUT (出力電圧)、2.2A、非同期整流昇圧コンバータ Wider input voltage and higher efficiency.

製品詳細

Rating Catalog Topology Boost Vin (max) (V) 14 Vin (min) (V) 2.7 Vout (max) (V) 40 Vout (min) (V) 3 Switch current limit (typ) (A) 1 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0021 Duty cycle (max) (%) 93
Rating Catalog Topology Boost Vin (max) (V) 14 Vin (min) (V) 2.7 Vout (max) (V) 40 Vout (min) (V) 3 Switch current limit (typ) (A) 1 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0021 Duty cycle (max) (%) 93
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Input Voltage Range of 2.7V to 14V
  • Output Voltage up to 40V
  • Switch Current up to 1A
  • 1.6 MHz Switching Frequency
  • Low Shutdown Iq, <1 µA
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated
  • SOT-23-5 Packaging (2.92 x 2.84 x 1.08mm)
  • Fully Enabled for WEBENCH® Power Designer

Performance Benefits

  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost

All trademarks are the property of their respective owners.

  • Input Voltage Range of 2.7V to 14V
  • Output Voltage up to 40V
  • Switch Current up to 1A
  • 1.6 MHz Switching Frequency
  • Low Shutdown Iq, <1 µA
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated
  • SOT-23-5 Packaging (2.92 x 2.84 x 1.08mm)
  • Fully Enabled for WEBENCH® Power Designer

Performance Benefits

  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost

All trademarks are the property of their respective owners.

The LMR64010 switching regulators is a current-mode boost converter operating at a fixed frequency of 1.6 MHz.

The use of SOT-23 package, made possible by the minimal power loss of the internal 1A switch, and use of small inductors and capacitors result in the industry's highest power density. The 40V internal switch makes these solutions perfect for boosting to voltages of 16V or greater.

These parts have a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

The LMR64010 switching regulators is a current-mode boost converter operating at a fixed frequency of 1.6 MHz.

The use of SOT-23 package, made possible by the minimal power loss of the internal 1A switch, and use of small inductors and capacitors result in the industry's highest power density. The 40V internal switch makes these solutions perfect for boosting to voltages of 16V or greater.

These parts have a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS61376 アクティブ 2.5% 精度、入力平均電流の制限機能と真の接続解除機能搭載、25V、4.5A、昇圧コンバータ TPS61376 has adjustable input current limited and true disconnection feature

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
19 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMR64010 SIMPLE SWITCHER ® 40Vout, 1A Step-Up Voltage Regulator in SOT-23 データシート (Rev. B) 2013年 4月 4日
アプリケーション・ノート 半導体および IC パッケージの熱評価基準 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2025年 5月 8日
アプリケーション・ノート 昇圧コンバータの電力段に関する基本的な計算 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2022年 12月 1日
アプリケーション・ノート Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
アプリケーション・ノート Inverted SEPIC Made SIMPLE 2015年 7月 31日
アプリケーション・ノート Working With Boost Converters 2015年 6月 15日
アプリケーション・ノート Design of UVLO for LM27313 (Rev. B) 2014年 4月 8日
アプリケーション・ノート AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 2013年 4月 24日
アプリケーション・ノート AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 2013年 4月 23日
アプリケーション・ノート AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 2013年 4月 23日
アプリケーション・ノート AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 2013年 4月 23日
アプリケーション・ノート AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 2013年 4月 23日
アプリケーション・ノート AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 2013年 4月 23日
アプリケーション・ノート AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 2013年 4月 23日
アプリケーション・ノート Input and Output Capacitor Selection 2005年 9月 19日
その他の技術資料 SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 2005年 7月 12日
アプリケーション・ノート AN-643 EMI/RFI Board Design (Rev. B) 2004年 5月 3日
アプリケーション・ノート Understanding Boost Power Stages In Switchmode Power Supplies 1999年 3月 4日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMR64010XMFDEMO — LMR62014 SIMPLE SWITCHER 20Vout、1.4 A、昇圧レギュレータ・デモ・ボード、SOT-23

The LMR62014 and LMR64010 are high frequency switching boost regulators which offer small size and high power conversion efficiency. The parts operate at a 1.6MHz switching frequency. The primary difference between the LMR62014 and LMR64010 is that the LMR62014 has a higher current internal switch (...)

ユーザー ガイド: PDF
シミュレーション・モデル

LMR64010 TINA-TI Transient Reference Design

SNVM659.TSC (206 KB) - TINA-TI Reference Design
シミュレーション・モデル

LMR64010 TINA-TI Transient Spice Model

SNVM660.ZIP (10 KB) - TINA-TI Spice Model
シミュレーション・モデル

LMR64010 Unencrypted PSpice Transient Model

SNVM951.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

LMR64010 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM682A.ZIP (41 KB) - PSpice Model
リファレンス・デザイン

PMP22339 — サーバーのバッテリ バックアップ充電向け、高電圧 800W SEPIC コンバータのリファレンス デザイン

非連続導通モード (DCM) 非絶縁型 800W SEPIC コンバータ バッテリ チャージャに関するこのリファレンス デザインは、調整可能な出力電圧と出力電流を供給します。外部 DC 電圧を 0V ~ 3V の範囲内に設定する方法で、出力電圧を 282V ~ 400V の範囲で調整できます。PWM 入力のデューティ サイクルを調整する方法で、出力充電電流を 0A ~ 2A の範囲で調整できます。このデザインは、340Vdc ~ 420Vdc の入力電圧範囲にわたって動作します。互いに独立した電圧と電流それぞれの帰還ループを使用して、レギュレーションを維持します。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01393 — AMD (旧 Xilinx®) Zynq® UltraScale+™ MPSoC アプリケーション向け電源のリファレンス デザイン

このリファレンス デザインは、MPSoC デバイスである Xilinx® Zynq® UltraScale+ (ZU+) ファミリ全体を、多様な使用事例で取り扱うための設計を採用した、構成可能な電源ソリューションです。

さまざまなバージョンの TPS65086x PMIC を使用することで、デュアルコア Arm® Cortex®-A53 アプリケーション プロセッサとデュアルコア Arm Cortex-R5 リアルタイム プロセッサを搭載した基本的な ZU2CG から、MPSoC にグラフィックス処理ユニット、ビデオ コーデック ユニット、最大 16 個の 16.3Gbps (...)

設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian