-11.77mV/℃ のゲイン、±2.5℃、アナログ出力温度センサ

製品詳細

Local sensor accuracy (max) 2.5 Rating Catalog Operating temperature range (°C) -55 to 130 Supply voltage (min) (V) 2.4 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 7 Interface type Analog output Sensor gain (mV/°C) -11.77 Features Industry standard pinout
Local sensor accuracy (max) 2.5 Rating Catalog Operating temperature range (°C) -55 to 130 Supply voltage (min) (V) 2.4 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 7 Interface type Analog output Sensor gain (mV/°C) -11.77 Features Industry standard pinout
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Cost-Effective Alternative to Thermistors
  • Rated for full −55°C to 130°C Range
  • Available in an SC70 Package
  • Predictable Curvature Error
  • Suitable for Remote Applications

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

  • Cost-Effective Alternative to Thermistors
  • Rated for full −55°C to 130°C Range
  • Available in an SC70 Package
  • Predictable Curvature Error
  • Suitable for Remote Applications

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

The LMT89 device is a precision analog output CMOS integrated-circuit temperature sensor that operates over a −55°C to 130°C temperature range. The power supply operating range is 2.4 V to 5.5 V. The transfer function of LMT89 device is predominately linear, yet has a slight predictable parabolic curvature. The accuracy of the LMT89 device, when specified to a parabolic transfer function, is typically ±1.5°C at an ambient temperature of 30°C. The temperature error increases linearly and reaches a maximum of ±2.5°C at the temperature range extremes. The temperature range is affected by the power supply voltage. At a power supply voltage of 2.7 V to 5.5 V, the temperature range extremes are 130°C and −55°C. Decreasing the power supply voltage to 2.4 V changes the negative extreme to −30°C, while the positive remains at 130°C.

The quiescent current of the LMT89 device is less than 10 μA. Therefore, self-heating is less than 0.02°C in still air. Shutdown capability for the LMT89 device is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates or does not necessitate shutdown at all.

The LMT89 device is a cost-competitive alternative to thermistors.

The LMT89 device is a precision analog output CMOS integrated-circuit temperature sensor that operates over a −55°C to 130°C temperature range. The power supply operating range is 2.4 V to 5.5 V. The transfer function of LMT89 device is predominately linear, yet has a slight predictable parabolic curvature. The accuracy of the LMT89 device, when specified to a parabolic transfer function, is typically ±1.5°C at an ambient temperature of 30°C. The temperature error increases linearly and reaches a maximum of ±2.5°C at the temperature range extremes. The temperature range is affected by the power supply voltage. At a power supply voltage of 2.7 V to 5.5 V, the temperature range extremes are 130°C and −55°C. Decreasing the power supply voltage to 2.4 V changes the negative extreme to −30°C, while the positive remains at 130°C.

The quiescent current of the LMT89 device is less than 10 μA. Therefore, self-heating is less than 0.02°C in still air. Shutdown capability for the LMT89 device is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates or does not necessitate shutdown at all.

The LMT89 device is a cost-competitive alternative to thermistors.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
LM20 アクティブ ±1.5℃ アナログ出力温度センサ Higher accuracy (±1.5°C) in a 5-pin SOT-SC70 package or smaller 4-pin DSBGA package
LMT88 アクティブ -11.77mV/℃ のゲイン、±4℃、アナログ出力温度センサ Lower accuracy (±4°C) pin-to-pin alternative, for cost-optimized designs.
TMP20 アクティブ アナログ出力温度センサ 5-pin SOT-SC70 package or smaller 6-pin SOT-563 package.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMT89 2.4-V, 10-µA, SC70 Temperature Sensor データシート (Rev. A) PDF | HTML 2015年 1月 31日
アプリケーション・ノート SC Temp Sensors Challenge Precision RTDs and Thermistors in Build Automation (Rev. A) 2019年 5月 8日
その他の技術資料 Analog Temperature Sensors 2013年 4月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMT88-9EVM — LMT88-9EVM Temperature Sensor EVM

The Texas Instruments LMT88-9EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMT88 and LMT87 analog temperature sensors.

ユーザー ガイド: PDF
リファレンス・デザイン

TIDA-00210 — 75V/10A 保護機能付きフル ブリッジ出力段リファレンス デザイン、バイポーラ ステッパ ドライブ用

ステッパ ドライブは、多くのアプリケーションで使用され、通常 12VDC から 48VDC で動作します。TI は、業界標準のステップ/方向制御と並列制御インターフェイスを搭載した広範なステッパ モーター ドライバ ソリューション ファミリを提供しています。

より高いトルクと出力が必要なアプリケーションでは、しばしば 48VDC 以上、最大 100VDC の電圧が使用されます。TIDA-00210 は、このようなステッパ ドライブ用のソリューションを提供します。TIDA-00210 は、 TIDA-00365 をベースとした保護付きフルブリッジ電力段を 2 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00365 — 75V/10A 保護機能付きフル ブリッジ出力段リファレンス デザイン、ブラシ付き DC ドライブ用

低電圧ブラシ付き DC ドライブは多くのアプリケーションで使用されます。TI は、最大 60V の 1 つまたは複数のブラシ付き DC モーターに対応する柔軟な制御インターフェイス オプションを備えた、豊富なブラシ付き DC モーター ドライバ ソリューション ファミリを用意しています。  より高いトルクと電力を必要とするアプリケーションでは、多くの場合、60VDC を超える電圧が使用されます。TIDA-00365 保護フルブリッジは、公称 75VDC 入力、10A 出力電流で動作し、統合アンプ付き 100V フルブリッジ ゲート ドライバ SM72295 (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-SC70 (DCK) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ