ホーム パワー マネージメント マルチチャネル IC (PMIC)

LP2998-Q1

アクティブ

車載アプリケーション向け DDR 終端レギュレータ

製品詳細

Product type DDR Vin (min) (V) 1.35 Vin (max) (V) 5.5 Vout (min) (V) 0.656 Vout (max) (V) 0.698 Features Shutdown Pin for S3 Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (mA) 0.32 DDR memory type DDR, DDR2, DDR3, DDR3L
Product type DDR Vin (min) (V) 1.35 Vin (max) (V) 5.5 Vout (min) (V) 0.656 Vout (max) (V) 0.698 Features Shutdown Pin for S3 Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (mA) 0.32 DDR memory type DDR, DDR2, DDR3, DDR3L
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 Test Guidance with the following results
    (SO PowerPAD-8):
    • Device HBM ESD Classification Level H1C
    • Junction Temperature Range –40°C to 125°C
  • 1.35 V Minimum VDDQ
  • Source and Sink Current
  • Low Output Voltage Offset
  • No External Resistors Required
  • Linear Topology
  • Suspend to Ram (STR) Functionality
  • Low External Component Count
  • Thermal Shutdown
  • AEC-Q100 Test Guidance with the following results
    (SO PowerPAD-8):
    • Device HBM ESD Classification Level H1C
    • Junction Temperature Range –40°C to 125°C
  • 1.35 V Minimum VDDQ
  • Source and Sink Current
  • Low Output Voltage Offset
  • No External Resistors Required
  • Linear Topology
  • Suspend to Ram (STR) Functionality
  • Low External Component Count
  • Thermal Shutdown

The LP2998 linear regulator is designed to meet JEDEC SSTL-2 and JEDEC SSTL-18 specifications for termination of DDR-SDRAM and DDR2 memory. The device also supports DDR3 and DDR3L VTT bus termination with VDDQ min of 1.35 V. The device contains a high-speed operational amplifier to provide excellent response to load transients. The output stage prevents shoot through while delivering 1.5 A continuous current and transient peaks up to 3 A in the application as required for DDR-SDRAM termination. The LP2998 also incorporates a VSENSE pin to provide superior load regulation and a VREF output as a reference for the chipset and DIMMs.

An additional feature found on the LP2998 is an active low shutdown (SD) pin that provides Suspend To RAM (STR) functionality. When SD is pulled low the VTT output will tri-state providing a high impedance output, but, VREF will remain active. A power savings advantage can be obtained in this mode through lower quiescent current.

The LP2998 linear regulator is designed to meet JEDEC SSTL-2 and JEDEC SSTL-18 specifications for termination of DDR-SDRAM and DDR2 memory. The device also supports DDR3 and DDR3L VTT bus termination with VDDQ min of 1.35 V. The device contains a high-speed operational amplifier to provide excellent response to load transients. The output stage prevents shoot through while delivering 1.5 A continuous current and transient peaks up to 3 A in the application as required for DDR-SDRAM termination. The LP2998 also incorporates a VSENSE pin to provide superior load regulation and a VREF output as a reference for the chipset and DIMMs.

An additional feature found on the LP2998 is an active low shutdown (SD) pin that provides Suspend To RAM (STR) functionality. When SD is pulled low the VTT output will tri-state providing a high impedance output, but, VREF will remain active. A power savings advantage can be obtained in this mode through lower quiescent current.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LP2998/LP2998-Q1 DDR Termination Regulator データシート (Rev. K) PDF | HTML 2014年 8月 20日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LP2998EVAL — LP2998 評価ボード

The LP2998 evaluation board is designed to provide the design Engineer with a fully functional prototype system in which to evaluate the LP2998 in both a static environment and with a complete memory system.

ユーザー ガイド: PDF
リファレンス・デザイン

TIDA-00275 — 車載用クラスタの広入力電圧範囲における電源設計

この TI 製リファレンス デザインは、LDO 内蔵で Vin の広い降圧コンバータを採用した、車載クラスタ用として広い Vin を受け入れる電源ソリューションです。   また、高効率の同期整流 降圧 DC/DC コンバータも実装しています。リニア レギュレータを採用するとともに、DDR 終端に関連する JEDEC SSTL-2 と JEDEC SSTL-18 の各仕様を満たしています。このクラスタ用パワー ソリューションは、ミッドレンジのクラスタ市場向けに最適化されており、6.0V ~ 40V のシステム機能に対応する包括的なソリューションとして、スタート/ストップやロード (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HSOIC (DDA) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ