ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

LP38693

アクティブ

イネーブル搭載、500mA、10V、低ドロップアウト電圧レギュレータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TLV767 アクティブ 調整可能出力と固定出力、1A、16V、正電圧低ドロップアウト (LDO) リニア レギュレータ Higher input voltage range

製品詳細

Rating Catalog Vin (max) (V) 10 Vin (min) (V) 2.7 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.5, 3.3, 5 Noise (µVrms) 80 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.055 Features Enable, Foldback Overcurrent protection Thermal resistance θJA (°C/W) 51, 69 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 10 Vin (min) (V) 2.7 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.5, 3.3, 5 Noise (µVrms) 80 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.055 Features Enable, Foldback Overcurrent protection Thermal resistance θJA (°C/W) 51, 69 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
SOT-223 (NDC) 5 45.24 mm² 6.5 x 6.96 WSON (NGG) 6 9 mm² 3 x 3
  • Wide Input Voltage Range (2.7 V to 10 V)
  • All WSON Options are Available as AEC-Q100 Grade 1
  • 2% Output Accuracy (25°C)
  • Low Dropout Voltage: 250 mV at 500 mA (Typical,
    5 V Out)
  • Precision (Trimmed) Bandgap Reference
  • Ensured Specifications for –40°C to 125°C
  • 1-µA Off-State Quiescent Current
  • Thermal Overload Protection
  • Foldback Current Limiting
  • Ground Pin Current: 55 µA (typical) at full load
  • Enable Pin (LP38693)
  • Wide Input Voltage Range (2.7 V to 10 V)
  • All WSON Options are Available as AEC-Q100 Grade 1
  • 2% Output Accuracy (25°C)
  • Low Dropout Voltage: 250 mV at 500 mA (Typical,
    5 V Out)
  • Precision (Trimmed) Bandgap Reference
  • Ensured Specifications for –40°C to 125°C
  • 1-µA Off-State Quiescent Current
  • Thermal Overload Protection
  • Foldback Current Limiting
  • Ground Pin Current: 55 µA (typical) at full load
  • Enable Pin (LP38693)

The LP3869x low-dropout CMOS linear regulators provide tight output tolerance (2% typical), extremely low dropout voltage (250 mV at 500-mA load current, VOUT = 5 V), and excellent AC performance using ultralow equivalent series resistance (ESR) ceramic output capacitors.

The low thermal resistance of the WSON, SOT-223, and TO-252 packages allow use of the full operating current even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base-drive current is required to bias it, thus allowing ground pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP3869x low-dropout CMOS linear regulators provide tight output tolerance (2% typical), extremely low dropout voltage (250 mV at 500-mA load current, VOUT = 5 V), and excellent AC performance using ultralow equivalent series resistance (ESR) ceramic output capacitors.

The low thermal resistance of the WSON, SOT-223, and TO-252 packages allow use of the full operating current even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base-drive current is required to bias it, thus allowing ground pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature.

For all available packages, see the orderable addendum at the end of the data sheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS7A90 アクティブ 高精度、500mA、低ノイズ、高 PSRR、調整可能な超低ドロップアウト電圧レギュレータ This is a lower noise (4.7uVrms), 500-mA LDO regulator

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LP3869x/-Q1 500-mA Low-Dropout CMOS Linear Regulators Stable With Ceramic Output Capacitors データシート (Rev. O) PDF | HTML 2015年 12月 2日
セレクション・ガイド Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
セレクション・ガイド 低ドロップアウト(LDO)レギュレータ クイック・リファレンス・ガイド (Rev. N 翻訳版) 最新英語版 (Rev.P) 2017年 8月 15日
技術記事 How LDOs contribute to power efficiency PDF | HTML 2016年 5月 13日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMG5200POLEVM-10 — LMG5200 GaN 48V ~ 1V ポイント オブ ロード評価基板

LMG5200POLEVM-10 評価基板 (EVM) は、48V を 1V に変換するアプリケーションで、LMG5200 GaN 電力段と TPS53632G ハーフブリッジ ポイント オブ ロード コントローラを評価するための設計を採用しています。この評価基板 (EVM) は、48V を 1V に変換するコンバータを、倍電流整流器と組み合わせ、単一段のハード スイッチング ハーフブリッジとして実装しています。この評価基板 (EVM) は、36 ~ 75V の入力電圧と、最大 50A (...)

ユーザー ガイド: PDF
シミュレーション・モデル

LP38693_3P3 PSpice Transient Model

SNVM588.ZIP (40 KB) - PSpice Model
シミュレーション・モデル

LP38693_3P3 Unencrypted PSpice Transient Model

SNVMAA3.ZIP (1 KB) - PSpice Model
リファレンス・デザイン

TIDA-00720 — バッテリ寿命を延長するためのパワー サイクルのリファレンス デザイン、超低 IQ LDO およびナノ タイマ使用

TIDA-00720 リファレンス デザインは、電源サイクルによってバッテリ寿命を延ばす方法を示しています。電源サイクルの概念は、マイコンがプログラムを実行したり、データを送受信・収集したりするのに十分な時間だけ電源管理デバイスを有効にする時間間隔で構成されています。一部のマイコンには低待機電流のスリープ モードがありますが、パワー マネジメントデバイスが有効なままだと、引き続き消費電力が発生します。有効モード中は電流リークが増加し、マイコンのスリープ サイクル中の総消費電力の無駄に加算されます。

(...)

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP22089 — GaN 技術採用のハーフブリッジ ポイント オブ ロード コンバータ リファレンス デザイン

このリファレンス デザインは、入力範囲を縮小するために、ボード内トランスの巻線比を 5:1 から 3:1 に変更します。この基板は、24 ~ 32V の入力電圧を受け入れ、0.5V ~ 1.0V の出力電圧範囲で最大 40A の出力電流を供給します。このトポロジは、高い降圧比率を効率的にサポートすると同時に、十分な出力電流と制御しやすさも実現しています。元の EVM は、LMG5200 GaN ハーフ ブリッジ パワー ステージと TPS53632G ハーフ ブリッジ ポイント オブ ロード (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0078 — AM572x 向け OPC UA データ アクセス サーバーのリファレンス デザイン

OPC UA (Open Platform Communications Unified Architecture:オープン プラットフォーム通信、統合アーキテクチャ) は、インダストリ 4.0 の体系下で相互接続されているすべてのマシンの間で相互運用性と通信を実現する設計を採用した、産業用 M2M (マシン ツー マシン、機械の相互接続) プロトコルです。このリファレンス デザインは、Matrikon OPC™ の OPC UA サーバー開発キット (SDK) を使用して、何らかのプロジェクトまたは設計に組み込まれた形で動作する OPC UA データ アクセス (DA) (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00851-LDC0851 — LDC0851 イベントカウント用リファレンスデザイン

誘導センシング (LDC) をベースとするイベント計測デザインであり、スピード測定およびイベントカウント用途に対して、堅牢かつ低コストのインターフェースを提供します。  このソリューションは磁石を必要とせず、別のセンシング テクノロジーを使用する場合に通常は課題となる、ちり、湿気、油が存在する環境でも、高い信頼性で動作します。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-223 (NDC) 5 Ultra Librarian
WSON (NGG) 6 Ultra Librarian