ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

逆電流保護機能搭載、500mA、低ノイズ、低静止電流 (IQ)、低ドロップアウト電圧レギュレータ

製品詳細

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.6 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 0.9 Fixed output options (V) 0.9, 1, 1.1, 1.2, 1.5, 1.8, 2.5, 2.8, 3, 3.3, 5 Noise (µVrms) 12 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.03 Features Enable, Output discharge, Power good, Reverse Current Protection Thermal resistance θJA (°C/W) 71, 75.8 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.6 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 0.9 Fixed output options (V) 0.9, 1, 1.1, 1.2, 1.5, 1.8, 2.5, 2.8, 3, 3.3, 5 Noise (µVrms) 12 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.03 Features Enable, Output discharge, Power good, Reverse Current Protection Thermal resistance θJA (°C/W) 71, 75.8 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 125
WSON (DRV) 6 4 mm² 2 x 2
  • Input Voltage Range: 1.6 V to 6.5 V
  • Output Voltage Range: 0.8 V to 5.5 V
  • Output Current up to 500 mA
  • Low Output-Voltage Noise: 12 µVRMS Typical
  • PSRR at 1 kHz: 75 dB Typical
  • Output Voltage Tolerance (VOUT ≥ 3.3 V): ±2%
  • Low IQ (Enabled, No Load): 30 µA Typical
  • Low Dropout (VOUT ≥ 3.3 V): 95 mV Typical at 500-mA Load
  • Stable With 1-µF Ceramic Input and Output Capacitors
  • Thermal-Overload and Short-Circuit Protection
  • Reverse Current Protection
  • No Noise Bypass Capacitor Required
  • Output Automatic Discharge for Fast Turnoff
  • Power-Good Output With 140-µs Typical Delay
  • Internal Soft-Start to Limit the In-rush Current
  • –40°C to +125°C Operating Junction Temperature Range
  • Input Voltage Range: 1.6 V to 6.5 V
  • Output Voltage Range: 0.8 V to 5.5 V
  • Output Current up to 500 mA
  • Low Output-Voltage Noise: 12 µVRMS Typical
  • PSRR at 1 kHz: 75 dB Typical
  • Output Voltage Tolerance (VOUT ≥ 3.3 V): ±2%
  • Low IQ (Enabled, No Load): 30 µA Typical
  • Low Dropout (VOUT ≥ 3.3 V): 95 mV Typical at 500-mA Load
  • Stable With 1-µF Ceramic Input and Output Capacitors
  • Thermal-Overload and Short-Circuit Protection
  • Reverse Current Protection
  • No Noise Bypass Capacitor Required
  • Output Automatic Discharge for Fast Turnoff
  • Power-Good Output With 140-µs Typical Delay
  • Internal Soft-Start to Limit the In-rush Current
  • –40°C to +125°C Operating Junction Temperature Range

The LP5912 is low-noise LDO that can supply up to 500 mA of output current. Designed to meet the requirements of RF and analog circuits, the LP5912 device provides low noise, high PSRR, low quiescent current, and low line and load transient response. The LP5912 offers class-leading noise performance without a noise bypass capacitor and with the ability for remote output capacitance placement.

The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (no separate noise bypass capacitor required).

This device is available with fixed output voltages from 0.8 V to 5.5 V in 25-mV steps. Contact Texas Instruments Sales for specific voltage option needs.

The LP5912 is low-noise LDO that can supply up to 500 mA of output current. Designed to meet the requirements of RF and analog circuits, the LP5912 device provides low noise, high PSRR, low quiescent current, and low line and load transient response. The LP5912 offers class-leading noise performance without a noise bypass capacitor and with the ability for remote output capacitance placement.

The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (no separate noise bypass capacitor required).

This device is available with fixed output voltages from 0.8 V to 5.5 V in 25-mV steps. Contact Texas Instruments Sales for specific voltage option needs.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS745 アクティブ パワー グッド搭載、500mA、低静止電流 (IQ)、高精度、調整可能な超低ドロップアウト電圧レギュレータ Adjustable output LDO with better accuracy with similar PSRR.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LP5912 500-mA Low-Noise, Low-IQ LDO データシート (Rev. D) PDF | HTML 2016年 11月 29日
セレクション・ガイド Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
セレクション・ガイド 低ドロップアウト(LDO)レギュレータ クイック・リファレンス・ガイド (Rev. N 翻訳版) 最新英語版 (Rev.P) 2017年 8月 15日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LP5912DRV33EVM — LP5912 3.3V、500mA、低ノイズ、低静止電流 (IQ)、LDO リニア レギュレータの評価基板

LP5912 評価基板 (EVM) を使用すると、LP5912-3.3DRVR 低ノイズ、500mA リニア レギュレータを評価できます。このレギュレータは、ユーザーがアクセス可能なテスト ポイントを備えており、イネーブル (EN) とパワー グッド (PG) に対応しています。この評価基板は、固定電圧レギュレーション (3.3V) 用の正電圧低ドロップアウト レギュレータ IC を 1 個搭載したスタンドアロン評価基板です。この評価基板により、6 ピン WSON/DRV パッケージに封止した 3.3V、500mA の超低ノイズ、低ドロップアウト リニア レギュレータの動作を実証できます。

ユーザー ガイド: PDF
シミュレーション・モデル

LP5912 0P9 PSpice Transient Model

SNVMAJ1.ZIP (62 KB) - PSpice Model
シミュレーション・モデル

LP5912 0P9 Unencrypted PSpice Transient Model

SNVMAJ0.ZIP (3 KB) - PSpice Model
シミュレーション・モデル

LP5912 1P0 PSpice Transient Model

SNVMBO0.ZIP (65 KB) - PSpice Model
シミュレーション・モデル

LP5912 1P0 Unencrypted PSpice Transient Model

SNVMBO3.ZIP (3 KB) - PSpice Model
シミュレーション・モデル

LP5912 1P1 PSpice Transient Model

SNVMB44.ZIP (63 KB) - PSpice Model
シミュレーション・モデル

LP5912 1P1 Unencrypted PSpice Transient Model

SNVMB43.ZIP (3 KB) - PSpice Model
シミュレーション・モデル

LP5912 1P2 PSpice Transient Model

SNVMB47.ZIP (63 KB) - PSpice Model
シミュレーション・モデル

LP5912 1P2 Unencrypted PSpice Transient Model

SNVMB46.ZIP (3 KB) - PSpice Model
シミュレーション・モデル

LP5912 1P5 PSpice Transient Model

SNVMAI7.ZIP (62 KB) - PSpice Model
シミュレーション・モデル

LP5912 1P5 Unencrypted PSpice Transient Model

SNVMAI8.ZIP (3 KB) - PSpice Model
シミュレーション・モデル

LP5912 1P8 Unencrypted PSpice Transient Model

SNVMAJ4.ZIP (3 KB) - PSpice Model
シミュレーション・モデル

LP5912 1P8_PSpice Transient Model

SNVMAI3.ZIP (61 KB) - PSpice Model
シミュレーション・モデル

LP5912 2P5 PSpice Transient Model

SNVMBO5.ZIP (61 KB) - PSpice Model
シミュレーション・モデル

LP5912 2P5 Unencrypted PSpice Transient Model

SNVMBO4.ZIP (3 KB) - PSpice Model
シミュレーション・モデル

LP5912 2P8 PSpice Transient Model

SNVMAI9.ZIP (62 KB) - PSpice Model
シミュレーション・モデル

LP5912 2P8_Unencrypted PSpice Transient Model

SNVMAI2.ZIP (3 KB) - PSpice Model
シミュレーション・モデル

LP5912 3P0 PSpice Transient Model

SNVMB42.ZIP (63 KB) - PSpice Model
シミュレーション・モデル

LP5912 3P0 Unencrypted PSpice Transient Model

SNVMB45.ZIP (3 KB) - PSpice Model
シミュレーション・モデル

LP5912 3P3 PSpice Transient Model

SNVMAJ3.ZIP (59 KB) - PSpice Model
シミュレーション・モデル

LP5912 3P3 Unencrypted PSpice Transient Model

SNVMAJ2.ZIP (3 KB) - PSpice Model
シミュレーション・モデル

LP5912 5P0 PSpice Transient Model

SNVMBO1.ZIP (61 KB) - PSpice Model
シミュレーション・モデル

LP5912 5P0 Unencrypted PSpice Transient Model

SNVMBO2.ZIP (3 KB) - PSpice Model
リファレンス・デザイン

TIDA-00897 — WLAN 用途向けの高精度対数 RMS 電力検出のリファレンスデザイン

ワイヤレス ローカル エリア ネットワーク (WLAN) にとって、送信電力のダイナミック制御は、スペクトル効率の改善と隣接チャネル間の干渉低減を実現するための不可欠な機能です。加えて、世界各地の規制機関は、他の通信機器への干渉を低減するために、送信電力を特定のレベルに制限することを要求しています。WLAN システムで送信電力を制御するもう 1 つの利点は、パワー アンプに供給する電源電圧を低下させて、バッテリ動作期間を延長できることです。このリファレンスデザインは、WLAN用途向けに、閉ループを使用する送信電力のダイナミック制御機能を提示します。この特定のデザインは WLAN (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DRV) 6 Ultra Librarian