ホーム アンプ スペシャル ファンクション アンプ 周波数コンバータ

広帯域幅、高精度アナログ マルチプライヤ

製品詳細

Operating temperature range (°C) -40 to 85 Rating Catalog
Operating temperature range (°C) -40 to 85 Rating Catalog
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • WIDE BANDWIDTH: 10MHz typ
  • ±0.5% MAX FOUR-QUADRANT ACCURACY
  • INTERNAL WIDE-BANDWIDTH OP AMP
  • EASY TO USE
  • LOW COST
  • APPLICATIONS
    • PRECISION ANALOG SIGNAL PROCESSING
    • MODULATION AND DEMODULATION
    • VOLTAGE-CONTROLLED AMPLIFIERS
    • VIDEO SIGNAL PROCESSING
    • VOLTAGE-CONTROLLED FILTERS AND OSCILLATORS

All trademarks are the property of their respective owners.

  • WIDE BANDWIDTH: 10MHz typ
  • ±0.5% MAX FOUR-QUADRANT ACCURACY
  • INTERNAL WIDE-BANDWIDTH OP AMP
  • EASY TO USE
  • LOW COST
  • APPLICATIONS
    • PRECISION ANALOG SIGNAL PROCESSING
    • MODULATION AND DEMODULATION
    • VOLTAGE-CONTROLLED AMPLIFIERS
    • VIDEO SIGNAL PROCESSING
    • VOLTAGE-CONTROLLED FILTERS AND OSCILLATORS

All trademarks are the property of their respective owners.

The MPY634 is a wide bandwidth, high accuracy, four-quadrant analog multiplier. Its accurately laser-trimmed multiplier characteristics make it easy to use in a wide variety of applications with a minimum of external parts, often eliminating all external trimming. Its differential X, Y, and Z inputs allow configuration as a multiplier, squarer, divider, square-rooter, and other functions while maintaining high accuracy.

The wide bandwidth of this new design allows signal processing at IF, RF, and video frequencies. The internal output amplifier of the MPY634 reduces design complexity compared to other high frequency multipliers and balanced modulator circuits. It is capable of performing frequency mixing, balanced modulation, and demodulation with excellent carrier rejection.

An accurate internal voltage reference provides precise setting of the scale factor. The differential Z input allows user-selected scale factors from 0.1 to 10 using external feedback resistors.

The MPY634 is a wide bandwidth, high accuracy, four-quadrant analog multiplier. Its accurately laser-trimmed multiplier characteristics make it easy to use in a wide variety of applications with a minimum of external parts, often eliminating all external trimming. Its differential X, Y, and Z inputs allow configuration as a multiplier, squarer, divider, square-rooter, and other functions while maintaining high accuracy.

The wide bandwidth of this new design allows signal processing at IF, RF, and video frequencies. The internal output amplifier of the MPY634 reduces design complexity compared to other high frequency multipliers and balanced modulator circuits. It is capable of performing frequency mixing, balanced modulation, and demodulation with excellent carrier rejection.

An accurate internal voltage reference provides precise setting of the scale factor. The differential Z input allows user-selected scale factors from 0.1 to 10 using external feedback resistors.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート MPY634: Wide Bandwidth Precision Analog Multiplier データシート (Rev. A) 2004年 12月 13日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​