OPA2670
- WIDEBAND +12V OPERATION:
420MHz (G = +5V/V) - HIGH OUTPUT CURRENT: 700mA
- OUTPUT VOLTAGE SWING: 9.4VPP into 10
Single-Ended Load
- HIGH DIFFERENTIAL SLEW RATE: 5000V/µs
- LOW SUPPLY CURRENT: 30.5mA
- FLEXIBLE POWER CONTROL
- APPLICATIONS
- POWER LINE MODEM
- xDSL LINE DRIVERS
- CABLE MODEM DRIVERS
- BROADBAND VIDEO LINE DRIVERS
- ARB LINE DRIVERS
PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
The OPA2670 provides the high output current and low distortion required in emerging xDSL and Power Line Modem driver applications. Operating on a single +12V supply, the OPA2670 consumes a low 30.5mA quiescent current to deliver a very high 700mA output current. This output current supports even the most demanding xDSL requirements with greater than 450mA minimum output current (+25°C minimum value) with low harmonic distortion. Differential driver applications deliver less than –71dBc distortion at the peak upstream power levels of full-rate ADSL. The high 320MHz bandwidth also supports the most demanding VDSL2 line driver requirements.
Power control features are included to allow system power to be minimized. Two logic control lines allow four quiescent power settings, including full power, 66% power, 33% power, and shutdown.
技術資料
種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | データシート | Dual Wideband, High Output Current Operational Amplifier with Power Control データシート | 2010年 8月 19日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点