PGA450-Q1

アクティブ

マイコン (MCU) 内蔵、超音波センサ信号プロセッサ

製品詳細

Type Integrated Features Transformer drive Gain (min) (dB) 40 Gain (max) (dB) 64 Number of input channels 1 Supply voltage (min) (V) 7 Supply voltage (max) (V) 18 Operating temperature range (°C) -40 to 125 Interface type GPIO, LIN, SCI, SPI, UART Rating Automotive
Type Integrated Features Transformer drive Gain (min) (dB) 40 Gain (max) (dB) 64 Number of input channels 1 Supply voltage (min) (V) 7 Supply voltage (max) (V) 18 Operating temperature range (°C) -40 to 125 Interface type GPIO, LIN, SCI, SPI, UART Rating Automotive
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    Measurements up to 7 Meters through Air
  • Dual NMOS Low-Side Drivers
  • Configurable Burst Generator
  • Low-Noise Amplifier
  • 12-Bit SAR ADC
  • Configurable Digital Bandpass Filter
  • Digital Signal Envelope Detect
  • On-Chip 8-Bit Microprocessor
  • LIN 2.1 Physical Interface and Protocol
  • Watchdog Timer
  • Four-Wire SPI for Testability and Programming
  • 8K Bytes of OTP
  • 768 Bytes of FIFO RAM
  • 256 Bytes of Scratchpad RAM
  • 8K Bytes of Development RAM
  • 32 Bytes of EEPROM for Application

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    Measurements up to 7 Meters through Air
  • Dual NMOS Low-Side Drivers
  • Configurable Burst Generator
  • Low-Noise Amplifier
  • 12-Bit SAR ADC
  • Configurable Digital Bandpass Filter
  • Digital Signal Envelope Detect
  • On-Chip 8-Bit Microprocessor
  • LIN 2.1 Physical Interface and Protocol
  • Watchdog Timer
  • Four-Wire SPI for Testability and Programming
  • 8K Bytes of OTP
  • 768 Bytes of FIFO RAM
  • 256 Bytes of Scratchpad RAM
  • 8K Bytes of Development RAM
  • 32 Bytes of EEPROM for Application

All trademarks are the property of their respective owners.

The PGA450-Q1 device is a fully integrated system-on-a-chip analog front-end for ultrasonic sensing in automotive park-assist, object-detection through air, level sensing in large tanks, and distance measurements for anti-collision and landing assist of unmanned systems (such as drones, cameras, and robots). This highly integrated device enables a small form-factor and cost-optimized solution compared to discrete ultrasonic-sensor solutions. The PGA450-Q1 device can measure distances ranging from less than 1 meter up to 7 meters, at a resolution of 1 cm depending on the transducer-transformer sensor pair used in the system.

The PGA450-Q1 device has an integrated 8051 8-bit microcontroller and OTP memory for program storage to process the echo signal and calculate the distance between the transducer and targeted object. Full programmability is available for optimization of specific end applications, and to accommodate a wide-range of closed-top or open-top transducers. Configurable variables include the number of transmit pulses, driving frequency, LNA gain, and comparison signal thresholds. External communication with the PGA450-Q1 device is capable through the LIN 2.1 protocol, SPI, or UART interfaces.

For all available packages, see the orderable addendum at the end of the data sheet.

The PGA450-Q1 device is a fully integrated system-on-a-chip analog front-end for ultrasonic sensing in automotive park-assist, object-detection through air, level sensing in large tanks, and distance measurements for anti-collision and landing assist of unmanned systems (such as drones, cameras, and robots). This highly integrated device enables a small form-factor and cost-optimized solution compared to discrete ultrasonic-sensor solutions. The PGA450-Q1 device can measure distances ranging from less than 1 meter up to 7 meters, at a resolution of 1 cm depending on the transducer-transformer sensor pair used in the system.

The PGA450-Q1 device has an integrated 8051 8-bit microcontroller and OTP memory for program storage to process the echo signal and calculate the distance between the transducer and targeted object. Full programmability is available for optimization of specific end applications, and to accommodate a wide-range of closed-top or open-top transducers. Configurable variables include the number of transmit pulses, driving frequency, LNA gain, and comparison signal thresholds. External communication with the PGA450-Q1 device is capable through the LIN 2.1 protocol, SPI, or UART interfaces.

For all available packages, see the orderable addendum at the end of the data sheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
PGA460-Q1 アクティブ 車載向け、超音波信号プロセッサおよびトランスデューサ ドラ イバ PGA460-Q1 is an ultrasonic signal processor and transducer driver that supports a wider frequency range 30-80 kHZ and 180-480 kHz.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート PGA450-Q1 Ultrasonic-Sensor Signal Conditioner データシート (Rev. D) PDF | HTML 2016年 6月 7日
アプリケーション・ノート Ultrasonic Sensing Basics (Rev. D) PDF | HTML 2021年 12月 2日
アプリケーション・ノート PGA450-Q1 Software Development Guide 2018年 10月 31日
技術記事 How ultrasonic technology improves convenience and performance in home automation PDF | HTML 2017年 10月 5日
技術記事 Power naps: saving energy using ultrasonic sensing PDF | HTML 2016年 8月 16日
アプリケーション・ノート PGA450-Q1 Reset Issue During VPWR Ramp Down 2016年 5月 24日
アプリケーション・ノート LIN Demonstration using PGA450Q1EVM Firmware Rev 2.1 (Rev. A) 2015年 7月 13日
アプリケーション・ノート Optimizing Performance of the PGA450-Q1 2015年 6月 23日
アプリケーション・ノート Automatic Slave Node Position Detection (SNPD) for PGA450-Q1 2015年 6月 17日
Analog Design Journal 3Q 2012 Issue Analog Applications Journal 2012年 7月 17日
Analog Design Journal Using a fixed threshold in ultrasonic distance-ranging automotive applications 2012年 7月 17日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

PGA450Q1EVM — PGA450-Q1 Evaluation Module

This evaluation module features a PGA450-Q1 device which is a system on Chip (SOC) sensor interface IC for automotive ultrasonic sensors. It provides all signal conditioning and processing for the transducer echo signals and for calculating the distance between the transducer and objects. MCU and (...)

ユーザー ガイド: PDF | HTML
ファームウェア

TIDCAB3 TIDA-00151 UART & LIN Demo Firmware for PGA450-Q1

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLDC008 PGA450Q1EVM GUI v1.50.3

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ガーバー・ファイル

PGA450-Q1 Threshold Mapper for EVM-S Example

SLDC019.ZIP (42 KB)
リファレンス・デザイン

TIDA-00151 — 車載、パーキング アシスト システムまたはブラインド スポット検出システム向け超音波センサ インターフェイス IC

TIDA-00151 リファレンス デザインは、車載超音波センサ向けのシステム オン チップ (SOC) センサ インターフェイス IC である PGA450-Q1 を搭載しています。この設計では、トランスデューサのエコー信号、およびトランスデューサと物体の間の距離計算に関連する、すべてのシグナル コンディショニングと処理を実施します。マイコンとプログラムのメモリを使用すると、特定の最終アプリケーションに合わせた完全な構成が可能になります。

アプリケーションの例として、超音波パーキング アシスト、自動駐車、ブラインド スポット検出、施設係員による駐車を挙げることができます。

(...)

設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 28 Ultra Librarian