ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

SM72238

アクティブ

マイクロパワー、電圧レギュレータ

製品詳細

Rating Catalog Iout (max) (A) 0.1 Output options Adjustable Output, Fixed Output Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Operating temperature range (°C) -40 to 125
Rating Catalog Iout (max) (A) 0.1 Output options Adjustable Output, Fixed Output Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Operating temperature range (°C) -40 to 125
TO-252 (NDP) 3 65.2078 mm² 6.58 x 9.91
  • Renewable Energy Grade
  • High-Accuracy Output Voltage
  • Ensured 100mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Load and Line Regulation
  • Very Low Temperature Coefficient
  • Use as Regulator or Reference
  • Needs Minimum Capacitance for Stability
  • Current and Thermal Limiting
  • Stable With Low-ESR Output Capacitors (10mΩ to 6Ω)

All trademarks are the property of their respective owners.

  • Renewable Energy Grade
  • High-Accuracy Output Voltage
  • Ensured 100mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Load and Line Regulation
  • Very Low Temperature Coefficient
  • Use as Regulator or Reference
  • Needs Minimum Capacitance for Stability
  • Current and Thermal Limiting
  • Stable With Low-ESR Output Capacitors (10mΩ to 6Ω)

All trademarks are the property of their respective owners.

The SM72238 is a micropower voltage regulator with very low quiescent current (75µA typ.) and very low dropout voltage (typ. 40mV at light loads and 380mV at 100mA). It is ideally suited for use in battery-powered systems. Furthermore, the quiescent current of the SM72238 increases only slightly in dropout, prolonging battery life.

The SM72238 is available in the surface-mount D-Pak package.

Careful design of the SM72238 has minimized all contributions to the error budget. This includes a tight initial tolerance (.5% typ.), extremely good load and line regulation (.05% typ.) and a very low output voltage temperature coefficient, making the part useful as a low-power voltage reference.

The SM72238 is a micropower voltage regulator with very low quiescent current (75µA typ.) and very low dropout voltage (typ. 40mV at light loads and 380mV at 100mA). It is ideally suited for use in battery-powered systems. Furthermore, the quiescent current of the SM72238 increases only slightly in dropout, prolonging battery life.

The SM72238 is available in the surface-mount D-Pak package.

Careful design of the SM72238 has minimized all contributions to the error budget. This includes a tight initial tolerance (.5% typ.), extremely good load and line regulation (.05% typ.) and a very low output voltage temperature coefficient, making the part useful as a low-power voltage reference.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート SM72238 Micropower Voltage Regulator データシート (Rev. C) 2013年 4月 1日
アプリケーション・ノート A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
アプリケーション・ノート LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
アプリケーション・ノート Linear power for automated industrial systems 2015年 1月 9日
アプリケーション・ノート AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 2013年 5月 6日
アプリケーション・ノート AN-2122 SM3320-RF-EV Reference Design (Rev. E) 2013年 5月 6日
アプリケーション・ノート SM3320-BATT-EV Charge Controller Reference Design (Rev. C) 2013年 5月 6日
アプリケーション・ノート AN-1482 LDO Regulator Stability Using Ceramic Output Capacitors (Rev. A) 2013年 4月 25日
アプリケーション・ノート SM3320-BATT-EV Charge Controllr Reference Design 2011年 2月 18日
アプリケーション・ノート Packaging Limits Range of Linear Regulators 2010年 5月 8日
アプリケーション・ノート Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 2008年 6月 4日
アプリケーション・ノート Understanding the Terms and Definitions of LDO Voltage Regulators 1999年 10月 21日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TO-252 (NDP) 3 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ