SN10KHT5574

アクティブ

D タイプ エッジ トリガ フリップ フロップ搭載、3 ステート出力、オクタル、ECL から TTL へのレベル シフタ

製品詳細

Bits (#) 8 Data rate (max) (Mbps) 2 Topology Open drain, Push-Pull Vin (min) (V) 4.7 Vin (max) (V) 5.5 Applications GTL Features Partial power down (Ioff), Single supply Technology family TTL Supply current (max) (mA) 110 Rating Catalog Operating temperature range (°C) 0 to 70
Bits (#) 8 Data rate (max) (Mbps) 2 Topology Open drain, Push-Pull Vin (min) (V) 4.7 Vin (max) (V) 5.5 Applications GTL Features Partial power down (Ioff), Single supply Technology family TTL Supply current (max) (mA) 110 Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • 10KH Compatible
  • ECL Clock and TTL Control Inputs
  • Flow-Through Architecture Optimizes PCB Layout
  • Center Pin VCC, VEE, and GND Configurations Minimize High-Speed Switching Noise
  • Package Options Include "Small Outline" Packages and Standard Plastic DIPs
  • 10KH Compatible
  • ECL Clock and TTL Control Inputs
  • Flow-Through Architecture Optimizes PCB Layout
  • Center Pin VCC, VEE, and GND Configurations Minimize High-Speed Switching Noise
  • Package Options Include "Small Outline" Packages and Standard Plastic DIPs

This octal ECL-to-TTL translator is designed to provide efficient translation between a 10KH ECL signal environment and a TTL signal environment. This device is designed specifically to improve the performance and density of ECL-to-TTL CPU/bus-oriented functions such as memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.

The eight flip-flops of the SN10KHT5574 are edge-triggered D-type flip-flops. On the positive transition of the clock, the Q outputs are set to the logic levels that were set up at the D inputs.

A buffered output-enable input (OE) can be used to place the eight outputs in either a normal logic state (high or low logic levels) or a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance third state and increased drive provide the capability to drive bus lines without need for interface or pullup components.

The output-enable input OE does not affect the internal operations of the flip-flops. Old data can be retained or new data can be entered while the outputs are off.

The SN10KHT5574 is characterized for operation from 0°C to 75°C.

This octal ECL-to-TTL translator is designed to provide efficient translation between a 10KH ECL signal environment and a TTL signal environment. This device is designed specifically to improve the performance and density of ECL-to-TTL CPU/bus-oriented functions such as memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.

The eight flip-flops of the SN10KHT5574 are edge-triggered D-type flip-flops. On the positive transition of the clock, the Q outputs are set to the logic levels that were set up at the D inputs.

A buffered output-enable input (OE) can be used to place the eight outputs in either a normal logic state (high or low logic levels) or a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance third state and increased drive provide the capability to drive bus lines without need for interface or pullup components.

The output-enable input OE does not affect the internal operations of the flip-flops. Old data can be retained or new data can be entered while the outputs are off.

The SN10KHT5574 is characterized for operation from 0°C to 75°C.

ダウンロード

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
SN65ELT21 アクティブ 5V PECL から TTL へのレベル シフタ PECL to TTL translator with low propagation delay.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Octal ECL-to-TTL Translator w/D-Type Edge-Triggered FF & 3-State Outputs データシート 1990年 10月 1日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​