ホーム ロジックと電圧変換 フリップ フロップ、ラッチ、レジスタ シフト レジスタ

SN54LS195A

アクティブ

4 ビット、パラレル アクセス シフト レジスタ

製品詳細

Configuration Universal Bits (#) 4 Technology family LS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type Bipolar Output type Push-Pull Clock frequency (MHz) 25 IOL (max) (mA) 8 IOH (max) (mA) -0.4 Supply current (max) (µA) 63000 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
Configuration Universal Bits (#) 4 Technology family LS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type Bipolar Output type Push-Pull Clock frequency (MHz) 25 IOL (max) (mA) 8 IOH (max) (mA) -0.4 Supply current (max) (µA) 63000 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Synchronous Parallel Load
  • Positive-Edge-Triggered Clocking
  • Parallel Inputs and Outputs from Each Flip-Flop
  • Direct Overriding Clear
  • J and K\ Inputs to First Stage
  • Complementary Outputs from Last Stage
  • For Use in High Performance:
    • Accumulators/Processors
    • Serial-to-Parallel, Parallel-to-Serial Converters

 

  • Synchronous Parallel Load
  • Positive-Edge-Triggered Clocking
  • Parallel Inputs and Outputs from Each Flip-Flop
  • Direct Overriding Clear
  • J and K\ Inputs to First Stage
  • Complementary Outputs from Last Stage
  • For Use in High Performance:
    • Accumulators/Processors
    • Serial-to-Parallel, Parallel-to-Serial Converters

 

These 4-bit registers feature parallel inputs, parallel outputs, J-K\ serial inputs, shift/load (SH/LD\) control input, and a direct overriding clear. All inputs are buffered to lower the input drive requirements. The register has two modes of operation:

Parallel (broadside) loadShift (in the direction QA toward QD)

Parallel loading is accomplished by applying the four bits of data and taking SH/LD\ low. The data is loaded into the associated flip-flop and appears at the outputs after the positive transition of the clock input. During loading, serial data flow is inhibited.

Shifting is accomplished synchronously when SH/LD\ is high. Serial data for this mode is entered at the J-K\ inputs. These inputs permit the first stage to perform as a J-K\, D-, or T-type flip-flop as shown in the function table.

The high-performance 'S195, with a 105-megahertz typical maximum shift-frequency, is particularly attractive for very-high-speed data processing systems. In most cases existing systems can be upgraded merely by using this Schottky-clamped shift register.

 

These 4-bit registers feature parallel inputs, parallel outputs, J-K\ serial inputs, shift/load (SH/LD\) control input, and a direct overriding clear. All inputs are buffered to lower the input drive requirements. The register has two modes of operation:

Parallel (broadside) loadShift (in the direction QA toward QD)

Parallel loading is accomplished by applying the four bits of data and taking SH/LD\ low. The data is loaded into the associated flip-flop and appears at the outputs after the positive transition of the clock input. During loading, serial data flow is inhibited.

Shifting is accomplished synchronously when SH/LD\ is high. Serial data for this mode is entered at the J-K\ inputs. These inputs permit the first stage to perform as a J-K\, D-, or T-type flip-flop as shown in the function table.

The high-performance 'S195, with a 105-megahertz typical maximum shift-frequency, is particularly attractive for very-high-speed data processing systems. In most cases existing systems can be upgraded merely by using this Schottky-clamped shift register.

 

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 4-Bit Parallel-Access Shift Registers データシート 1988年 3月 1日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​