SN74AHC8541
- Operating Range of 2 V to 5.5 V VCC
- 8-Bit Inverting/Non-Inverting Outputs
- 20-Pin Thin Shrink Small-Outline Package
[TSSOP (PW)] and 20-Pin Plastic Dual-In-Line
Package [PDIP (N)]
The SN74AHC8541 8-bit inverting/non-inverting buffers are ideal for driving bus lines or buffer memory address registers. These devices feature inputs and outputs on opposite sides of the package to facilitate printed circuit board layout.
All outputs are in the high-impedance state (disabled) when the output-enable (OE) input is high. When OE is low, the respective gate passes the data from the D input to its Y output.
The T/C input selects inverting or non-inverting data transfer. When the T/C input is high, it provides non-inverting buffers. When the T/C input is low, it provides inverting buffers when they are not in the high-impedance state.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
お客様が関心を持ちそうな類似品
比較対象デバイスと類似の機能
技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | データシート | SN74AHC8541 8-BIT INVERTING/NONINVERTING SCHMITT-TRIGGER BUFFERS W/3-STATE OUT データシート | 2009年 4月 8日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点