SN74AS74A
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
These devices contain two independent positive-edge-triggered
D-type flip-flops. A low level at the preset (
) or clear (
) inputs sets or resets the outputs
regardless of the levels of the other inputs. When
and
are inactive (high), data at the
data (D) input meeting the setup-time requirements are transferred to
the outputs on the positive-going edge of the clock (CLK) pulse.
Clock triggering occurs at a voltage level and is not directly
related to the rise time of CLK. Following the hold-time interval,
data at the D input can be changed without affecting the levels at
the outputs.
The SN54ALS74A and SN54AS74A are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS74A and SN74AS74A are characterized for operation from 0°C to 70°C.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset データシート (Rev. C) | 1995年 8月 1日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点